Substation Automation

Simplify substation operations and increase the security and reliability of your electric power system.

SEL substation automation solutions enable you to analyze, visualize, and act upon the wealth of data captured by substation IEDs—helping you improve system control, protect valuable equipment, mitigate cyber threats, and comply with safety and security standards.

We offer products and services for every step in modernizing and automating your substations:

  • Visibility Into Substation Systems—Implement secure data and event collection, visualization, and analysis to increase situational awareness and gain insight into functional performance at both the grid and system levels.
  • Automated Protection and Control—Improve CAIDI and SAIDI reliability metrics, protect mission-critical power system components, and automate substation device coordination.
  • Secure Communications—Improve cybersecurity and performance with a software-defined networking (SDN) solution that is designed for operational technology (OT) networks.

SEL substation automation systems are modular and scalable, so you can begin with components that meet up-front needs and scale up to full substation automation as time and budgets allow.

Visibility Into Substation Systems

SEL substation gateway and remote terminal unit (RTU) solutions leverage the capabilities of our hardened automation controllers to provide the foundation for substation HMI, data concentration, and SCADA integration. SEL automation controllers provide flexible RTU functionality with superior reliability, extended I/O contacts, and powerful automation and control capabilities.The SEL-3350, SEL-3555, and SEL-3560 Real-Time Automation Controllers (RTACs) feature an integrated HMI with a local display port and remote access, eliminating the need for an additional computer in the substation and avoiding the security vulnerabilities of Microsoft Windows-based operating systems.For industrial applications, the SEL automation controller also becomes a powerful gateway between the substation and the factory, using the EtherNet/IP protocol to exchange data for real-time monitoring, process control, and power system integration.

SEL Real-Time Automation Controller (RTAC) Automation Platform

The SEL RTAC delivers precise, deterministic processing; integrated cybersecurity; and rugged, industrial-grade hardware. With many hardware options, extensive protocol support, and an embedded IEC 61131 logic engine for custom programming, the RTAC suits applications including: 
  • SCADA RTU and Substation Gateway—Design an integrated RTU system that includes protocol conversion, SCADA communications, synchrophasors, time synchronization, data management, custom logic, and remote I/O.
  • Event Report Collection—Automate event report data collection with the RTAC.
  • Versatile System Control—Address a range of common industry challenges by deploying the RTAC as a specialized control solution.
  • HMI—Provide cost-effective local and remote monitoring, control, and annunciation for substations and other processes.
  • Advanced Digital Fault Recorder (DFR) Solutions—Leverage a wealth of data to investigate disturbances, monitor substation assets, and exceed compliance with standards such as NERC PRC-002. 
Learn more 

Asset Monitoring and Predictive Maintenance

Asset monitoring and predictive maintenance—also known as condition-based monitoring (CBM)—help protect critical substation assets, save money, and increase system reliability by detecting signs of wear and stress in critical substation assets and directing preventive maintenance to the equipment that needs it the most.SEL automation controllers provide the advanced data recording and analysis capabilities that make asset monitoring and predictive maintenance possible, and they can be integrated with virtually any system already in place.SEL Engineering Services teams integrate our devices with asset monitoring and predictive maintenance programs and combine CBM systems from multiple vendors into a single comprehensive solution.

Automated Protection and Control

Take advantage of the advanced capabilities and versatility of SEL protective relays, communications solutions, and automation controllers to provide SCADA integration and advanced power management and control.IEDs, software, and services from SEL support condition-based equipment monitoring; automated data collection; coordinated protection; load management; fault location, isolation, and service restoration (FLISR); and more.

SCADA Systems

SEL designs, develops, tests, and deploys complete SCADA systems to monitor and control systems or processes. Our experienced Engineering Services teams provide solutions ranging from IED integration and simple standalone implementations to complex networked systems.

Digital Secondary Systems

Digital secondary systems use IEDs and digital communications to protect, monitor, and control a substation’s primary equipment (such as transformers and circuit breakers).A complete digital secondary system consists of IEDs that communicate via two separate but overlapping and interconnected systems: the station bus and the process bus.Station bus systems use digital communications to facilitate the monitoring and control of a substation’s primary and secondary systems. They enable substation automation, SCADA integration, secure engineering access, and more.The process bus is a protection system that digitizes analog measurements from primary equipment in the field and uses fiber-optic cables to transmit the data to protective relays. It also makes detailed data on protective actions and equipment status available to substation automation systems and reduces the cost, complexity, and safety hazards associated with long runs of copper wiring.SEL Engineering Services implements two types of process bus systems:
  • Systems based on SEL Time-Domain Link (TiDL) technology, which uses a time-deterministic protocol and direct connections to create robust, simplified process bus systems that don’t require network engineering or external time sources.
  • Sampled Values (SV)-based systems, which offer the flexibility and interoperability of IEC 61850 protocols and intelligent merging units with built-in protection capabilities.

Automated Protection and Control of Substations and the Grid

The reliability and versatility of SEL protective devices allow you to implement automated protection and load restoration schemes and achieve high levels of system availability with simple redundant solutions.In addition, our powerful automation controllers and precise-time products enable wide-area control solutions for electric generation, transmission, and distribution systems as well as high-speed microgrid control and industrial power system management and protection solutions.SEL solutions provide automated protection and control of both substation systems and grid-level systems, helping ensure the reliable delivery of electric power:
  1. Improve distribution system reliability with Distribution Management System (DMS) software—featuring a FLISR solution that is scalable, is simple to implement, and runs on the secure SEL Blueframe platform.
  2. Integrate and manage distributed energy resources (DERs) with the SEL-engineered, RTAC-based Grid Connect solution.
  3. Set up advanced data monitoring to help protect and maintain high-value assets.
  4. Use SEL Data Management and Automation (DMA) software to automatically collect oscillography and Sequence of Events information from system devices.
  5. Implement volt/VAR management to improve your system’s power factor.

Workflow and Compliance Automation

Streamline workflows and regulatory compliance processes with SEL solutions and engineering services.

The SEL Blueframe Application Platform

SEL Blueframe is a modern software platform designed to meet the needs of OT environments.Secure and scalable, Blueframe allows a seamless exchange of data between applications on the platform, minimizes the frequency of patches and upgrades, and offers features to prevent unauthorized access and potential attacks.It can be embedded in the SEL-3350, SEL-3355, and SEL-3360 computing platforms or deployed in virtual environments.

Advanced DFR Solutions

SEL advanced DFR solutions combine the powerful logic engine of the SEL RTAC with the modular Axion I/O platform. Our solutions capture event reports at 24 kHz with 24-bit resolution and 200 ns accuracy. They can also stream and record continuous oscillography data at 3,000 samples per second, provide impedance-based fault locating, and support many advanced applications. SEL Engineering Services implements complete DFR solutions, installing all the necessary devices and software and configuring the system to collect essential data and output audit-ready reports. 

NERC PRC Compliance

We offer a complete range of NERC PRC compliance services and solutions:
  • Data collection and review
  • Compliance checks
  • Risk identification and prioritization
  • Mitigation options and deployment plans
  • Corrective actions, including settings verified by SEL engineers
  • Compliance road maps and audit documentation reports
  • Testing and maintenance plans and training

SEL Data Management and Automation (DMA) Blueframe Application Suite

SEL DMA applications enable you to automate and simplify data collection and device management and to streamline regulatory compliance processes. These applications run on our secure, scalable, and customizable Blueframe application platform, which can be embedded in SEL automation controllers or deployed in virtual environments.Learn more 

Substation Communications

SEL provides cyber-secure communications solutions that make substation automation possible. Our communications products are built to the same reliability standards as our relays and automation controllers. They support multiple communications protocols, including DNP3 and IEC 61850 standard protocols, so they can fully integrate with existing devices and systems.SEL SDN solutions—designed specifically for OT networks—eliminate common LAN security vulnerabilities with a deny-by-default software architecture that accepts communications only on preconfigured paths between authorized devices. This helps protect against attacks that originate from compromised devices on the LAN and also adds protection against unauthorized traffic that slips past firewalls.

Proven Reliability and Lifetime Support

Every solution we provide comes with the most reliable devices and best warranty in the electric power industry—plus free technical support for SEL products and systems.It’s been this way at SEL for 40 years and counting.Our products are designed to withstand the world’s most challenging environments, exceeding all industry standards for temperature, shock, and electric stress. An optional conformal coating gives electronic components an extra level of protection against contaminants in extreme environments.All SEL electronic products are designed, tested, and manufactured in North America in facilities that we own and operate.We practice secure supply chain management, and our quality management system is certified to ISO 9001 requirements.

Engineering Services

Let us partner with you to modernize and automate your substations. SEL Engineering Services designs and implements fully integrated substation automation solutions, including:
  • SCADA integration and HMI for visualization and control of substation systems.
  • Asset monitoring and predictive maintenance.
  • Data collection for standards compliance.
  • Improvement of CAIDI and SAIFI customer reliability metrics.
Our expert engineering teams will consult with you at every stage of the project, from planning and design through commissioning of the system. We’ll install and configure all the necessary SEL equipment, integrate it with your existing infrastructure and processes, and ensure that the whole system meets your economic and operational objectives.

Industrial Power Management

SEL industrial power management and motor control solutions protect high-value assets and keep critical processes running.

Distribution Automation

SEL Engineering Services will configure and commission a distribution automation solution that is designed specifically for your system.

Questions? Contact Us!

If you have any questions about SEL products, services, solutions, or support, please contact us. Our service and support professionals are ready to provide the answers you need.

Unbeatable Support

SEL support teams are stationed in regional offices around the world and staffed with application engineers who are experts in our products and in power system applications.

Technical support for SEL-manufactured devices is always complimentary. No matter how often you need to call or how long your SEL products have been in service, you’ll reach an SEL expert who can provide the service and support you need.

Our cybersecurity team is always ready with the information and resources needed to keep your OT networks and critical systems secure and working effectively. Cyber services support contracts can include incident response, audits, system hardening, and more, depending on your anticipated needs.

More about SEL warranty and support