The SEL-3555 is our most powerful RTAC model, featuring multicore processing and configurable RAM options capable of running multiple applications simultaneously and meeting the industry's most demanding requirements. The optional integrated web HMI with a local display port eliminates the need for an additional computer. Ideal for the most demanding applications, this model integrates up to 256 devices and supports up to 100,000 data points.
For more information about the RTAC automation platform, its applications, and other available models, visit the RTAC platform page.
Rugged Hardware—The RTAC is designed and tested to meet or exceed IEEE 1613 and protective relay specifications for harsh environments and to withstand vibration, electrical surges, fast transients, and extreme temperatures. The RTAC has no fans or moving parts, which increases its operational lifetime. For added protection, you can order conformal coating to protect against harsh environments and airborne contaminants, such as hydrogen sulfide, chlorine, salt, and moisture.
Simple, Seamless Configuration—Quickly design an integrated automation system that includes protocol conversion, SCADA communications, IEC 61850 integration, synchrophasors, time synchronization, data management, and programmable logic. New automation tools are continuously being added to simplify complex applications, such as condition monitoring, disturbance fault recording, configuring SCADA point maps, and archiving and alarming for data changes. See the acSELerator RTAC SEL-5033 Software manual for more information on our automation software extensions.
Extensive Protocol Support—Concentrate and manage data from new and legacy relays and other IEDs using our extensive set of protocols. Standard SCADA protocols are included with the purchase of any RTAC, including DNP3, IEC 60870-101/104, Modbus, and many more.
Integrated Security—The RTAC is built with cybersecurity from the hardware up. Exe-GUARD approvelist anti-malware technology provides increased security, making the RTAC the first product in the market to include an approvelist antivirus solution that does not require end-user patch updates. Make the RTAC the secure access point into your substation or plant with a full-featured set of engineering access tools. Authenticate using LDAP or RADIUS central authentication or local role-based user authentication. Restrict users access to the required set of functions to do the job with configurable role-based access control (RBAC). Log user activity in the Sequence of Events (SOE) log, and forward notifications via Syslog. Encrypt critical data and engineering access via Secure Shell (SSH) and Transport Layer Security (TLS). The RTAC enforces authentication and proxies engineering access connections for serial and LAN-connected devices.
Custom Logic—Create your logic solutions in the embedded IEC 61131 logic engine, which comes standard with every automation controller. Build custom user logic and access all system tags, including diagnostics, contact I/O, protocol data, and communications statistics, to provide unparalleled control flexibility.
Substation HMI—Provide cost-effective local and remote monitoring, control, and annunciation for substations and other processes by installing the optional web-based HMI, available for most RTAC models and the SEL-2240 Axion. acSELerator Diagram Builder SEL-5035 Software easily maps the RTAC tag database to reduce screen development time.
Lamp test button
Ethernet activity LEDs
Serial port activity LEDs
SSD activity LED
Programmable bicolor LEDs
2 front-panel USB 3.1 ports
Up to four hot-swappable SSDs
DVI-D ports
2 high-speed Gigabit Ethernet ports
4 USB 3.1 ports
2 built-in EIA-232 ports
DisplayPort
Form C alarm contact output
PCIe expansion slots
6 EIA-232/422/485 ports
Dual hot-swappable power supplies
The SEL RTAC is a powerful, multifunctional platform designed for the most demanding utility and industrial applications. With precise, deterministic processing, integrated cybersecurity features, and rugged, industrial-grade hardware, the RTAC ensures reliable performance for critical operations, even in the harshest operating environments.
The RTAC platform offers a range of hardware options, extensive protocol support, and an embedded IEC 61131 logic engine for custom programming—making it a versatile solution for a variety of applications, ranging from data concentration and protocol conversion to comprehensive power management and control.
For more information about the RTAC automation platform, its applications, and other available models, visit the RTAC platform page.
| Product | Revision | Firmware ID | Date Available | Serial Number |
|---|---|---|---|---|
| SEL-3555 | R203-V0 | SEL-3555-R203-V0-Z000054-D20260924 | 10/1/26 | ~1262740001 |
| SEL-3555 | R202-V1 | SEL-3555-R202-V1-Z000174-D20260924 | 10/1/26 | ~1262740001 |
| SEL-3555 | R201-V2 | SEL-3555-R201-V2-Z000141-D20260923 | 10/1/26 | ~1262740001 |
| SEL-3555 | R200-V3 | SEL-3555-R200-V3-Z000230-D20260923 | 10/1/26 | ~1262740001 |
| SEL-3555 | R157-V0 | SEL-3555-R157-V0-Z000054-D20260924 | 10/1/26 | ~1262740001 |
| SEL-3555 | R156-V1 | SEL-3555-R156-V1-Z000174-D20260924 | 10/1/26 | ~1262740001 |
| SEL-3555 | R155-V2 | SEL-3555-R155-V2-Z000141-D20260923 | 10/1/26 | ~1262740001 |
| SEL-3555 | R154-V3 | SEL-3555-R154-V3-Z000230-D20260923 | 10/1/26 | ~1262740001 |
| SEL-3555 | R153-V5 | SEL-3555-R153-V5-Z000216-D20260923 | 10/1/26 | ~1262740001 |
The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.
Sales Resource Central access is required to view the content in this tab.
Sales Resource CentralacSELerator RTAC is an intuitive, easy-to-use application designed to configure the SEL Real-Time Automation Controller (RTAC) family of products, including the SEL-2240 Axion. The software offers a wide range of optional tools, add-ons, and library extensions.
Learn more and download on the acSELerator RTAC software page..
A wide range of IEC 61131-based libraries and extensions are available for the RTAC platform. Instructions for libraries and extensions are available in the Programming Reference and via the acSELerator RTAC help menu.
Learn about the available libraries and extensions on the RTAC platform page.
Diagram Builder is an application that allows users to create and manage visualization projects for the optional web-based HMI designed for SEL Real-Time Automation Controllers (RTACs).
Learn more and download on the Diagram Builder software page.
Architect allows users to configure and document IEC 61850 systems that include GOOSE, Sampled Values (SV), or Manufacturing Message Specification (MMS) communications. Architect automatically compares SCL files with IEC 61850 requirements to ensure standard compliance.
Learn more and download on the Architect software page.
Available on the Blueframe platform, DMA applications automatically collect, store, and manage device-specific information like oscillography, Sequence of Events (SOE) data, device settings, and property information. They also provide automated password rotation and streamlined device audits.
Learn more on the DMA software page.
Synchrowave Event helps engineers diagnose the cause of power system disturbances, including faults. It is a powerful and easy-to-use solution for displaying and analyzing SEL event reports and COMTRADE files.
Learn more and download on the Synchrowave Event software page.
*Optional feature.
1Not supported on the SEL-3505 and SEL-3505-3.
2Only supported on the SEL-3350 RTAC, SEL-3555, SEL-3560S, and SEL-3560E.
3Only supported on the SEL-3530-4, SEL-2241, SEL-3350 RTAC, SEL-3555, and 3560E. For the SEL-3555 and SEL-3560E to support EtherCAT, they should be configured to include the SEL-3390E4 expansion card.
| Cable Part Number | Termination | Length | Notes | Schematic |
|---|---|---|---|---|
| C605A | DB-9 Male | 1 to 100 ft | SEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ-45 M/DB-9 M, IRIG-B, Hardware Flow Control) | View |
| C489 | DB-9 Male | 1 to 100 ft | SEL RJ45 Serial Cable to SEL DNP (RS-232, DTE-DTE, RJ45 M/DB-9 M, IRIG-B) | View |
| C478A** | DB-9 Female | 1 to 6 ft | SEL RJ45 Serial Adapter Cable (RS-232, DTE-DCE, RJ45 M/DB-9 F, IRIG-B, Pin 1 Power, Hardware Flow Control) | View |
| C478N** | DB-9 Female + BNC | 1 to 6 ft | SEL RJ45 Serial Adapter Cable (RS-232, DTE-DCE, RJ45 M/DB-9 F/BNC F, IRIG-B, Pin 1 Power, Hardware Flow Control) | View |
| C605 | DB-9 Male | 1 to 6 ft | SEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45 M/DB-9 M, IRIG-B, Pin 1 Power, Hardware Flow Control) | View |
| C605R* | DB-9 Male | 1 to 100 ft | SEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45 M/DB-9 M, IRIG-B, Hardware Flow Control) | View |
| C477 | DB-9 Male | 1 to 150 ft | SEL RJ45 Serial Cable to GE DNP I/O (RS-485, RJ45 M/DB-9 M) | View |
| C607 | Tinned Wires | 1 to 330 ft | SEL RJ45 Serial Cable for Terminal Server (RJ45 M/Tin Wires) | View |
| C616 | DB-9 Male | 1 to 100 ft | SEL RJ45 Serial Cable (RS-232, DTE-DCE, RJ45 M/DB-9 M, IRIG-B, Pin 1 Power, Hardware Flow Control) | View |
| C629A | RJ45 | 1 to 100 ft | SEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45 M/RJ-45 M, IRIG-B) | View |
| C629R* | RJ45 | 1 to 100 ft | SEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45 M/RJ-45 M, IRIG-B, Hardware Flow Control) | View |
| C659 | DB-9 Male + BNC | 1 to 100 ft | SEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45 M/DB-9 M/BNC M, IRIG-B, Pin 1 Power, Hardware Flow Control) | View |
| C972 | BNC | 1 to 130 ft | SEL RJ45 Serial Cable (Modulated IRIG, RJ45 M/BNC M) | View |
| C256 | BNC | 1 to 500 ft | DB-9 Serial Cable for IRIG-B | View |
| C481 | 25-Pin Female | 1 to 100 ft | SEL RJ45 Serial Cable (RS-232, DCE) for modem | View |
| C618 | DB-9 Male | 1 to 100 ft | SEL RJ45 Serial Cable (RS-232, DCE) for modem | View |
*This cable is double-shielded (contains both foil and braid shields) with the shield connected to the shell at both ends of the cable for improved immunity to electrical disturbances that can cause data loss.
**These cables are for connecting to existing SEL serial cables with a DB-9 connector and fiber-optic SEL-2800 series transceivers.