html{display:none} SEL-651R Advanced Recloser Control | Schweitzer Engineering Laboratories

SEL-651R

Advanced Recloser Control

The SEL-651R offers exceptional protection and communications capabilities for Automatic Network Reconfiguration, single- and three-phase tripping, and other distribution automation needs. The SEL-651R is the first recloser control to support IEEE 1547-2018 and fast islanding detection for distributed energy resource (DER) interconnections. It also has unique capabilities to detect inrush conditions with a second-harmonic blocking element and detect downed conductors with optional Arc Sense technology (AST). These capabilities help you maintain reliable service to as many customers as possible in the event of a fault.

Design Template Guides

Recloser Compatibility

Cables and Accessories

Starting At

$8,310

Request a Follow-Up

(0/250)

*Required

Request a Follow-Up


Customer Outage Minimization—Reduce system and customer impacts with single- and three-phase tripping and reclosing. You can improve reliability by maintaining service to customers who are not on the faulted phase of the feeder. Use the frequency window elements to qualify the health of the source (including DER/distributed generation sources) before closing the recloser to restore power.

Communications-Assisted Protection Schemes—Integrate the SEL-651R into either Ethernet- or serial-based communications networks with standard DNP3 and Modbus protocols or optional IEC 61850. You can use communications for local and remote engineering access, SCADA, real-time protection and control, loop restoration, islanding detection, blocking, and fast bus tripping schemes. The Parallel Redundancy Protocol (PRP) is also available as a standard option on SEL-651R recloser controls with dual-Ethernet copper or dual-Ethernet fiber ports. PRP is an Ethernet-based redundancy protocol that provides seamless network failover for systems such as electrical substations.

High-Impedance Fault Detection—Detect downed conductors and high-impedance faults with the optional AST. Also, see how high-impedance fault detection can accelerate your wildfire mitigation plans.

Distributed Generation Protection—Protect both the utility and the independent power producer with one low-cost device. You can control DER interconnections with IEEE 1547-2018 protection and synchronization and innovative SEL fast islanding detection.

Inrush Detection—Detect transformer energization or motor startup, and block tripping for inrush conditions with a second-harmonic blocking element. The harmonic detection element lets you block selected tripping elements until the inrush subsides.

Load Shedding—Use underfrequency and undervoltage elements to implement basic load-shedding schemes. For more advanced load-shedding schemes, rate-of-change-of-frequency (ROCOF) elements can shed load for increasing or decreasing frequency.

Speed Up Distribution Protection—Combine the SEL Wireless Protection System with the SEL-651R for more intelligent protection. The SEL-FT50 transmitters, located on branches, laterals, and the main line, will wirelessly communicate the fault location to the SEL-651R in 6 ms. This allows both fast tripping for main-line faults as well as fuse-saving and fuse-blowing schemes on the same feeder.

Secure Ethernet Communications—Use Media Access Control Security (MACsec) to enhance the existing cybersecurity of the SEL-651R and reduce operation and maintenance expenses. MACsec secures Ethernet traffic (except IEC 61850 GOOSE and PRP) between an SEL-651R and SEL-3622 Security Gateway or Key Server MACsec-enabled routers/radios, providing confidential communication and maintaining message integrity between devices. Key management is automated via the MACsec Key Agreement (MKA) to simplify commissioning and improve the overall user experience.

Features

    1. 1

      64 SELogic variables replace traditional panel switches with 32 latching, 16 local, and 32 remote control points.

    2. 2

      Standard six voltage inputs with PT and low-energy analog (LEA) options provide measurements on both sides of the recloser.

    3. 3

      Standard multisession Modbus TCP and DNP3 and optional IEC 61850 easily integrate with existing systems.

    4. 4

      Standard dual copper Ethernet ports or optional dual fiber Ethernet ports allow communication between devices and provide redundancy. An optional single fiber Ethernet port is also available. 

    5. 5

      Two standard EIA-232 ports, an EIA-485 port, and a USB port provide several communications options.

    6. 6

      Navigation controls make information readily accessible.

    7. 7

      Optional software-programmable tricolored LEDs provide improved status indication.

    8. 8

      Programmable control pushbuttons and configurable labels provide ease of operation.

    9. 9

      EIA-232 front serial port provides local access.

    1
    2
    3
    4
    5
    6
    7
    8
    9
    1. 1

      Painted aluminum single-door enclosure

    2. 2

      Pole mounting bracket

    3. 3

      Three-point latch

    4. 4

      Laptop tray

    5. 5

      Space for accessories

    6. 6

      Convenience outlet

    7. 7

      Battery location

    1
    2
    3
    4
    5
    6
    7
    1. 1

      Painted aluminum dual-door enclosure

    2. 2

      Pole mounting bracket

    3. 3

      Three-point latch

    4. 4

      Laptop tray

    5. 5

      Space for accessories

    6. 6

      Convenience outlet

    7. 7

      Battery location

    1
    2
    3
    4
    5
    6
    7

Details

Control Cable Interface
Select control interfaces for reclosers from ABB, Eaton (Cooper), G&W, Hawker-Siddeley, Siemens, and Tavrida. See the Recloser Compatibility tab to learn more about the supported recloser models.

Enclosure
Select the painted stainless steel versions of our enclosures for superior corrosion resistance, especially in areas prone to salt or other corrosive chemicals. 

Low-Energy Analog (LEA) Voltage Inputs
Reduce costs and save space with LEA voltage inputs. You can use LEA inputs for three or all six voltage input channels. The SEL-651R supports many popular reclosers that have sensors built right into the recloser bushings (eliminating the need to hang and wire potential transformers to measure the line voltages).

High-Impedance Fault Detection
Detect more high-impedance faults than with traditional protection by using AST.

Additional Inputs and Outputs
Add seven inputs and eight outputs. Options include: seven 12 V inputs with five Form A outputs and two Form C outputs, or two 125 V inputs and five 12 V inputs with five Form A outputs and two Form C outputs.

Ethernet
Choose from single-fiber or dual-redundant fiber Ethernet port upgrade options.

IEC 61850
Easily integrate the SEL-651R into your IEC 61850 communications systems.

Power Supply
Select from 230 Vac, 125 Vdc, or 48 Vdc alternatives to the standard 120 Vac power supply.

Battery
Upgrade to the 40 Ah extended capacity battery to increase your operation time after a loss of ac power.

Configurable Labels
Customize your control pushbutton and target LEDs to match your application and workflow with the user-configurable label insert kit.

Tricolor LEDs
Program the pushbutton and target LEDs to display as red, amber, or green to meet your application needs and preferences.

Accessories
Select one of the accessories from our published list, or contact us with your specific needs.

Minimum Software Version

Videos

Establishing MACsec Automatic Commissioning Mode

Establishing MACsec Manual Commissioning Mode

Latest Firmware Versions

There are no firmware versions available for this product.

Product Revision Firmware ID Date Available Serial Number
SEL-651R-0 R204 SEL-651R-R204-V0-Z007003-D20140207 3/15/14 1140740001
Please contact Application Engineer for firmware related to your hardware platform.  The current revision does not apply to all hardware.
SEL-651R-0 R115 SEL-651R-R115-V0-Z006003-D20140207 3/15/14 1140740001
Please contact Application Engineer for firmware related to your hardware platform.  The current revision does not apply to all hardware.
SEL-651R-1 R310 SEL-651R-1-R310-V0-Z006001-D20140207 3/15/14 1140740001
Please contact Application Engineer for firmware related to your hardware platform.  The current revision does not apply to all hardware.
SEL-651R-2 R502-V0 SEL-651R-R502-V0-Z102100-D20240618 6/28/24 ~1241800001 or ~3241800001
Product also built in Purdue factory, serial number ~7241800001
Please contact Application Engineer for firmware related to your hardware platform. The current revision does not apply to all hardware.
SEL-651R-2 R413-V0 SEL-651R-2-R413-V0-Z013003-D20230130 2/14/23 ~1230450001
Please contact Application Engineer for firmware related to your hardware platform.  The current revision does not apply to all hardware.

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.

Minimum Software Version

Sales Resource Central access is required to view the content in this tab.

Sales Resource Central

651R - Software Tab

Configuration

acSELerator QuickSet SEL-5030 Software

QuickSet is a tool for engineers and technicians to quickly and easily configure, commission, and manage power system devices. QuickSet includes a Graphical Logic Editor and a device template tool to reduce configuration time and streamline deployment.

Learn more and download on the QuickSet software page.


acSELerator Architect SEL-5032 Software

Architect allows users to configure and document IEC 61850 systems that include GOOSE, Sampled Values (SV), or Manufacturing Message Specification (MMS) communications. Architect automatically compares SCL files with IEC 61850 requirements to ensure standard compliance.

Learn more and download on the Architect software page.


Automated Data Collection

SEL Device Management and Automation (DMA) Application Suite

Available on the Blueframe platform, DMA applications automatically collect, store, and manage device-specific information like oscillography, Sequence of Events (SOE) data, device settings, and property information. They also provide automated password rotation and streamlined device audits.

Learn more on the DMA software page.


Visualization and Analysis

SEL-5601-2 Synchrowave Event Software

Synchrowave Event helps engineers diagnose a protective relay’s behavior during a power system fault. It is a powerful and easy-to-use solution for displaying and analyzing SEL relay event reports and COMTRADE files.

Learn more and download on the Synchrowave Event software page.