The SEL-3360 is a versatile computing platform built to withstand harsh environments in utility and industrial applications. It can run the hardened SEL Blueframe or SEL RTAC operating systems, run versions of Linux and Microsoft Windows, or run bare-metal or hosted hypervisors.
Designed, manufactured, and tested to the same IEC standards as our protective relays, every SEL computing platform provides Dependable Computation for Critical Infrastructure® and comes with a standard ten-year warranty.
Kiosk Computer—Select the SEL-3360 for remote user applications that require the power of a high-performance PC. With its small footprint, the SEL-3360 packs a lot of computing power into a limited space (with a 2.0 or 2.8 GHz quad-core Intel Xeon processor). Passive cooling and a broad temperature range mean it is possible to install SEL computing platforms in locations where off-the-shelf computers would not survive. With one of the highest MTBF ratings in the industry, the SEL-3360 can operate with little or no maintenance, making it ideal for unattended operation.
Original Equipment Manufacturer (OEM) Software Appliance—Whether you are currently shipping a tough appliance, thinking about deploying your software as a dedicated appliance for rugged environments, or just at the idea stage, consider reselling the SEL-3360 with a custom overlay specially crafted for your business.
Distributed Control Systems—Move your computing-intensive control applications as close to your equipment as you need. A small footprint and broad temperature range make it possible to install the SEL-3360 in locations where many computers would either not fit or not survive. Since SEL computing platforms can be installed just about anywhere, use them to ensure local control of equipment is maintained even when communications with the master control center are lost. Remotely service units using the built-in Intel Active Management Technology (AMT) functionality.
Engineering Workstation—The SEL-3360 is designed for harsh environments and made to withstand vibration, electrical surges, fast transients, and extreme temperatures. You can access the engineering workstation remotely and securely using Microsoft Windows Remote Desktop tunneled over IPsec or through Intel AMT with remote KVM over IP.
LED lamp test button
Alarm and operational status LED indicators
Ethernet port link status and network LEDs
Serial port Transmit and Receive LEDs
Hard disk drive activity LED
Three programmable bicolor LEDs
Two front-panel USB 3.1 ports
 Two DVI-D ports
Two high-speed Gigabit Ethernet ports
Four USB 3.1 ports
Line-in, line-out, and microphone jacks
Two built-in EIA-232 ports
DisplayPort monitor connection technology
External power supply connection*
*Add a built-in power supply as well as PCIe expandability with the SEL-3360E (expandable model). The SEL-3360S (standard model) is shown.
Form C alarm contact output
 LED lamp test button
Alarm and operational status LED indicators
Ethernet port link status and network LEDs
Serial port Transmit and Receive LEDs
Up to two hot-swappable SSDs
Hard disk drive activity LED
Three programmable bicolor LEDs
Two front-panel USB 3.1 ports
 Heat sink and no fans or moving parts
Two DVI-D ports
Two high-speed Gigabit Ethernet ports
Four USB 3.1 ports
Line-in, line-out, and microphone jacks
Two built-in EIA-232 ports
DisplayPort monitor connection technology
Form C alarm contact output
Two nonproprietary PCIe expansion slots
Built-in ac/dc power supply
 Industrial and substation automation and computing systems require 24/7 availability and ease of service when necessary. SEL computing platforms are designed with a focus on RAS—reliability, availability, and serviceability. The SEL-3360 meets these requirements with the following:
Reliability
SEL designs, manufactures, and tests every computing platform in house. Our computing platforms have one of the highest MTBF ratings in the industry, and they are backed by a ten-year warranty.
Availability
Designed to keep your system operational for longer periods, the SEL-3360 can be powered by dual external SEL-9331 Power Supply modules connected in parallel, which can be energized from two independent sources. The two-slot 2.5"     SATA drive bay can be loaded with solid-state drives (SSDs) and supports RAID 0 and 1 configurations. The unique SEL system monitor (SysMon), Backup and Recovery Tool (BaRT), and watchdog timer maximize system availability by alerting users of potential     issues and minimizing downtime with automatic recovery from system crashes.
Serviceability
Intel AMT provides high serviceability. Users can perform diagnostics, install software or OSs, and even command a reboot remotely. Additionally, SEL SysMon logs events specific to the installed system to aid in quick recovery.
Robust Hardware Design
SEL computing platforms are designed for maximum reliability, with no fans or moving parts, and are backed by a ten-year warranty. The SEL-3360 has a durable power supply, an advanced thermal management system, error-correcting     memory, and single-level cell (SLC) SSDs to provide reliable operation in the harshest environments.
Reliable Operation
Install the SEL-3360 in harsh environments. It is designed to withstand 15 kV electrostatic discharge, fast transients, conducted and radiated     emissions, up to 15 g shock, seismic and sustained vibration, voltage surge, and large magnetic field disturbances.
Multiple Power Supply Options
The SEL-3360E comes with an internal SEL-9331 Power Supply, while the SEL-3360S can be powered by an external SEL-9331 or any other 12 Vdc source. Two models of the SEL-9331 are available: high voltage     (120/240 Vac or 125/250 Vdc) and low voltage (48 Vdc). 
Watchdog Functionality
Monitor and alarm for numerous system services and conditions with an embedded controller that provides an extra level of computer system reliability. The embedded controller includes a programmable system monitor interface     and alarm configuration.
High-Performance Intel Quad-Core Processors
The SEL-3360 features Intel multicore processors with Intel vPro technology and up to 64 GB ECC RAM, providing the power you need for any application.
Multiple I/O Ports
Directly connect to local peripherals and high-speed network interfaces with two Ethernet ports, audio I/O, six USB 3.1 ports, three digital video ports, and two serial ports.
Flexibility With PCIe Slots
The SEL-3360E provides two PCI Express expansion slots which allows you to add additional serial ports, Ethernet ports, I/O, or other PCI Express cards that your application requires. 
OS Choices
You can purchase the SEL-3360 as hardware-only or configure it to run a variety of Linux or Microsoft Windows OSs to provide extreme flexibility and functionality along with enhanced security features.
Large Storage Capacity
Choose from three SSD options to suit your application:
With a two-drive SSD bay, you can create one large volume or configure a typical RAID system that provides redundant and more reliable storage.
The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.
Sales Resource Central access is required to view the content in this tab.
Sales Resource CentralSEL offers a wide range of drivers, firmware, and system software for the SEL-3350, SEL-3355, and SEL-3360 computing platforms and SEL-3390 expansion cards.
Visit the SEL Software Downloads page to find available downloads for SEL computing platforms and expansion cards.
SEL-5815 adds Parallel Redundancy Protocol (PRP) support compliant with IEC 62439-3 to SEL computing platforms.
Learn more and download on the SEL-5815 product page.
Use SEL BaRT to quickly and easily create a snapshot of your computing platform’s operating system and configuration. SEL BaRT was designed specifically for SEL’s computing platform line and takes advantage of each platform’s features.
Learn more and download here.
| Cable Part Number | Termination | Length | Notes | Schematic | 
|---|---|---|---|---|
| C605A | DB-9 Male | 1 to 100 ft | SEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ-45 M/DB-9 M, IRIG-B, Hardware Flow Control) | View | 
| C489 | DB-9 Male | 1 to 100 ft | SEL RJ45 Serial Cable to SEL DNP (RS-232, DTE-DTE, RJ45 M/DB-9 M, IRIG-B) | View | 
| C478A** | DB-9 Female | 1 to 6 ft | SEL RJ45 Serial Adapter Cable (RS-232, DTE-DCE, RJ45 M/DB-9 F, IRIG-B, Pin 1 Power, Hardware Flow Control) | View | 
| C478N** | DB-9 Female + BNC | 1 to 6 ft | SEL RJ45 Serial Adapter Cable (RS-232, DTE-DCE, RJ45 M/DB-9 F/BNC F, IRIG-B, Pin 1 Power, Hardware Flow Control) | View | 
| C605 | DB-9 Male | 1 to 6 ft | SEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45 M/DB-9 M, IRIG-B, Pin 1 Power, Hardware Flow Control) | View | 
| C605R* | DB-9 Male | 1 to 100 ft | SEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45 M/DB-9 M, IRIG-B, Hardware Flow Control) | View | 
| C477 | DB-9 Male | 1 to 150 ft | SEL RJ45 Serial Cable to GE DNP I/O (RS-485, RJ45 M/DB-9 M) | View | 
| C607 | Tinned Wires | 1 to 330 ft | SEL RJ45 Serial Cable for Terminal Server (RJ45 M/Tin Wires) | View | 
| C616 | DB-9 Male | 1 to 100 ft | SEL RJ45 Serial Cable (RS-232, DTE-DCE, RJ45 M/DB-9 M, IRIG-B, Pin 1 Power, Hardware Flow Control) | View | 
| C629A | RJ45 | 1 to 100 ft | SEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45 M/RJ-45 M, IRIG-B) | View | 
| C629R* | RJ45 | 1 to 100 ft | SEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45 M/RJ-45 M, IRIG-B, Hardware Flow Control) | View | 
| C659 | DB-9 Male + BNC | 1 to 100 ft | SEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45 M/DB-9 M/BNC M, IRIG-B, Pin 1 Power, Hardware Flow Control) | View | 
| C972 | BNC | 1 to 130 ft | SEL RJ45 Serial Cable (Modulated IRIG, RJ45 M/BNC M) | View | 
| C429 | RJ45 Male | 1 to 100 ft | SEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45/DB-9 M) | View | 
| C432 | RJ45 | 1 to 100 ft | SEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45/RJ45 M, Hardware Flow Control) | View | 
*This cable is double-shielded (contains both foil and braid shields) with the shield connected to the shell at both ends of the cable for improved immunity to electrical disturbances that can cause data loss.
**These cables are for connecting to existing SEL serial cables with a DB-9 connector and fiber-optic SEL-2800 series transceivers.