The SEL-735 offers high-accuracy metering combined with detailed power quality analysis. With data available at their fingertips, operators can easily identify power system anomalies and mitigate their impact.
For high-accuracy revenue metering applications, the SEL-735 exceeds ANSI C12.20 0.1 and IEC 62053-22 0.1 S accuracy class requirements over a wide current range. The SEL-735 maintains this accuracy through its entire service life, eliminating costs associated with field calibration. This makes the SEL-735 the premier choice for points of common coupling, interchanges, and load centers.
With optional continuous waveform streaming, the SEL-735 precisely samples and sends waveform data from the power system at 3 kilosamples per second (ksps). The SEL-735 displays this oscillography in real time on the optional 5-inch color touchscreen or via SEL Synchrowave software.
Ensure Accurate Revenue Metering—Exceed ANSI C12.20 0.1 and IEC 62053-22 0.1 S accuracy class requirements with bidirectional, full four-quadrant energy metering. Many new metering installations, such as distributed generation, operate over a wide current range. The SEL-735 accurately reports energy even in the presence of harmonics and distorted waveforms and provides high accuracy over an extended operating range. The SEL-735 will meet Class 0.1 accuracy requirements for its entire service life.
Compensate for Errors in Instrument Transformers—Increase metering accuracy by compensating for instrument transformer errors. The SEL-735 interpolates six user-defined calibration points and corrects ratio and phase errors over the entire measurement range. You can decrease replacement and maintenance costs by compensating for each instrument transformer individually.
Measure and Report Reliable Power Quality Indicators—Ensure precise and reliable measurements with IEC 61000-4-30 Class A power quality compliance. You can size feeders appropriately, safeguard equipment, and plan upgrades using power quality indicators for predictive maintenance. The SEL-735 measures harmonics, interharmonics, flicker, power factor, voltage disturbances, K-factor, and other key power quality indicators.
Load Profile Data—Collect billing data with a simple-to-use load profile recorder that captures years of data. Independent load profile recorders in the SEL-735 allow simultaneous meter and power quality logging of up to 512 analog channels for up to 20 years. The SEL-735 can trend averages, minimums, maximums, changes, and snapshots at a rate as often as every three seconds.
Stream and Record Waveform Data—The SEL-735 captures every disturbance in your power system. Optional continuous waveform streaming precisely samples voltage and current signals at 3 ksps and sends the data to SEL Synchrowave software for visualization. Load profile history is available to view, retrieve, and analyze for years, thanks to the available 1 GB of onboard storage.
Record Voltage Sag, Swell, and Interruption (VSSI) Data—Enabled from the factory, the VSSI recorder time-stamps voltage excursions with up to 4 ms resolution and records indefinitely using an adaptive sampling rate. Settings include trigger thresholds from ±3 percent to ±100 percent of the actual value and an automatic recording duration dependent on the length of the voltage excursion.
Streamline Commissioning, Testing, and Daily Use—View real-time metered quantities, phasor diagrams, voltage and current waveforms, and more with the intuitive always-on touchscreen display. Quickly navigate between applications and folders, set complex passwords, and configure settings without connecting a laptop. Speed up accuracy testing by visualizing test pulses, accumulated energy, and instantaneous signals.
Bundle Hardware and Software—Automate data retrieval, quickly visualize data, and create custom reports with the enterprise data collection and reporting software bundle, which includes SEL-5705 Synchrowave Reports software. This combination of hardware and software simplifies ordering and license management, eliminates large up-front base license fees, and allows utilities to incrementally purchase the software device license for that meter.
Capacitive 5-inch (12.7 cm), 800 × 480 color touchscreen
Full onscreen keyboard
Folders and applications to access information
Pushbutton to return to default home screen
Six programmable LEDs
USB Type-C port
Simple Test Mode access
Customizable local controls
Custom nameplate and barcode
Customizable three-line or single-line display
Customizable scaling and formatting
Simple front-panel navigation
Six programmable LEDs
Customized local controls
ANSI Type II optical port or EIA-232 port
Custom nameplate and barcode
Power supply board: 2 inputs, 3 outputs
Main board: RJ45 copper or fiber-optic Ethernet, EIA-232, IRIG-B, EIA-232/-485
Communications board (Expansion Slot #1): EIA-485, telephone modem, EIA-232
Sealing provision
I/O board (Expansion Slot #2): 4 inputs, 4 outputs (solid-state or electromechanical); or 4 analog outputs, 4 solid-state outputs
CT board: Ia, Ib, Ic
PT board: Va, Vb, Vc, Vn
Display cycle-by-cycle voltage and current waveforms in real time. The Wave View feature offers oscilloscope-like functionality, improving your awareness of system distortions and allowing you to troubleshoot power quality issues that can affect sensitive equipment.
Analyze the real-time voltages and currents in a power system during balanced and unbalanced conditions. This allows you to verify that the system wiring is correct during commissioning, see changes in system conditions as loads vary, and more.
Monitor the power and power factor in your system to measure system efficiency and the real-time load flow.
View the energy metering quantities imported and exported by the system. You can reset the energy values via the display and record the time and date of reset.
Monitor power and energy accumulation in each delivered/received, lagging/leading quadrant for bidirectional metering. Four-quadrant VAR metering allows you to verify system efficiency.
Continuously monitor all three power system phases from a distance. Customizable screens provide useful defaults, large fonts, and numerous choices for analog quantities.
The onscreen QWERTY keyboard allows you to quickly and easily enter passwords, search for Device Word bits, and enter settings.
Speed up accuracy testing by visualizing test pulses, accumulated energy, and instantaneous signals. When in Test Mode, the SEL-735 freezes the billing quantities to isolate your test inputs from revenue billing.
Monitor PQ anywhere with the rugged SEL-735 Portable Power Quality Meter. You can pinpoint PQ problems and energy consumption on subcircuits with clamp-on CTs and clip-on voltage leads. In addition, the portable meter lets you log years’ worth of data with 1 GB of onboard memory.
The easily extractable meter’s simple retrofit brackets replace draw-out meters. To extract the meter for field testing, you simply pull the quick-release latches and remove the disconnects.
Replace socket meters with a low-cost enclosure and prewired FT-1 test switch. You can quickly install the meter with the support of thoughtful design details, such as DIN rails for accessories; a lockable, stainless-steel latching system; wall-mount brackets; and wire clamps. The fully sealed enclosure complies with NEMA 4X, IEC 529, and IP66 protection requirements.
Accurate Metering
The SEL-735 exceeds the requirements of ANSI and IEC accuracy standards over a wide current range. Capable of reliable and precise metering even in the presence of harmonics, the SEL-735 exceeds the 0.1 accuracy class requirements of ANSI C12.20 and 0.1 S accuracy class for IEC 62053-22. Quality-focused manufacturing ensures that the meter will meet these accuracy requirements throughout its service life.
Load Profile Data Collection
You can collect billing data with a simple-to-use load profile recorder that captures years of data.
Advanced Integration
The SEL-735 integrates seamlessly into Itron MV-90 billing software, IEC 61850, DNP3, IEEE C37.118, Modbus, or SEL communications architectures. Multiple communications ports and protocols enable the SEL-735 to simultaneously communicate with up to ten devices.
IEEE C37.118.1a-2014 Synchrophasors—Collect real-time measurements of electrical quantities, then use these data to perform wide-area control, validate system models, determine stability margins, maximize stable system loading, detect islanding, record system-wide disturbances, and visualize dynamic system responses. The synchrophasors in the SEL-735 adhere to IEEE C37.118.1a-2014, making them ideal for applications requiring fast response times under dynamic conditions.
Instrument Transformer Compensation
The SEL-735 is the only SEL product to provide both angular and magnitude compensation for instrument transformer errors. Correct delays and errors on each phase to achieve high-performance system accuracy, even when using protection-grade transformers. The SEL-735 is equipped with the powerful combination of IEEE C37.118 and Instrument Transformer Compensation (ITC), so you can choose to apply correction at either the synchrophasor interface or all metering interfaces, providing flexibility for many applications.
IEC 61850 GOOSE and MMS
Using IEC 61850 GOOSE, the SEL-735 can communicate peer to peer with another device to exchange metering, power quality, or control data in real time over Ethernet. Or, it can use MMS to report to an MMS client, such as a SCADA master.
Transformer and Line-Loss Compensation
By entering transformer nameplate and line impedance information directly into the meter, you can automatically compensate for transformer or line losses and move the billing point.
Time-of-Use (TOU) Metering
You can report flexible, time-differentiated energy and demand registers with multiple day types, rates, and seasons as well as a 20-year programmable calendar.
Predictive Demand
With the predictive demand function, you can monitor accumulated demand and alarm when the demand exceeds a user-defined limit. The SEL-735 can then shut down loads or peak-shave with generation to avoid demand charges. The predictive demand alarm is available through IEC 61850, Modbus, DNP3, Mirrored Bits communications, and the front-panel LEDs.
Software Integration Solutions
Basic Power Quality (PQ) Metering Features
Basic Power Quality (PQ) Metering Features
Intermediate PQ Metering Enhancements From Basic
Advanced PQ Metering Enhancements From Intermediate
Advanced PQ Metering Enhancements From Intermediate
Advanced PQ Metering With Touchscreen
Enhancements from Advanced Monochromatic Meter:
Advanced PQ Metering With Touchscreen and Portable Case
Product | Revision | Z Number | acSELerator QuickSet Version | SEL Grid Configurator Version |
---|---|---|---|---|
SEL-735 | R208-V1 | 103 | 7.3.0.4 | |
SEL-735 | R208-V0 | 103 | 7.3.0.4 | |
SEL-735 | R207-V6 | 102 | 6.10.3.0 | |
SEL-735 | R207-V5 | 102 | 6.10.3.0 | |
SEL-735 | R207-V4 | 102 | 6.10.3.0 | |
SEL-735 | R207-V3 | 102 | 6.10.3.0 | |
SEL-735 | R207-V2 | 102 | 6.10.3.0 | |
SEL-735 | R207-V1 | 102 | 6.10.3.0 | |
SEL-735 | R207-V0 | 102 | 6.10.3.0 | |
SEL-735 | R206-V4 | 102 | 6.10.3.0 | |
SEL-735 | R206-V3 | 102 | 6.10.3.0 | |
SEL-735 | R206-V2 | 102 | 6.10.3.0 | |
SEL-735 | R206-V1 | 102 | 6.10.3.0 | |
SEL-735 | R206-V0 | 102 | 6.10.3.0 | |
SEL-735 | R205-V2 | 102 | 6.10.3.0 | |
SEL-735 | R205-V1 | 102 | 6.10.3.0 | |
SEL-735 | R205-V0 | 102 | 6.10.3.0 | |
SEL-735 | R203-V3 | 101 | 6.8.2.0 | |
SEL-735 | R203-V2 | 101 | 6.8.2.0 | |
SEL-735 | R203-V1 | 101 | 6.8.2.0 | |
SEL-735 | R203-V0 | 101 | 6.8.2.0 | |
SEL-735 | R201-V4 | 100 | 6.7.2.2 | |
SEL-735 | R201-V3 | 100 | 6.7.2.2 | |
SEL-735 | R201-V2 | 100 | 6.7.2.2 | |
SEL-735 | R201-V1 | 100 | 6.7.2.2 | |
SEL-735 | R201-V0 | 100 | 6.7.2.2 | |
Firmware revision for units manufactured on or after 7/17/2018. Please contact an Application Engineer for further assistance if needed. | ||||
SEL-735 | R119-V1 | 011 | 6.6.0.0 | |
SEL-735 | R119-V0 | 011 | 6.6.0.0 | |
Firmware revision for units manufactured prior to 7/17/2018. Please contact an Application Engineer for further assistance if needed. | ||||
SEL-735 | R118-V1 | 011 | 6.6.0.0 | |
Supports Forms 5, 36, and 9 | ||||
SEL-735 | R117-V2 | 010 | 6.6.0.0 | |
Supports Forms 5, 36, and 9 |
Product | Revision | Firmware ID | Date Available | Serial Number |
---|---|---|---|---|
SEL-735 | R209-V0 | SEL-735-R209-V0-Z104101-D20240924 | 9/30/24 | ~3242740001 |
SEL-735 | R119-V2 | SEL-735-R119-V2-Z011008-D20230323 | 4/3/23 | ~1230930001 or ~3230930001 |
The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.
Product | Revision | Z Number | acSELerator QuickSet Version | SEL Grid Configurator Version |
---|---|---|---|---|
SEL-735 | R208-V1 | 103 | 7.3.0.4 | |
SEL-735 | R208-V0 | 103 | 7.3.0.4 | |
SEL-735 | R207-V6 | 102 | 6.10.3.0 | |
SEL-735 | R207-V5 | 102 | 6.10.3.0 | |
SEL-735 | R207-V4 | 102 | 6.10.3.0 | |
SEL-735 | R207-V3 | 102 | 6.10.3.0 | |
SEL-735 | R207-V2 | 102 | 6.10.3.0 | |
SEL-735 | R207-V1 | 102 | 6.10.3.0 | |
SEL-735 | R207-V0 | 102 | 6.10.3.0 | |
SEL-735 | R206-V4 | 102 | 6.10.3.0 | |
SEL-735 | R206-V3 | 102 | 6.10.3.0 | |
SEL-735 | R206-V2 | 102 | 6.10.3.0 | |
SEL-735 | R206-V1 | 102 | 6.10.3.0 | |
SEL-735 | R206-V0 | 102 | 6.10.3.0 | |
SEL-735 | R205-V2 | 102 | 6.10.3.0 | |
SEL-735 | R205-V1 | 102 | 6.10.3.0 | |
SEL-735 | R205-V0 | 102 | 6.10.3.0 | |
SEL-735 | R203-V3 | 101 | 6.8.2.0 | |
SEL-735 | R203-V2 | 101 | 6.8.2.0 | |
SEL-735 | R203-V1 | 101 | 6.8.2.0 | |
SEL-735 | R203-V0 | 101 | 6.8.2.0 | |
SEL-735 | R201-V4 | 100 | 6.7.2.2 | |
SEL-735 | R201-V3 | 100 | 6.7.2.2 | |
SEL-735 | R201-V2 | 100 | 6.7.2.2 | |
SEL-735 | R201-V1 | 100 | 6.7.2.2 | |
SEL-735 | R201-V0 | 100 | 6.7.2.2 | |
Firmware revision for units manufactured on or after 7/17/2018. Please contact an Application Engineer for further assistance if needed. | ||||
SEL-735 | R119-V1 | 011 | 6.6.0.0 | |
SEL-735 | R119-V0 | 011 | 6.6.0.0 | |
Firmware revision for units manufactured prior to 7/17/2018. Please contact an Application Engineer for further assistance if needed. | ||||
SEL-735 | R118-V1 | 011 | 6.6.0.0 | |
Supports Forms 5, 36, and 9 | ||||
SEL-735 | R117-V2 | 010 | 6.6.0.0 | |
Supports Forms 5, 36, and 9 |
Sales Resource Central access is required to view the content in this tab.
Sales Resource CentralQuickSet is a tool for engineers and technicians to quickly and easily configure, commission, and manage power system devices. QuickSet includes a Graphical Logic Editor and a device template tool to reduce configuration time and streamline deployment.
Learn more and download on the QuickSet software page.
Architect allows users to configure and document IEC 61850 systems that include GOOSE, Sampled Values (SV), or Manufacturing Message Specification (MMS) communications. Architect automatically compares SCL files with IEC 61850 requirements to ensure standard compliance.
Learn more and download on the Architect software page.
Available on the Blueframe platform, DMA applications automatically collect, store, and manage device-specific information like oscillography, Sequence of Events (SOE) data, device settings, and property information. They also provide automated password rotation and streamlined device audits.
Learn more on the DMA software page.
synchroWAVe Event is an easy-to-use event report analytic software that helps engineers diagnose the cause of power system disturbances, including faults.
Learn more and download on the synchroWAVe Event software page.
Synchrowave Reports automates reporting of metering and power quality data via email or web browser. Quickly identify trends, harmonic disturbances, and other power quality concerns to drive planning, operating, and accounting decisions that will increase efficiency and reduce costs.
Learn more and download on the Sychrowave Reports software page.
SEL-734 and SEL-735 Product Feature Comparison
The SEL-734 Revenue Meter is no longer in production. SEL recommends selecting the SEL-735 in place of the SEL-734.
SEL-735 Power Quality and Recording Options
Choose from three power quality options to fit any application and budget.
Feature | Basic | Intermediate | Advanced |
---|---|---|---|
General | |||
Display | Customizable three-line or single-line display | Customizable three-line or single-line display | Customizable three-line or single-line display; 5-inch 800 × 480 color touchscreen display* |
Front Port | ANSI Type II optical port or EIA-232 port | ANSI Type II optical port or EIA-232 port | ANSI Type II optical port or EIA-232 port; Type-C USB* |
Memory | 128 MB | 256 MB | 1 GB |
Max Harmonic Order | 15th | 63rd | 63rd |
Interharmonic Quantities | No | No | Yes |
Harmonic Angles | No | No | Yes |
Power Harmonics | No | No | Yes |
Waveform Capture | |||
Samples Per Cycle | 16 | 16, 128 | 16, 128, 512 |
Duration (cycles) | 15 | 15–600 | 15–600 |
Number of Events | 256 | 33–6,200 | 101–10,000 |
COMTRADE Reports | Yes | Yes | Yes |
Wave View Oscillography | No | No | Yes |
Continuous Waveform Streaming to Synchrowave | Upgradable | Yes | Yes |
Load Profile Data | |||
Recorders × Channels | 1 × 16 | 12 × 16 | 32 × 16 |
Acquisition Rates | 1–120 min | 3–59 s, 1–120 min | 3–59 s, 1–120 min |
Storage Duration | 0–10 years, varies with acquisition rate and number of channels used | 0–20 years, varies with acquisition rate and number of channels used | 0–20 years, varies with acquisition rate and number of channels used |
Example Duration | 10 years for 16 channels logged every 10 min | 20 years for 16 channels logged every 10 min | 20 years for 16 channels logged every 10 min |
Voltage Sag, Swell, Interruption (VSSI) Recorder | |||
Typical Number of Summary Events | 270 | 270 | 600 |
Number of Detailed Rows | 60,000 | 60,000 | >130,000 |
Minimum Disturbance Duration | 1/4 cycle | 1/4 cycle | 1/4 cycle |
Sampling Rate | 4 samples/cycle–1 sample/day, adaptive | 4 samples/cycle–1 sample/day, adaptive | 4 samples/cycle–1 sample/day, adaptive |
Sequential Events Recorder (SER) | |||
Number of Events | >80,000 | >80,000 | >80,000 |
Number of Channels Monitored | ≤72 | ≤72 | ≤72 |
IEC 61000-4-30 PQ Compliance | |||
150/180-Cycle, 10-Minute, 2-Hour | - | Class A | Class A |
Flicker | - | Class A (10-min, 2-hr updates) | Class A (1-min, 10-min, 2-hr updates) |
Voltage Harmonics | - | - | Class A |
Current Harmonics | - | - | Class A |
*Optional feature