html{display:none} SEL-5230 ACSELERATOR Database API | Schweitzer Engineering Laboratories

SEL-5230

acSELerator Database API

The acSELerator Database API is a representational state transfer (RESTful) web service that provides access to device data collected by acSELerator Team SEL-5045 Software. Once acSELerator Team archives data in the acSELerator Database, third-party software tools can use the acSELerator Database API to send standard HTTP GET requests as well as “strongly typed” request objects. 

The application programming interface (API) provides an integration point that requires further programming to complete the system. Depending on the network topology and number of client applications, SEL offers two versions of the acSELerator Database API. Please contact us for additional information or a complimentary consultation to identify the best solution for your system needs.

Part Number
5230-0001—Single database with single client connection
5230-0002—Enterprise; multiple database connections with multiple clients

Starting At

$6,558

Request More Information

(0/250)

*Required


5230 diagram 2

Details

The acSELerator Database API is a RESTful web service. It supports standard HTTP GET requests as well as “strongly typed” requests. The API is available in two versions, each providing an interface for programming to complete the system. Please contact us for assistance to identify the best solution for your system.

Part Number
5230-0001—Single database with single client connection
5230-0002—Enterprise; multiple database connections with multiple clients

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.


5230 - Software Tab

Supporting Software

acSELerator Team SEL-5045 Software

Team automates the collection of power system data—such as event reports, Sequence of Events (SOE) data, and meter profile data—storing it in a central location for easy access with other SEL software.

Learn more and download on the Team software page.


acSELerator Meter Reports SEL-5630 Software

Meter Reports enhances the visualization and analysis of metering data collected by acSELerator Team SEL-5045 Software. Meter Reports displays the information so that you can drive planning, operating, and accounting decisions that will increase efficiency and reduce costs.

Learn more and download on the Meter Reports software page.


SEL Compass

Compass provides simple and convenient tools for managing SEL digital content. Users can keep software applications and relay configuration drivers up to date without manually browsing product webpages as well as download new product updates and literature.

Learn more and download on the Compass software page.