html{display:none} SEL-734B Advanced Monitoring and Control System | Schweitzer Engineering Laboratories

SEL-734B

Advanced Monitoring and Control System

The SEL-734B with low-energy analog (LEA) inputs provides advanced monitoring and control capabilities for applications, such as capacitor bank control and feeder monitoring. LEA sensor compatibility allows safe, fast, and inexpensive installations. Advanced communications report data to SCADA systems and allow remote operations from a control center.

Order enclosures with preloaded control schemes or design custom controls, such as capacitor bank controllers or sectionalizers, using acSELerator QuickSet SEL-5030 Software templates. SEL capacitor bank control and sectionalizer templates improve efficiency, increase reliability, and reduce installation time and maintenance costs. User-customized templates add flexibility, improving any smart grid installation.

SEL-734B Options Table

SEL-734B Design Template Guides

SEL-734B Compact Outdoor Enclosure

SEL-734B Full-Size Enclosure

SEL-734B Full-Size Enclosure Cable Drawings and Accessories

Starting at

SEL-734B Capacitor Bank Controller in Outdoor Enclosure: $2,630 USD
SEL-734B Advanced Monitoring and Control System: $1,780 USD

Request a Follow-Up

(0/250)

*Required

Request a Follow-Up


Capacitor Bank Control—Choose capacitor bank switching strategies for voltage, kVAR, current, and power factor control with the SEL-734B. Easily toggle control strategies, such as between SCADA and automatic control, from the control center with DNP3 binary objects. Implement a SCADA heartbeat to switch to islanded automatic control if SCADA communication is lost. Customizable logic allows you to modify and create control schemes to adapt to your application.

Complete Automation—Order the SEL-734B preprogrammed for capacitor bank control, or customize it to suit virtually any need. Program the SEL-734B for sectionalizing, feeder monitoring, overcurrent detection (for use in locating faults), or virtually any other application demanded. Thirty-two SELogic control equation elements allow powerful control and monitoring schemes. With features from the SEL-734 Revenue Meter included, the SEL-734B offers the most flexible monitoring and control solution on the market.

Time- and Temperature-Based Switching—Use the SEL-734B for time- and temperature-based switching now, and easily upgrade to advanced switching control based on power factor or VARs in the future.

Individual-Phase Switching—The full-size enclosure option enables the addition of three-phase voltage sensing via PT inputs. Combined with LEA current sensing via line post sensors, this gives the SEL-734B the ability to switch each phase individually.

Plug-and-Play Connections—Choose from multiple enclosure styles, various sensor input ranges, and customizable enclosures to make the SEL-734B a plug-and-play device. The SEL-734B is offered as a standalone device or is installed in a compact or full-sized enclosure with a variety of connections. Make your commissioning a plug-and-play experience with the SEL-734B.

Features

    1. 1

      Front-panel LCD for local metering data and device status

    2. 2

      EIA-232 front serial port 

    3. 3

      Local capacitor bank LED indicators

    4. 4

      Front-panel jacks for voltage measurement

    5. 5

      Local OPEN and CLOSE pushbuttons

    6. 6

      Local AUTO, SCADA, and MANUAL control pushbuttons

    7. 7

      Fuses

    8. 8

      Accessory shelf

    9. 9

      7-pin terminal block

    1
    2
    3
    4
    5
    6
    7
    8
    9
    1. 1

      Control cable insertion point sealing gland

    2. 2

      Plugged mounting holes for optional security sleeve

    3. 3

      Copper ground lug

    4. 4

      Surge suppressors for SEL-3061 Cellular Router antennas or third-party radio antennas

    5. 5

      Trouble lamp

    6. 6

      Temperature sensor

    7. 7

      Vent

    1
    2
    3
    4
    5
    6
    7
    1. 1

      Jaw

    2. 2

      Jaw 

    3. 3

      Jaw 

    4. 4

      Jaw 

    5. 5

      Jaw 

    6. 6

      Jaw 

    7. 7

      Ground lug

    8. 8

      Surge suppressors for SEL-3061 antennas or third-party radio antenna

    9. 9

      Trouble lamp

    1
    2
    3
    4
    5
    6
    7
    8
    9

Details

The SEL-734B delivers leading-edge control to any distribution system. The following list highlights some of the unique benefits and capabilities of the SEL-734B.

Install the SEL-734B in applications that require conventional or LEA sensors.

  • 120 or 25 V voltage input ranges.
  • 10 V LEA or magnetic current transformer (CT) inputs.

Monitor, trend, and log system conditions.

  • Monitor active and reactive forward and reverse power flow.
  • Trend power system conditions with up to 192 recording channels.
  • Log years' worth of data at acquisition rates as fast as 3 seconds.

Increase system accuracy and versatility with Instrument Transformer Compensation (ITC).

  • Compensate for both phase and ratio errors over six calibration points to get the most accuracy from your instrument.
  • Shift the measured signal up to ±180º. The SEL-734B can compensate for this phase shift.

Detect high-distortion conditions with harmonic triggers up to the 50th order.

  • Configure independent thresholds to target specific harmonic components.
  • Map the triggers to the front-panel LEDs or configure the scrolling LCD to quickly alert local operators.
  • Add harmonic binary triggers and analog quantities to the DNP3 or Modbus map to inform SCADA operators.
  • Start an oscillography waveform recording when the harmonic trigger asserts for postanalysis.
  • Analyze detailed harmonic data easily through the front-panel menu or the human-machine interface (HMI).

Design
Custom control schemes with programmable SELogic and acSELerator QuickSet design templates.

Reliability
Backup radios, gateways, or other accessories with an integrated 30 or 40 W, 15 Vdc power supply/backup.

Minimum Software Version

Latest Firmware Versions

There are no firmware versions available for this product.

Product Revision Firmware ID Date Available Serial Number
SEL-734B R217-V0 SEL-734-R217-V0-Z107105-D20190911 10/2/19 ~3192750001

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.

Minimum Software Version


Instruction Manuals

Sales Resource Central access is required to view the content in this tab.

Sales Resource Central

734B - Software Tab

Configuration

acSELerator QuickSet SEL-5030 Software

QuickSet is a tool for engineers and technicians to quickly and easily configure, commission, and manage power system devices. QuickSet includes a Graphical Logic Editor and a device template tool to reduce configuration time and streamline deployment.

Learn more and download on the QuickSet software page.


Automated Data Collection

SEL Device Management and Automation (DMA) Application Suite

Available on the Blueframe platform, DMA applications automatically collect, store, and manage device-specific information like oscillography, Sequence of Events (SOE) data, device settings, and property information. They also provide automated password rotation and streamlined device audits.

Learn more on the DMA software page.


Visualization and Analysis

SEL-5601-2 Synchrowave Event Software

Synchrowave Event helps engineers diagnose a protective relay’s behavior during a power system fault. It is a powerful and easy-to-use solution for displaying and analyzing SEL relay event reports and COMTRADE files.

Learn more and download on the Synchrowave Event software page.


SEL-5705 Synchrowave Reports

Synchrowave Reports automates reporting of metering and power quality data via email or web browser. Quickly identify trends, harmonic disturbances, and other power quality concerns to drive planning, operating, and accounting decisions that will increase efficiency and reduce costs.

Learn more and download on the Synchrowave Reports software page.