html{display:none} SEL Distribution Management System (DMS) Blueframe Application Suite | Schweitzer Engineering Laboratories
Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
    • Chapters
    • descriptions off, selected
    • captions off, selected

      SEL Distribution Management System (DMS)

      Blueframe Application Suite

      SEL DMS is a suite of integrated wide-area control applications designed to continuously monitor, optimize, and control distribution systems. DMS currently includes four applications: Protocol Services; Model Data Import (MDI); Power System Model (PSM); and Fault Location, Isolation, and Service Restoration (FLISR).

      FLISR is a solution that reduces customer outage times during a permanent fault. It continuously monitors breakers, reclosers, and switches for a permanent fault and takes over after any involved protection is finished. FLISR opens switching devices to isolate the faulted area and uses adjacent sources to restore power to as many customers as possible. FLISR supports any circuit breaker, recloser, or switch control that uses the DNP3 protocol.

      With the MDI application, you can import real-world geographic information system (GIS) data (using .json or .geojson files or the IEC 61970 Common Information Model [CIM]) to automatically configure and update system models. You can view and modify those system models or design new topologies manually using the PSM application, which offers a simple and intuitive graphical configuration interface. 

      With its graphical interface and integrated simulator, the DMS suite allows you to build and test your system in minutes. Once tested and deployed, the feeder configuration transforms into the live view in the FLISR application, providing you with at-a-glance status information in the web browser.

      DMS applications run on SEL Blueframe, a secure, modular application platform. Deploy SEL Blueframe on any of the SEL computing platforms (SEL-3350, SEL-3355, and SEL-3360) or virtual machines. For more information about virtual deployments, contact your local support.

      FLISR Application Package Starting At

      $6,000 per feeder

      Request a Follow-Up

      (0/250)

      *Required

      Request a Follow-Up


      Rapidly Detect Faults and Respond—FLISR continuously monitors switching devices through a supported protocol connection and automatically detects permanent faults or voltage (open-phase and loss-of-source) events. After protection devices complete their action, FLISR isolates the event and restores the load from one or more neighboring sources. It maximizes the load restored and available margin and minimizes switching operations to increase field equipment life.

      Streamline Feeder Configuration—Automatically configure and update your system using real-world GIS data. You can also build your system in minutes using an intuitive graphical interface that allows you to draw each feeder on a digital canvas. Add breakers, reclosers, and switches; connect them; and configure properties to support your operational needs. Once configured, move feeders to testing or deployment at the click of a button.

      Easily Scale Your System—Scale your FLISR system using the PSM application, or manage your entire model contents through MDI. Deployed feeders remain operational while new feeders are configured.

      Directly Test Performance and Safety—The FLISR application package includes a simulator that allows you to test new feeder configurations and changes to existing configurations directly in Blueframe, without interrupting the live system. Integrating simulation in the configuration and commissioning process is also useful for operations training and for evaluating hypothetical scenarios during distribution design.

      Automatically Generate Detailed Reports—FLISR automatically creates reports that describe event type and location information, mitigation steps taken, any problems encountered, and a time sequence of events.

      Integrate Existing Field Devices—Deploy FLISR economically using existing breakers, reclosers, and switch controls that support the DNP3 protocol. As your system grows, add devices to existing feeder configurations at no additional cost.

      Deploy FLISR in Advisory Mode—Manually perform isolation and restoration switching sequences through an existing SCADA system. In the advisory mode, FLISR will generate a detailed report complete with load distribution calculations and switching sequences for isolating a fault and restoring the load.

      Applications

        
      FLISR application user interface

      FLISR—Continuously monitor the distribution system and provide fully automated service restoration. See the system status at a glance using a built-in graphical feeder topology. Additionally, issue behavior controls and view data from field devices.

      DMS Designer application user interface

      Power System Model—Easily configure a power system model for applications such as FLISR. Draw your system feeder by feeder using a simple graphical interface.

      MDI application user interface

      Model Data Import—Import real-world GIS data to automatically configure your power system model for applications such as FLISR. The MDI app makes it easy to scale to and update large systems with hundreds or thousands of feeders.

      Features

        1. 1

          Assets

          Select and define all assets to map into your SEL DMS model.

        2. 2

          Asset Type

          Define what SEL DMS asset will be assigned to your model asset.

        3. 3

          Selectors

          Refine asset properties during model migration.

        4. 4

          Properties

          Specify whether assets receive data from a mapped source or a user-defined value. Easily copy and paste properties between SEL DMS assets.

        1
        2
        3
        4
        1. 1

          Feeder Settings

          Each feeder has a dedicated digital canvas where settings are drawn, which allows you to scale your system without adding complexity. Navigate to or search for feeders from this location.

        2. 2

          System Hierarchy

          Quickly create a system hierarchy to separate feeders for quick reference and upstream assignment.

        3. 3

          Validation

          Active validation and error notifications help you efficiently and successfully configure your system.

        4. 4

          Properties

          Quickly set device-specific settings for your system.

        5. 5

          Digital Canvas

          Draw your model quickly or manage your MDI GIS import one-line view using the PSM digital canvas. Once commissioned, the diagram you draw becomes the FLISR application view, providing at-a-glance insight into the system status and operations.

        1
        2
        3
        4
        5
        1. 1

          Status Indicators

          See the current state of FLISR with color-coded status indicators.

        2. 2

          Graphical Feeder Topology

          See your system operate at a glance using the built-in graphical feeder topology.

        3. 3

          Simulation

          Test your system with a simulator that launches at the click of a button.

        1
        2
        3

      FLISR Report

      Automated Reports

      The FLISR application package automatically generates reports with detailed information about events detected and mitigation steps taken by FLISR. These reports are designed to be easily read and interpreted and include before and after diagrams that mirror the user interface. In the advisory mode, FLISR will generate reports that advise on how to manually execute isolation and restoration switching sequences.

      Summary

      View the feeder location, event type, start time, end time, and total event duration.

      FLISR Report Summary

      Feeder State Diagrams

      Visualize the feeder state at the moment the event was detected and once the event was complete, including fault indications, fault location, and FLISR control operations.

      FLISR Report Feeder State Diagram

      Device Status Table

      View pre-event loading and status, post-event status, and service restoration performance.

      FLISR Report Device Status Table

      Control Sequence Plan

      See what control actions FLISR took to isolate the fault and to restore service.

      FLISR Report Control Sequence Reconfiguration Plan

      Details

      Deployment Options

      Centralized FLISR
      FLISR is well-suited to a centralized deployment. FLISR is designed to scale, making it equally simple to deploy the 1st, 10th, and 100th feeder without affecting currently deployed feeders. FLISR is designed to run on the secure SEL Blueframe operating system but is built using the same technology as modern cloud-native applications. It supports SEL rugged computing platforms as well as a virtualized environment and a private Blueframe cluster.

      Regional FLISR (COMING SOON)
      FLISR was built to be distributable, enabling utilities to push their automation intelligence solutions toward the grid edge. Many utilities deploy FLISR in regions, zones, or substations. This could mean the physical distribution of Blueframe instances or the organizational distribution of settings across multiple co-located Blueframe instances. Distributed systems can be more resilient in severe weather conditions and reduce the communications burden placed on radio systems.

      Blueframe Application Platform

      Platform
      DMS applications run on the SEL Blueframe application platform. Blueframe is a secure, modular system for installing SEL applications and for managing and exchanging data between supported applications. Blueframe is designed to minimize the attack surface and includes several security measures, like allowlisting, to prevent unauthorized access and attacks. It provides a scalable and customizable solution to accommodate your specific needs.

      Learn more about the SEL Blueframe application platform.

       

      Hardware
      Blueframe runs on powerful and reliable SEL computing platforms that ensure system availability in the most demanding applications and environments. Select the right hardware for your application by choosing from models that offer a variety of processing power options, drives, memory modules, expansion capabilities, and form factors. Blueframe and its specialized applications come embedded in your chosen computing platform.

      Blueframe can also be deployed virtually on other server-grade hardware through a subscription contract. For more information about virtual deployments and minimum hardware requirements, contact your local support.

      Learn more about SEL computing platforms:

      SEL-3350
      SEL-3355
      SEL-3360

      Video Playlists

      FLISR

      • SEL DMS—Model Data Import (MDI)
      • SEL DMS—Power System Model (PSM)
      • SEL DMS—FLISR Configuration and Deployment
      • SEL DMS—FLISR Simulator
      • SEL DMS: Configuring the DNP3 Map in FLISR

      SEL Blueframe Support Videos

      • Introducing SEL Blueframe
      • How to Use SEL Blueframe: Application Platform Overview
      • SEL Blueframe—Users and Roles
      • SEL Blueframe—Application Management and Licensing
      • SEL Blueframe—Cybersecurity Features
      • SEL Blueframe—Security Logs Overview
      • SEL Blueframe—Resource Management
      • SEL Blueframe—Data Viewer
      • SEL Blueframe—Importing Resources
      • SEL Blueframe—Profiles and Templates
      • SEL Blueframe—Profile Instances
      • SEL Blueframe—Creating Sessions
      • SEL Blueframe—Application Programming Interface (API)

      The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.

      Sales Resource Central access is required to view the content in this tab.

      Sales Resource Central

      DMS - Software Tab

      Supporting Software

      SEL Blueframe Application Platform

      Blueframe is a modular platform designed for operational technology (OT) software. With a cybersecure OS, intuitive interface, and seamless data sharing, Blueframe provides a reliable platform for specialized utility and industrial software applications.

      Learn more on the Blueframe software page.