The SEL-351S Protection System offers comprehensive feeder and overcurrent protection perfect for industrial and utility feeder applications. Enhance your quality of service with lower costs and innovative features, like Mirrored Bits communications, IEEE C37.118 synchrophasors, expanded operator controls, and SEL's Best Choice Ground Directional Element logic.
Complete Distribution System Protection—Apply a comprehensive mix of overcurrent functions for sensitive protection from phase-to-phase and phase-to-ground faults, and achieve fast operation for three-phase faults.
Reclosing Control—Program the relay four-shot autoreclosing function with synchronism and voltage check logic to mimic a variety of reclosing practices. Sequence coordination logic coordinates with downstream reclosers for a complete protection scheme.
Fast Substation Restoration—Commission automatic substation restoration schemes using programmable user interface controls and Mirrored Bits communications in conjunction with the SEL-2100 Logic Processor.
Reliable Breaker Control—Open or close the circuit breaker manually with the optional SafeLock trip/close pushbuttons, which provide direct control of the breaker independent of the relay.
USB port simplifies local connections and speeds up relay communications
Default displays or programmable custom messages notify personnel of power system events or relay status
Programmable operator pushbuttons and optional user-configurable labels allow for ease of operation
Front-panel LEDs can be programmed to indicate custom alarms
Optional SafeLock® trip/close pushbuttons and bright indicating LEDs allow breaker control independent of the relay
High-current interrupting output contacts increase contact robustness and reliability
Harmonic metering to the 16th harmonic enhances power quality analysis
Dual copper Ethernet port allows communication between devices and provides redundancy. Single or dual fiber-optic ports are also available.
Standard multisession Modbus® TCP, Modbus RTU, DNP3, and IEC 61850 provide communications flexibility
Mirrored Bits® communications provides fast and reliable relay-to-relay communication
EIA-485 port provides quick and easy engineering access
SafeLock® trip/close pushbuttons on the front panel are wired directly to these terminals to allow breaker control independent of the relay
Expanded I/O allows for flexible applications
Sensitive earth fault (SEF) protection accurately detects ground faults with low current values
Built-in phasor measurement unit allows wide-area power system monitoring
| Product | Revision | Firmware ID | Date Available | Serial Number |
|---|---|---|---|---|
| SEL-351S-5 | R518-V4 | SEL-351S-5-R518-V4-Z107106-D20250428 | 5/16/25 | ~1251360001 or ~3251360001 |
| SEL-351S-6 | R518-V4 | SEL-351S-6-R518-V4-Z107106-D20250428 | 5/16/25 | ~1251360001 or ~3251360001 |
| SEL-351S-7 | R518-V4 | SEL-351S-7-R518-V4-Z107106-D20250428 | 5/16/25 | ~1251360001 or ~3251360001 |
The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.
Sales Resource Central access is required to view the content in this tab.
Sales Resource CentralQuickSet is a tool for engineers and technicians to quickly and easily configure, commission, and manage power system devices. QuickSet includes a Graphical Logic Editor and a device template tool to reduce configuration time and streamline deployment.
Learn more and download on the QuickSet software page.
Architect allows users to configure and document IEC 61850 systems that include GOOSE, Sampled Values (SV), or Manufacturing Message Specification (MMS) communications. Architect automatically compares SCL files with IEC 61850 requirements to ensure standard compliance.
Learn more and download on the Architect software page.
Available on the Blueframe platform, DMA applications automatically collect, store, and manage device-specific information like oscillography, Sequence of Events (SOE) data, device settings, and property information. They also provide automated password rotation and streamlined device audits.
Learn more on the DMA software page.
Synchrowave Event helps engineers diagnose a protective relay’s behavior during a power system fault. It is a powerful and easy-to-use solution for displaying and analyzing SEL relay event reports and COMTRADE files.
Learn more and download on the Synchrowave Event software page.