html{display:none} SEL-7202 Line Protection Panel | Schweitzer Engineering Laboratories

SEL-7202

Line Protection Panel

SEL-7202 configure-to-order (CTO) line protection panels provide the most advanced and fastest protection and control for two-terminal, two-breaker transmission lines using phasors and time-domain technology. 

View Product Family Information

 

Starting At

$40,000

Request a Follow-Up

(0/250)

*Required

Request a Follow-Up


Select between phase distance, line current differential, and traveling-wave protection relays to obtain the following features:

  • Main 1 line current differential and/or distance protection; Main 2 ultra-high-speed line protection
  • Pilot protection (DCB, POTT, or DCUB)
  • Direct transfer trip (DTT)
  • Overcurrent and directional elements
  • Breaker failure protection and reclosing for two breakers
  • Adaptive autoreclose cancel logic for hybrid lines
  • Sync-check
  • Trip circuit monitor
  • Local/remote operation for two breakers and one line switch
  • Hot-line tagging
  • Digital lockout and reset logic for two breakers (86BF1 and 86BF2)
  • Battery and breaker wear monitoring
  • Sequential Events Recorder (SER)
  • Load profile reporting
  • Traveling-wave-based fault locating and line monitoring
  • 1 MHz sampling event records
  • Built-in event playback testing
  • Reliable control power from multiple sources using the SEL-RPM Redundant Power Module
  • Dimensions of 92" tall × 28" wide × 28" deep
  • Customizable wire labels to match your existing nomenclature
  • Customizable nameplates for your nomenclature needs
  • Drawing package

Available Application Modules

SEL-411L Line Current Differential Protection Module

SEL-411L Line Current Differential Protection Module

This module provides comprehensive line protection and control, including line current differential, distance, and pilot protection as primary functions. Additional functions include overcurrent protection, breaker failure protection for two breakers, reclosing, sync-check, and DTT.

View Product Info
SEL-421 Line Distance Protection Module

SEL-421 Line Distance Protection Module

This module provides comprehensive line protection and control, including distance and pilot protection as primary functions. Additional functions include overcurrent protection, breaker failure protection and reclosing for two breakers, sync-check, and DTT.

View Product Info
SEL-T401L Ultra-High-Speed Line Protection Module

SEL-T401L Ultra-High-Speed Line Protection Module

This module provides ultra-high-speed protection using time-domain technology of traveling waves and incremental quantities as primary functions and complementary phasor-based distance protection, overcurrent protection, directional elements, and pilot protection.

View Product Info
SEL-311C Line Distance Protection Module

SEL-311C Line Distance Protection Module

This module provides line protection, including distance and pilot protection, as primary functions with additional functions including breaker failure and reclosing for one breaker, sync-check, and DTT.

View Product Info
SEL-RPM Redundant Power Module

SEL-RPM Redundant Power Module

This module provides reliable dc output to power protection, monitoring, and control equipment in the panel by combining up to three ac sources and one dc source into a single control power output. Energy storage capacitors provide ride-through capability and support switch or breaker trip/close application.

View Product Info
SEL-9510 Control Switch Module

SEL-9510 Control Switch Module

This module provides independent local control and indication for up to three switching devices. It is also available with rotary control switches.

View Product Info
Lockout Relay Module

Lockout Relay Module

This module provides independent mechanical lockout for the breaker failure protection (86BF) using rotary lockout switches.

Details

SEL CTO panels embody SEL best-known engineering methods and field-tested expertise in mechanical design, cable management, protection, precise time, automation, communications, and metering.

Application modules support common protection and automation practices while universal wiring to terminal blocks allows customization flexibility to adapt to any common primary equipment configuration and operation practice.

The SEL Difference

SEL uses the same world-class manufacturing principles for our panels that we use for all our industry-leading products. This allows us to design, manufacture, test, and deliver top-quality and comprehensive panel systems.

Complete vertical integration and standardized application designs help us maintain competitive prices and high quality while still meeting the highest functionality requirements.

Design Principles

SEL CTO panels provide the following:

  • Fully redundant protection and breaker failure protection at all voltage levels.
  • Preconfiguration for cybersecurity framework integration.
  • Advanced SEL technology, such as arc-flash protection, zone-interlocked bus protection logic, and negative-sequence overcurrent protection, that is ready to deploy.
  • Simple integration to SCADA and HMI.
  • Continuous monitoring to reduce the possibility of hidden failures and facilitate extended testing intervals.
  • An industrial design for improved human performance.

Design Validation That Guarantees Expected Performance

We build a prototype and test each application module design to ensure it meets functional specifications. This process allows our manufacturing facility to properly document processes and test manufacturing equipment for production.

Drawing Package

SEL CTO panels come with comprehensive information using best practices for documenting protection and control circuitry. With standardization, the level of error-free detail is unmatched compared to what is practical with custom panels. SEL drawing packages are personalized to your substation project and nomenclature and include:

  • Application-specific circuit information.
  • One-line diagram customized with your primary equipment information.
  • AC schematics diagrams documenting relay sensing circuits, protection functions, and space to incorporate customer primary equipment information.
  • DC schematic diagrams with panel control circuits and space to include external connection points from marshalling cabinets and primary equipment.
  • Comprehensive logic diagrams documenting logic settings for the application, including local/remote control and indication, target LEDs, fault protection, alarms, event report triggers, open, close, reclose, and trip.
  • Panel layout drawing containing device locations, dimensions, and anchoring details.
  • Wiring diagram with wiring label nomenclature.
  • Nameplate drawing that includes all labels created and installed in the panel.

Quality

We engineer, manufacture, and test our panels to ensure adequate operation before delivery. When a panel arrives at your site, it is already verified as fully functional.

Warranty and Support

SEL panels are supported by an unmatched ten-year warranty and the industry’s best customer service.

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.


Sales Resource Central access is required to view the content in this tab.

Sales Resource Central