Increased quality, faster lead times, and reduced total cost of ownership.
The SEL-7200 CTO family of panels and retrofit plates provides predesigned, advanced solutions for protection, control, automation, communications, and cybersecurity in different substation applications.
SEL CTO panels embody SEL best-known engineering methods and field-tested expertise in mechanical design, cable management, protection, precise time, automation, and communications.
Components and functionalities associated with a specific substation application (e.g., feeder protection and control) are co-located and designed as an application module. Application modules support common protection and automation practices while universal wiring to terminal blocks allows customization to adapt to any common primary equipment configuration and operation practice.
If you would like to talk to an SEL representative or configure an SEL panel, click on the “Contact Us” button below and fill out the contact form. A representative from our engineering services team will follow up within the next business day.
SEL-7201 Feeder Protection Panel—These panels provide advanced protection and control for up to four feeders using either SEL-351S or SEL-751 Feeder Protection Modules. They offer protection functions, such as overcurrent, voltage, frequency, and breaker failure elements, as well as control functions, such as reclosing, sync-check, and hot-line tagging.
SEL-7202 Line Protection Panel—These panels provide the most advanced and fastest protection and control for two-terminal, two-breaker transmission lines using phasors and time-domain technology.
SEL-7203 Distribution Transformer Protection Panel—SEL-7203 panels provide advanced protection and control for distribution transformers with a single high-/low-side transformer zone boundary.
SEL-7206 Distribution Bus Differential Protection Panel—SEL-7206 panels provide optimized low-impedance bus differential protection for distribution buses with up to five feeders.
SEL-7207 Automation and Communications Panel—These panels provide high-accuracy time synchronization; centralized engineering access with user-based authentication and authorization; data collection for SCADA; and inherently cybersecure, reliable, and high-performance Ethernet communications using SEL software-defined networking (SDN) technology.
SEL-7210 Retrofit Protection Plates—Retrofit and modernize existing panels or switchgear to get all the benefits of CTO solutions. Fifteen-foot pigtails allow connection to your existing terminal blocks.
Human error is often referenced as the main cause for events that occur in the power system. With standardized applications, co-located components, adequate space, and improved labeling, SEL CTO panels help increase safety for personnel and reduce the possibility for error.
By organizing components and functionalities into application modules, SEL leverages world-class manufacturing principles to provide a more robust, consistent, and repeatable product.
All components associated with an application module are physically co-located, reducing the possibility for mistakes while simplifying the installation, commissioning and future module additions or upgrades.
Connections are positioned within easy reach for technicians and every wire is labeled at both ends to make connections obvious and to speed up troubleshooting.
Application modules are mechanically assembled, wired, and tested in the production line for faster production and delivery.
All wires are cut, stripped, and crimped on state-of-the-art automated equipment, eliminating waste, guaranteeing repeatability, and ensuring the quality of each crimp.
Open-back rack structure; 92" tall × 28" wide × 28" deep
EIA-compliant 19" rack with universal hole spacing and 48 rack units of equipment space
Load capacity of 1,700+ pounds and multiple anchoring options
ANSI 61 gray textured finish; powder coat paint
Removable eye bolts and sockets for easy maneuvering during site installation
Convenience ac outlet and cable pass-through
Manufactured with no sharp edges that can damage wiring or people
Customized lamicoid engraved nameplates for all equipment
Electrical bonding and grounding per UL 508A
Workmanship per IPC-A-620C Class 3
Co-located components per application allow better/safer human interaction
Secondary voltage input protection/isolation using MCBs
Secondary current input isolation using short-circuiting terminal blocks with bolt-type connections
Terminal blocks with bolt connection and captive cap for all other signals, allowing the use of ring- or fork-type terminals
Dead-front terminal blocks to avoid unintended personnel contact with live parts
45-degree angled terminal blocks for easier visibility and accessibility
600 V SIS UL-labeled wire used for all connections; 12 AWG for currents and ground and 14 AWG for all other signals
Dedicated test switches to isolate the protective relays for commissioning and routine testing
Ample field cable access from top or bottom and physical separation for field and internal wiring
Wiring labels with origin and destination information
Electrical bonding and grounding per UL 508A
Advanced protection and control for two feeders using SEL-751 Feeder Protection Module
Independent breaker control and indication using SEL-9510 Control Switch Module
Customized lamicoid engraved nameplates for all equipment
Convenience ac outlet and cable pass-through
Dedicated test switches to isolate the protective relays for commissioning and routine testing
Space available for future automation, communications, or customer-specific equipment
Line current differential, distance, and pilot protection plus breaker failure protection and reclosing for two breakers using the SEL-411L Line Current Differential Module
Ultra-high-speed line protection using time-domain technology of traveling waves and incremental quantities with the SEL-T401L Ultra-High-Speed Line Protection Module
Reliable dc power for protection and control equipment in the panel using the SEL-RPM Redundant Power Module
Customized lamicoid engraved nameplates for all equipment
Convenience ac outlet and cable pass-through
Dedicated test switches to isolate the protective relays for commissioning and routine testing
Space available for future automation and communications modules or other equipment
Differential protection and overcurrent backup protection using SEL-787/SEL-751 Transformer Protection Module
Redundant differential protection using SEL-787 Redundant Transformer Protection Module
Independent breaker control and indication for high- and low-side switching devices using SEL-9510 Control Switch Module
Transformer (86T) Lockout Relay Module
Customized lamicoid engraved nameplates for all equipment
Convenience ac outlet and cable pass-through
Dedicated test switches to isolate the protective relays for commissioning and routine testing
Space available for future automation, communications, or customer-specific equipment
Subcycle low-impedance bus differential protection for five feeders, tie breaker, and source as well as overcurrent backup protection using SEL-487B Distribution Bus Protection Module
Bus (86B) Lockout Relay Module
Customized lamicoid engraved nameplates for all equipment
Convenience ac outlet and cable pass-through
Dedicated test switches to isolate the protective relays for commissioning and routine testing
Space available for second SEL-487B Distribution Bus Protection Module
Space available for future automation, communications, or customer-specific equipment
Precise time synchronization, firewall, routing, VPN management, user-based authentication and authorization, IED password management, Syslog, and high-performance operational technology (OT) SDN using SEL Time, Cyber, and Communications Module
Data concentration, system database, SCADA communications, engineering access, and substation control using SEL System Automation Module
Serial port expansion using SEL Port Server Module
Ethernet port expansion using SEL SDN Ethernet Switch Module
Convenience ac outlet and cable pass-through
Space available for future automation, communications, or customer-specific equipment
SEL CTO panels embody SEL best-known engineering methods and field-tested expertise in mechanical design, cable management, protection, precise time, automation, communications, and metering.
Application modules support common protection and automation practices while universal wiring to terminal blocks allows customization flexibility to adapt to any common primary equipment configuration and operation practice.
SEL uses the same world-class manufacturing principles for our panels that we use for all our industry-leading products. This allows us to design, manufacture, test, and deliver top-quality and comprehensive panel systems.
Complete vertical integration and standardized application designs help us maintain competitive prices and high quality while still meeting the highest functionality requirements.
SEL CTO panels provide the following:
We build a prototype and test each application module design to ensure it meets functional specifications. This process allows our manufacturing facility to properly document processes and test manufacturing equipment for production.
SEL CTO panels come with comprehensive information using best practices for documenting protection and control circuitry. With standardization, the level of error-free detail is unmatched compared to what is practical with custom panels. SEL drawing packages are personalized to your substation project and nomenclature and include:
We engineer, manufacture, and test our panels to ensure adequate operation before delivery. When a panel arrives at your site, it is already verified as fully functional.
SEL panels are supported by an unmatched ten-year warranty and the industry’s best customer service.
The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.