The SEL-3530-4 is a midlevel RTAC that offers complete and flexible system control, integrated security, unified logic, and reliability—all in a small form factor. It is a 1U half-rack unit that can be configured with multiple mounting options, including rack, panel, surface, and DIN mounts. The SEL-3530-4 is ideal for small to medium installations with space constraints and applications integrating data for up to 60 devices.
The SEL-3530 full-rack RTAC model is no longer in production. We recommend selecting the SEL-3350 in its place.
Rugged Hardware—The RTAC is designed and tested to meet or exceed IEEE 1613 and protective relay specifications for harsh environments and to withstand vibration, electrical surges, fast transients, and extreme temperatures. The SEL RTAC operates reliably, even in challenging environments. For added protection, you can order conformal coating to protect against harsh environments and airborne contaminants, such as hydrogen sulfide, chlorine, salt, and moisture.
Simple, Seamless Configuration—Quickly design an integrated automation system that includes protocol conversion, SCADA communications, IEC 61850 integration, synchrophasors, time synchronization, data management, and programmable logic. New automation tools are continuously being added to simplify complex applications, such as condition monitoring, disturbance fault recording, configuring SCADA point maps, and archiving and alarming for data changes. See the acSELerator RTAC SEL-5033 Software manual for more information on our automation software extensions.
Extensive Protocol Support—Concentrate and manage data from new and legacy relays and other IEDs using our extensive set of protocols. Standard SCADA protocols are included with the purchase of any RTAC, including DNP3, IEC 60870-101/104, Modbus, and many more.
Integrated Security—The RTAC is built with cybersecurity from the hardware up. Exe-GUARD approvelist anti-malware technology provides increased security, making the RTAC the first product in the market to include an approvelist antivirus solution that does not require end-user patch updates. Make the RTAC the secure access point into your substation or plant with a full-featured set of engineering access tools. Authenticate using LDAP or RADIUS central authentication or local role-based user authentication. Restrict user access to the required set of functions to do the job with configurable role-based access control (RBAC). Log user activity in the Sequence of Events (SOE) log, and forward notifications via Syslog. Encrypt critical data and engineering access via Secure Shell (SSH) and Transport Layer Security (TLS). The RTAC enforces authentication and proxies engineering access connections for serial and LAN-connected devices.
Custom Logic—Create your logic solutions in the embedded IEC 61131 logic engine, which comes standard with every automation controller. Build custom user logic and access all system tags, including diagnostics, contact I/O, protocol data, and communications statistics, to provide unparalleled control flexibility.
Substation HMI—Provide cost-effective local and remote monitoring, control, and annunciation for substations and other processes by installing the optional web-based HMI, available for most RTAC models and the SEL-2240 Axion. acSELerator Diagram Builder SEL-5035 Software easily maps the RTAC tag database to reduce screen development time.
Lamp test pushbutton and diagnostic LEDs.
LEDs simplify diagnostics by indicating transmitted and received activity on each port.
Programmable bicolor LEDs with configurable labels provide custom annunciation.
Wide operating temperature range of –40° to +85°C (–40° to +185°F).
Rugged enclosure withstands EMI, RFI, shock, and vibration.
Independent Ethernet ports can be RJ45 or LC fiber.
Demodulated IRIG-B input and output for high-accuracy time synchronization.
Serial ports are EIA-232/485 software-selectable.
All terminals are clearly numbered and lettered for wiring and testing.
Programmable input and alarm contact.
The SEL RTAC is a powerful, multifunctional platform designed for the most demanding utility and industrial applications. With precise, deterministic processing, integrated cybersecurity features, and rugged, industrial-grade hardware, the RTAC ensures reliable performance for critical operations, even in the harshest operating environments.
The RTAC platform offers a range of hardware options, extensive protocol support, and an embedded IEC 61131 logic engine for custom programming—making it a versatile solution for a variety of applications, ranging from data concentration and protocol conversion to comprehensive power management and control.
For more information about the RTAC automation platform, its applications, and other available models, visit the RTAC platform page.
| Product | Revision | Firmware ID | Date Available | Serial Number |
|---|---|---|---|---|
| SEL-3530-4 | R156-V0 | SEL-3530-4-R156-V0-Z000079-D20260312 | 3/18/26 | ~1260770001 |
| SEL-3530-4 | R155-V1 | SEL-3530-4-R155-V1-Z000093-D20260312 | 3/18/26 | ~1260770001 |
| SEL-3530-4 | R154-V2 | SEL-3530-4-R154-V2-Z000182-D20260312 | 3/18/26 | ~1260770001 |
| SEL-3530-4 | R153-V4 | SEL-3530-4-R153-V4-Z000183-D20260312 | 3/18/26 | ~1260770001 |
The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.
Sales Resource Central access is required to view the content in this tab.
Sales Resource CentralacSELerator RTAC is an intuitive, easy-to-use application designed to configure the SEL Real-Time Automation Controller (RTAC) family of products, including the SEL-2240 Axion. The software offers a wide range of optional tools, add-ons, and library extensions.
Learn more and download on the acSELerator RTAC software page..
Diagram Builder is an application that allows users to create and manage visualization projects for the optional web-based HMI designed for SEL Real-Time Automation Controllers (RTACs).
Learn more and download on the Diagram Builder software page.
Architect allows users to configure and document IEC 61850 systems that include GOOSE, Sampled Values (SV), or Manufacturing Message Specification (MMS) communications. Architect automatically compares SCL files with IEC 61850 requirements to ensure standard compliance.
Learn more and download on the Architect software page.
A wide range of IEC 61131-based libraries and extensions are available for the RTAC platform. Instructions for libraries and extensions are available in the Programming Reference and via the acSELerator RTAC help menu.
The following libraries and extensions can be added during RTAC hardware configuration.
| Option | Details | Dependencies |
|---|---|---|
| HMI1 | Visualize data and create custom diagrams for real-time monitoring and control. | None |
| Network Audit Utilities2 | Scan local area networks (LAN) and provide an audit of devices and communications on the network. | None |
| Grid Connect | Control the point of common coupling (PCC) between the utility and renewable power generation sources. | Dynamic Disturbance Recorder, File I/O |
| Horizon SVP Plus | Turn the RTAC into a synchrophasor vector processor. Detect the onset of uncontrolled wide-area oscillations with SVPplus modal analysis. | None |
| Horizon Power System Model | Resolve synchrophasor data streams using a model of the power system. | File I/O |
| Condition Monitoring | Implement condition-based monitoring of power system assets to assist with NERC PRC-005 compliance. | File I/O |
| Dynamic Disturbance Recorder | Collect data from within the logic engine to generate Sequence of Events (SOE), time-aligned CSV, and COMTRADE files in the RTAC. | File I/O |
| Meter Report Trend Recorder | Record analog data in the RTAC, and send data to acSELerator Team SEL-5045 and acSELerator Meter Reports SEL-5630 Software for analysis. | File I/O |
| Report Generator/Email Client | Generate custom reports from data available from the RTAC's logic engine. It is bundled with a fully featured email client that integrates into secure email systems. | File I/O |
| FTP Sync | Connect to established S/FTP server infrastructure and automatically push files from the RTAC file system to remote destinations. | File I/O |
| File I/O | Read and write files to the RTAC file system. It includes a built-in SFTP/FTP client for sending and receiving files and provides programmatic access to fault and SOE records. | None |
1Not supported on the SEL-3505 and SEL-3505-3
2Only supported on the SEL-3350, SEL-3555, SEL-3560S, and SEL-3560E
Contact Engineering Services for ordering information and additional details about these libraries and extensions.
| Option | Application |
|---|---|
| Distribution Automation | Fault location, isolation, restoration, and volt-VAR control of distribution feeders |
| Ground Fault Detection | Ground fault identification for ungrounded power systems |
| Falling Conductor Mitigation | Use synchrophasors to detect and mitigate broken and falling conductor scenarios |
Available on the Blueframe platform, DMA applications automatically collect, store, and manage device-specific information like oscillography, Sequence of Events (SOE) data, device settings, and property information. They also provide automated password rotation and streamlined device audits.
Learn more on the DMA software page.
Synchrowave Event helps engineers diagnose the cause of power system disturbances, including faults. It is a powerful and easy-to-use solution for displaying and analyzing SEL event reports and COMTRADE files.
Learn more and download on the Synchrowave Event software page.
*Optional feature.
1Not supported on the SEL-3505 and SEL-3505-3.
2Only supported on the SEL-3350 RTAC, SEL-3555, SEL-3560S, and SEL-3560E.
3Only supported on the SEL-3530-4, SEL-2241, SEL-3350 RTAC, SEL-3555, and SEL-3560E. For the SEL-3555 and SEL-3560E to support EtherCAT, they should be configured to include the SEL-3390E4 expansion card.
| Cable Part Number | Termination | Length | Notes | Schematic |
|---|---|---|---|---|
| C605A | DB-9 Male | 1 to 100 ft | SEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ-45 M/DB-9 M, IRIG-B, Hardware Flow Control) | View |
| C489 | DB-9 Male | 1 to 100 ft | SEL RJ45 Serial Cable to SEL DNP (RS-232, DTE-DTE, RJ45 M/DB-9 M, IRIG-B) | View |
| C605 | DB-9 Male | 1 to 6 ft | SEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45 M/DB-9 M, IRIG-B, Pin 1 Power, Hardware Flow Control) | View |
| C605R* | DB-9 Male | 1 to 100 ft | SEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45 M/DB-9 M, IRIG-B, Hardware Flow Control) | View |
| C477 | DB-9 Male | 1 to 150 ft | SEL RJ45 Serial Cable to GE DNP I/O (RS-485, RJ45 M/DB-9 M) | View |
| C616 | DB-9 Male | 1 to 100 ft | SEL RJ45 Serial Cable (RS-232, DTE-DCE, RJ45 M/DB-9 M, IRIG-B, Pin 1 Power, Hardware Flow Control) | View |
| C659 | DB-9 Male + BNC | 1 to 100 ft | SEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45 M/DB-9 M/BNC M, IRIG-B, Pin 1 Power, Hardware Flow Control) | View |
| C972 | BNC | 1 to 130 ft | SEL RJ45 Serial Cable (Modulated IRIG, RJ45 M/BNC M) | View |
| C256 | BNC | 1 to 500 ft | DB-9 Serial Cable for IRIG-B | View |
| C618 | DB-9 Male | 1 to 100 ft | SEL RJ45 Serial Cable (RS-232, DCE) for Modem | View |
*This cable is double-shielded (contains both foil and braid shields) with the shield connected to the shell at both ends of the cable for improved immunity to electrical disturbances that can cause data loss.