html{display:none} SEL-3555 Real-Time Automation Controller (RTAC) | Schweitzer Engineering Laboratories
Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
    • Chapters
    • captions off, selected
      SEL-3555 Real-Time Automation Controller (RTAC)

      SEL-3555

      Real-Time Automation Controller (RTAC)

      The SEL-3555 is our most powerful RTAC model, featuring multicore processing and configurable RAM options capable of running multiple applications simultaneously and meeting the industry's most demanding requirements. The optional integrated web HMI with a local display port eliminates the need for an additional computer. Ideal for the most demanding applications, this model integrates up to 256 devices and supports up to 100,000 data points.

      For more information about the RTAC automation platform, its applications, and other available models, visit the RTAC platform page.

      Starting At

      $13,500

      Request a Follow-Up

      *Required

      Request a Follow-Up


      Rugged Hardware—The RTAC is designed and tested to meet or exceed IEEE 1613 and protective relay specifications for harsh environments and to withstand vibration, electrical surges, fast transients, and extreme temperatures. The RTAC has no fans or moving parts, which increases its operational lifetime. For added protection, you can order conformal coating to protect against harsh environments and airborne contaminants, such as hydrogen sulfide, chlorine, salt, and moisture.

      Simple, Seamless Configuration—Quickly design an integrated automation system that includes protocol conversion, SCADA communications, IEC 61850 integration, synchrophasors, time synchronization, data management, and programmable logic. New automation tools are continuously being added to simplify complex applications, such as condition monitoring, disturbance fault recording, configuring SCADA point maps, and archiving and alarming for data changes. See the acSELerator RTAC SEL-5033 Software manual for more information on our automation software extensions.

      Extensive Protocol Support—Concentrate and manage data from new and legacy relays and other IEDs using our extensive set of protocols. Standard SCADA protocols are included with the purchase of any RTAC, including DNP3, IEC 60870-101/104, Modbus, and many more.  

      Integrated Security—The RTAC is built with cybersecurity from the hardware up. Exe-GUARD approvelist anti-malware technology provides increased security, making the RTAC the first product in the market to include an approvelist antivirus solution that does not require end-user patch updates. Make the RTAC the secure access point into your substation or plant with a full-featured set of engineering access tools. Authenticate using LDAP or RADIUS central authentication or local role-based user authentication. Restrict users access to the required set of functions to do the job with configurable role-based access control (RBAC). Log user activity in the Sequence of Events (SOE) log, and forward notifications via Syslog. Encrypt critical data and engineering access via Secure Shell (SSH) and Transport Layer Security (TLS). The RTAC enforces authentication and proxies engineering access connections for serial and LAN-connected devices.

      Custom Logic—Create your logic solutions in the embedded IEC 61131 logic engine, which comes standard with every automation controller. Build custom user logic and access all system tags, including diagnostics, contact I/O, protocol data, and communications statistics, to provide unparalleled control flexibility.

      Substation HMI—Provide cost-effective local and remote monitoring, control, and annunciation for substations and other processes by installing the optional web-based HMI, available for most RTAC models and the SEL-2240 Axion. acSELerator Diagram Builder SEL-5035 Software easily maps the RTAC tag database to reduce screen development time.

      Features

        1. 1

          Lamp test button

        2. 2

          Ethernet activity LEDs

        3. 3

          Serial port activity LEDs

        4. 4

          SSD activity LED

        5. 5

          Programmable bicolor LEDs

        6. 6

          2 front-panel USB 3.1 ports

        7. 7

          Up to four hot-swappable SSDs

        1
        2
        3
        4
        5
        6
        7
        1. 1

          DVI-D ports

        2. 2

          2 high-speed Gigabit Ethernet ports

        3. 3

          4 USB 3.1 ports

        4. 4

          2 built-in EIA-232 ports

        5. 5

          DisplayPort

        6. 6

          Form C alarm contact output

        7. 7

          PCIe expansion slots

        8. 8

          6 EIA-232/422/485 ports

        9. 9

          Dual hot-swappable power supplies

        1
        2
        3
        4
        5
        6
        7
        8
        9

      Details

      The SEL RTAC is a powerful, multifunctional platform designed for the most demanding utility and industrial applications. With precise, deterministic processing, integrated cybersecurity features, and rugged, industrial-grade hardware, the RTAC ensures reliable performance for critical operations, even in the harshest operating environments.

      The RTAC platform offers a range of hardware options, extensive protocol support, and an embedded IEC 61131 logic engine for custom programming—making it a versatile solution for a variety of applications, ranging from data concentration and protocol conversion to comprehensive power management and control.

      For more information about the RTAC automation platform, its applications, and other available models, visit the RTAC platform page.

      Minimum Software Version

      Video Playlists

      RTAC Basics

      • SEL RTAC—Install
      • SEL RTAC—Basic Software
      • SEL RTAC—Building a Project
      • SEL RTAC—DNP Client
      • SEL RTAC—Tag Processor Intro
      • SEL RTAC—Tag Processor Logging
      • SEL RTAC—Tag Processor Logic
      • SEL RTAC—Engineering Access with Legacy Commands
      • SEL RTAC—Engineering Access with Automatic Connections
      • SEL RTAC—IEC 61131 Programming
      • SEL RTAC—IEC 61131 Functions
      • SEL RTAC—IEC 61131 Function Blocks

      RTAC HMI

      • How to Use the RTAC HMI, Part 1: acSELerator Diagram Builder Overview
      • How to Use the RTAC HMI, Part 2: Building a Project
      • How to Use the RTAC HMI, Part 3: Shared Tags

      RTAC Firmware Release Highlights

      • SEL RTAC R156 and R202: Firmware Updates
      • SEL RTAC R155 and R201: Firmware Updates
      • SEL RTAC R154 and R200: Firmware Updates
      • SEL RTAC R153: Firmware Update
      • SEL RTAC R152: Firmware Update
      • SEL RTAC R151: Firmware Update

      Digital Fault Recorder

      • How To Configure Continuous Recording on the RTAC
      • How To Configure SEL DFR Solutions

      Latest Firmware Versions

      There are no firmware versions available for this product.

      Product Revision Firmware ID Date Available Serial Number
      SEL-3555 R203-V0 SEL-3555-R203-V0-Z000054-D20260924 10/1/26 ~1262740001
      SEL-3555 R202-V1 SEL-3555-R202-V1-Z000174-D20260924 10/1/26 ~1262740001
      SEL-3555 R201-V2 SEL-3555-R201-V2-Z000141-D20260923 10/1/26 ~1262740001
      SEL-3555 R200-V3 SEL-3555-R200-V3-Z000230-D20260923 10/1/26 ~1262740001
      SEL-3555 R157-V0 SEL-3555-R157-V0-Z000054-D20260924 10/1/26 ~1262740001
      SEL-3555 R156-V1 SEL-3555-R156-V1-Z000174-D20260924 10/1/26 ~1262740001
      SEL-3555 R155-V2 SEL-3555-R155-V2-Z000141-D20260923 10/1/26 ~1262740001
      SEL-3555 R154-V3 SEL-3555-R154-V3-Z000230-D20260923 10/1/26 ~1262740001
      SEL-3555 R153-V5 SEL-3555-R153-V5-Z000216-D20260923 10/1/26 ~1262740001

      The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.

      Minimum Software Version

      Sales Resource Central access is required to view the content in this tab.

      Sales Resource Central

      RTAC Software Tab - Shortened

      Configuration Software

      acSELerator RTAC SEL-5033 Software

      acSELerator RTAC is an intuitive, easy-to-use application designed to configure the SEL Real-Time Automation Controller (RTAC) family of products, including the SEL-2240 Axion. The software offers a wide range of optional tools, add-ons, and library extensions.

      Learn more and download on the acSELerator RTAC software page..


      RTAC Libraries and Extensions

      A wide range of IEC 61131-based libraries and extensions are available for the RTAC platform. Instructions for libraries and extensions are available in the Programming Reference and via the acSELerator RTAC help menu.

      Learn about the available libraries and extensions on the RTAC platform page.


      acSELerator Diagram Builder SEL-5035 Software

      Diagram Builder is an application that allows users to create and manage visualization projects for the optional web-based HMI designed for SEL Real-Time Automation Controllers (RTACs).

      Learn more and download on the Diagram Builder software page.


      acSELerator Architect SEL-5032 Software

      Architect allows users to configure and document IEC 61850 systems that include GOOSE, Sampled Values (SV), or Manufacturing Message Specification (MMS) communications. Architect automatically compares SCL files with IEC 61850 requirements to ensure standard compliance.

      Learn more and download on the Architect software page.


      Automated Data Collection

      SEL Device Management and Automation (DMA) Application Suite

      Available on the Blueframe platform, DMA applications automatically collect, store, and manage device-specific information like oscillography, Sequence of Events (SOE) data, device settings, and property information. They also provide automated password rotation and streamlined device audits.

      Learn more on the DMA software page.


      Visualization & Analysis

      SEL-5601-2 Synchrowave EVENT SOFTWARE

      Synchrowave Event helps engineers diagnose the cause of power system disturbances, including faults. It is a powerful and easy-to-use solution for displaying and analyzing SEL event reports and COMTRADE files.

      Learn more and download on the Synchrowave Event software page.

      RTAC Supported Protocols Tab

      • Client Protocols
        • CDC Type II
        • Courier
        • CP 2179
        • DNP3 Serial, DNP3 LAN/WAN
        • EtherNet/IP—Explicit Message Client*
        • File Transfer Protocol (FTP)/Secure FTP (SFTP)*
        • Flex Parse
        • IEC 60870-5-101/104
        • IEC 60870-5-103
        • IEC 61850 MMS and MMS Client File Services*,1
        • IEEE C37.118 Synchrophasors
        • LG 8979
        • Modbus RTU, Modbus TCP
        • OPC UA*,2
        • SEL Protocols
        • SES-92
        • Simple Network Management Protocol (SNMP)
      • Server Protocols
        • CDC Type II
        • DNP3 Serial, DNP3 LAN/WAN
        • EtherNet/IP—Implicit Message Adapter*
        • FTP/SFTP
        • IEC 60870-5-101/104
        • IEC 61850 MMS and MMS Server File Services*
        • IEEE C37.118 Synchrophasors
        • LG 8979
        • Modbus RTU, Modbus TCP
        • OPC UA*,2
        • SEL Protocols
        • SES-92
        • SNMP Agent
      • Peer-to-Peer Protocols
        • IEC 61850 GOOSE*
        • Network Global Variable List (NGVL)
        • SEL Mirrored Bits Communications
      • Field Bus Protocol
        • EtherCAT to SEL-2240 Axion I/O Modules*,3

      *Optional feature.
      1Not supported on the SEL-3505 and SEL-3505-3. 
      2Only supported on the SEL-3350 RTAC, SEL-3555, SEL-3560S, and SEL-3560E.
      3Only supported on the SEL-3530-4, SEL-2241, SEL-3350 RTAC, SEL-3555, and 3560E. For the SEL-3555 and SEL-3560E to support EtherCAT, they should be configured to include the SEL-3390E4 expansion card.

      Cable Part NumberTerminationLengthNotesSchematic
      C605ADB-9 Male1 to 100 ftSEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ-45 M/DB-9 M, IRIG-B, Hardware Flow Control)View
      C489

      DB-9 Male1 to 100 ftSEL RJ45 Serial Cable to SEL DNP (RS-232, DTE-DTE, RJ45 M/DB-9 M, IRIG-B)View
      C478A**

      DB-9 Female1 to 6 ftSEL RJ45 Serial Adapter Cable (RS-232, DTE-DCE, RJ45 M/DB-9 F, IRIG-B, Pin 1 Power, Hardware Flow Control) View
      C478N**DB-9 Female + BNC1 to 6 ftSEL RJ45 Serial Adapter Cable (RS-232, DTE-DCE, RJ45 M/DB-9 F/BNC F, IRIG-B, Pin 1 Power, Hardware Flow Control)View
      C605DB-9 Male1 to 6 ftSEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45 M/DB-9 M, IRIG-B, Pin 1 Power, Hardware Flow Control)View
      C605R*DB-9 Male1 to 100 ftSEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45 M/DB-9 M, IRIG-B, Hardware Flow Control) View
      C477DB-9 Male1 to 150 ftSEL RJ45 Serial Cable to GE DNP I/O (RS-485, RJ45 M/DB-9 M)View
      C607Tinned Wires1 to 330 ftSEL RJ45 Serial Cable for Terminal Server (RJ45 M/Tin Wires)View
      C616DB-9 Male1 to 100 ftSEL RJ45 Serial Cable (RS-232, DTE-DCE, RJ45 M/DB-9 M, IRIG-B, Pin 1 Power, Hardware Flow Control)View
      C629ARJ451 to 100 ftSEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45 M/RJ-45 M, IRIG-B)View
      C629R*RJ451 to 100 ftSEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45 M/RJ-45 M, IRIG-B, Hardware Flow Control)View
      C659DB-9 Male + BNC1 to 100 ftSEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45 M/DB-9 M/BNC M, IRIG-B, Pin 1 Power, Hardware Flow Control)View
      C972BNC1 to 130 ftSEL RJ45 Serial Cable (Modulated IRIG, RJ45 M/BNC M)View
      C256BNC1 to 500 ftDB-9 Serial Cable for IRIG-BView
      C48125-Pin Female1 to 100 ftSEL RJ45 Serial Cable (RS-232, DCE) for modemView
      C618DB-9 Male1 to 100 ftSEL RJ45 Serial Cable (RS-232, DCE) for modemView

      *This cable is double-shielded (contains both foil and braid shields) with the shield connected to the shell at both ends of the cable for improved immunity to electrical disturbances that can cause data loss.

      **These cables are for connecting to existing SEL serial cables with a DB-9 connector and fiber-optic SEL-2800 series transceivers.