html{display:none} Products | Schweitzer Engineering Laboratories

Products

Reverse Lookup

Product Filtering

Filter
Shipping
Protective Relays
Distribution Control
Metering
Fault Indicators and Sensors
Remote I/O
Annunciation and Notification
Automation Controllers
Computing Platforms
Software
Communications
Precise Timing
Cybersecurity
Enclosures and Panels
Cables
Accessories and Tools
Current Transformers/Voltage Sensors
Configurable Products
14 Results Found Current Page: 1 of 1
SEL-300G Generator Relay

Apply the SEL-300G Relay for comprehensive primary and backup generator protection.

SEL-387 Current Differential and Overcurrent Relay

Protect and control any two-, three-, or four-winding power transformer with the SEL-387, which provides thermal and through-fault monitoring, and with SELogic Control Equations, can detect breaker failure.

SEL-547 Distributed Generator Interconnection Relay

Apply low-cost, compact package with essential protection and control elements for distributed generation.

SEL-700G Generator Protection Relay

The SEL-700G is the right solution for utility and industrial generator protection, with an autosynchronizer, flexible I/O, and advanced communications. Apply the SEL-700G for comprehensive primary and backup generator protection.

SEL-701 Motor Protection Relay

Monitor and Control Critical Substation Apparatus With One Powerful Package

SEL-710 Motor Protection Relay

The SEL-710 Motor Protection Relay dynamically calculates slip. This premiere motor protection scheme allows maximum start times. Thermal motor protection models give the SEL-710 advanced protection beyond industry standards.

SEL-710-5 Motor Protection Relay

The SEL-710-5 provides synchronous motor protection, starting control, broken rotor bar detection, and now arc-flash protection.

SEL-749M Motor Relay

Use the SEL-749M to protect and control all types of three-phase motors, including two-speed and reduced-voltage start motors.

SEL-849 Motor Management Relay

The SEL-849 provides current, voltage, and thermal-based protection, arc-flash detection, and power metering for motor protection applications.

SEL-2600 RTD Module

Measure and transmit data from up to 12 RTDs and a single contact status located in transformers, breakers, motors, generators, or other system apparatus.

SEL-2664 Field Ground Module

Add the SEL-2664 Field Ground Module to the SEL-300G or SEL-700G to protect all the critical components in your generator with one comprehensive relay. Or, add the SEL-2664 to the SEL-2664S to complete ground fault protection on both the rotor and stator.

SEL-2664S Stator Ground Protection Relay

Protect high-impedance grounded generators from ground faults at standstill, during startup, and while running with the multisine frequency injection and neutral overvoltage-based protection in the SEL-2664S.