The full-size outdoor enclosure allows you to install the SEL-734B Advanced Monitoring and Control System in most pole-mounted locations. Additionally, the enclosure contains extra space to mount accessories, such as radios and gateways. SEL offers a variety of SEL-734B ordering options for capacitor control that come preloaded with acSELerator QuickSet SEL-5030 Software design templates. These templates are customized interfaces that allow you to configure the threshold, time-delay, alarm, warning, and communications settings for capacitor bank control.
Use the preconfigured control strategies, or design your own. SEL’s capacitor bank control templates improve efficiency, increase reliability, and reduce installation time and maintenance costs. User-customized templates allow for greater flexibility, fitting into any smart grid application.
The SEL-734B delivers leading-edge control to any distribution system. Through accurate measurement, the SEL-734B enables precise control to improve power quality and system efficiency. The following list highlights some benefits and capabilities of the SEL-734B combined with the full-size outdoor enclosure.
Choose From Two Full-Size Enclosure Styles
SEL offers the full-size enclosure in two styles: a combined sensor and an individual sensor.
| Enclosure Style | Description |
|---|---|
| Combined Sensor | Contains a single 14-pin circular connector located on the bottom. The connection interfaces with three voltage/current phase sensors and a neutral sensor. All control input/output is made through a 19-pin circular connector. |
| Individual Sensor | Contains three 4-pin circular connectors located on the bottom. Each 4-pin connector connects to a single voltage/current sensor. A fourth 4-pin connector connects to a neutral current sensor. All control input/output is made through a 19-pin circular connector. |
Cables and Security Sleeves for Specific Enclosure Options
The-734B can be ordered with an enclosure or as a loose device. Based on the enclosure type, accessories available are listed below.
Control Cables
The following cables connect the SEL-734B enclosure to three capacitor bank switches and the control power transformer:
| Cable Number | Description |
|---|---|
| C543 | 5-pin switch cable with 52b feedback. Compatible with Joslyn VersaVac, ABB PS switches, and Cooper VCS switches. |
| C544 | 6-pin switch cable with 52a/b feedback. Compatible with Joslyn VersaVac, Cooper NR/NRV/VCSswitches. |
| C547 | 7-pin switch cable with 52a/b feedback. Compatible with ABB PS switches. |
Sensor Cables
The following cables connect the SEL-734B to three line-post sensors:
| Cable Number | Description |
|---|---|
| C529 | SEL measurement cable for Lindsey sensors having an ITT Cannon plug. Connects to three Lindsey sensors. |
| R-22748/XX,YY | Lindsey measurement cable. Connects to three current sensors and one neutral sensor. * |
| C547 | 7-pin switch cable with 52a/b feedback. Compatible with ABB PS switches. |
Commissioning and Test Cables
The following cables are used for testing and commissioning:
| Cable Number | Description |
|---|---|
| C546 | The cable connects the enclosure to a test source to simulate three-phase voltage and current measurement signals. |
| C545 | This cable connects the enclosure to a test source and is used to simulate capacitor bank switches and provide control power input. |
Security Sleeves
Security Sleeves are made from stainless steel. Select the correct security sleeve based on the cables used.
Mounting Accessories
Mounting brackets for the full-size enclosure are compatible with all full-size enclosure styles.
Control Cables
Each control cable connects to three capacitor bank switches. The control power transformer is connected to the enclosure with a separate cable.
| Cable Number | Description |
|---|---|
| C531 | 5-pin switch cable. Compatible with Joslyn VersaVac, ABB PS switches, and Cooper VCS switches. |
| C537 | 5-pin switch with 52b feedback cable. Compatible with Joslyn VersaVac, ABB PS switches, and Cooper VCS switches. |
| C538 | 6-pin switch with 52a/b feedback cable. Compatible with Joslyn VersaVac, Cooper NR and NRV Oil, and Cooper VCS vacuum switches. |
Sensor Cables
Sensor cables for this enclosure style connect to a single sensor. You can connect up to three primary sensors to the enclosure.
| Cable Number | Description |
|---|---|
| C530 | SEL measurement cable for one Lindsey sensor having an ITT Cannon plug. |
| C530S | SEL measurement connector shorting plug. Connect to unused measurement connectors. The plug shorts the connector pins to neutral to prevent unwanted noise on the terminals. |
| 9-587/XX/9-582 | Lindsey measurement cable for one sensor. * |
Lindsey Manufacturing Neutral Sensor R-22981SS
| Cable Number | Description |
|---|---|
| Neutral Sensor R-22981SS | Lindsey Manufacturing offers a neutral current sensor and cable assembly that is compatible with the SEL-734B. The sensor and cable connect to the SEL C539 cable. * |
Control Power and Neutral Measurement Cables
These cables connect to a 120#Vac control power transformer and a neutral sensor.
| Cable Number | Description |
|---|---|
| C532 | Control power and neutral sensor cable. Wires for the neutral sensor connect to a terminal in the field. |
| C539 | Control power and Lindsey neutral sensor cable. Compatible with Lindsey sensors having an ITT Cannon plug. |
Security Sleeves
Security sleeves are made from stainless steel. Select the correct security sleeve based on the cables used.
Mounting Accessories
Mounting brackets for the full-size enclosure are compatible with all full-size enclosure styles.
Auxiliary Cable
The following cable connects the enclosure to a junction box.