html{display:none} SEL-3790 Low-Voltage Divider Module | Schweitzer Engineering Laboratories

SEL-3790

Low-Voltage Divider Module

The SEL-3790 is a three-phase resistive voltage divider for use as a low-power voltage transformer (LPVT) in low-voltage systems. This compact device takes in voltages between 120 Vac and 480 Vac and has a transformation ratio of 60:1, producing an output voltage suitable for SEL relays with low-power voltage inputs. It accepts inputs directly from a low-voltage distribution system or from a PT secondary. A conformal coating on the module’s circuit board provides extra protection against adverse environments. 

Price

$216

Request a Follow-Up

(0/250)

*Required

Request a Follow-Up


Compact Size—The SEL-3790 is an ideal choice for switchgear and other applications where space is limited. Its compact dimensions, light weight, and DIN-rail mounts make it easy to apply as a replacement device in existing installations.

Versatile Use Cases—Use the SEL-3790 with any SEL relay that supports low-energy analog (LEA) inputs, including our recently enhanced SEL-700 series devices. The module is compatible with relays that accept RJ45 or ring terminal connectors and can be connected to a PT secondary or directly to a 120–480 Vac voltage source.

Improved Safety and Reliability—The reduced output voltage improves safety for personnel who work with equipment on site. The SEL-3790 can also reduce the potential for equipment damage by isolating relays from the system voltage.

Details

Dimensions: 5.3 in × 4.75 in × 1.83 in (13.5 cm × 12.1 cm × 4.6 cm) 

Ratio: 60:1

Input Voltage: 120–480 Vac

Mounting: DIN rail

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.