The SEL-3390S8 Serial Adapter Card is a PCI Express (PCIe) expansion card that is compatible with SEL-3355 and SEL-3360E computing platforms as well as SEL-3555 and SEL-3560E Real-Time Automation Controllers (RTACs). It has been designed, built, and tested for use in harsh industrial and substation environments, providing a wide operating temperature range and immunity to ESD, shock, and vibration. It can also be ordered with conformal coating for corrosion immunity. The SEL-3390S8 complies with the PCIe form-factor and can also be installed in other PCIe-compliant computers and controllers.
Add up to four SEL-3390S8 PCIe x1 industrial PCIe serial cards for an additional 24 software-configurable EIA-232/-422/-485 ports with RJ45 connector format. All ports meet EIA-/TIA-562 and are capable of 300 to 921600 bps with automatic flow control. Each port can be configured to provide +5 V power for powering modems or transceivers.
Synchronize the computer system clock to a GPS time source via a demodulated IRIG-B source using Port 1 or internally jumpered from another SEL-3390S8. Provide IRIG-B output to all ports on all SEL-3390S8 Serial Adapters in the computer system.
High-Speed Serial Ports
Communicate with serial devices using the six high-performance serial ports, capable of EIA-232, EIA-422, and EIA-485 signaling at data rates as high as 921 Kbps. Each port has full RTS/CTS and DTR/DSR signaling and true hardware flow control. Large buffers enable high throughput with minimum CPU loading.
+5 Vdc Port Power
Simplify cabling and eliminate external power supplies for devices, such as fiber-optic transceivers and modems, by powering them directly from the SEL-3390S8 Serial Adapter’s ports.
IRIG-B Time Synchronization
Synchronize the computer system clock to a demodulated IRIG-B source. Provide IRIG-B output to all ports on all SEL-3390S8 Serial Adapters in the computer system.
Conformal Coating (Optional)
Protect circuitry from hazards, such as chemicals, vibration, moisture, salt spray, humidity, fungus, and corrosion, with this durable protective coating, extending the working life of the PCB and components.
Reliability
Apply in harsh substation environments. The SEL-3390S8 exceeds IEEE 1613, IEEE C37.90, and IEC 60255 protective relay standards. The card provides reliable operation from –40º to +85ºC (–40º to +185ºF) and is backed by SEL’s ten-year warranty and highly rated technical support.
The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.
Sales Resource Central access is required to view the content in this tab.
Sales Resource CentralSEL offers a wide range of drivers, firmware, and system software for the SEL-3350, SEL-3355, and SEL-3360 computing platforms and SEL-3390 expansion cards.
Visit the SEL Software Downloads page to find available downloads for SEL computing platforms and expansion cards.
| Cable Part Number | Termination | Notes | Schematic |
|---|---|---|---|
| C429 | RJ45 Male | SEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45/D-B9 M), 1 to 100 ft | View |
| C432 | RJ45 | SEL RJ45 Serial Cable (RS-232, DTE-DTE, RJ45/RJ45 M, Hardware Flow Control) 1 to 100 ft | View |
| C478A | DB-9 Female | DTE–DCE (straight through) for existing legacy cables and fiber-optic transceivers, 1 to 6 ft | View |
| C478N | DB-9 Female + BNC | DTE–DCE (straight through) for existing legacy cables and fiber-optic transceivers and IRIG-B input, 1 to 6 ft | View |
| C605 | DB-9 Male | DTE–DTE (null modem) with IRIG-B and +5 Vdc power, 1 to 6 ft | View |
| C605A | DB-9 Male | DTE–DTE (null modem) with IRIG-B, 1 to 100 ft | View |
| C605R* | DB-9 Male | DTE-DTE (null modem) with IRIG-B, 1 to 100 ft | View |
| C477 | DB-9 Male | EIA-485 for connecting to GE DNP I/O Module, 1 to 150 ft | View |
| C607 | Tinned Wires | EIA-422/485 terminal block connection, 1 to 330 ft | View |
| C616 | DB-9 Male | DTE–DCE (straight through) for modem and radio connections, 1 to 100 ft | View |
| C629A | RJ45 | DTE–DTE (null modem) with IRIG-B, 1 to 100 ft | View |
| C629R* | RJ45 | DTE–DTE (null modem) with IRIG-B, 1 to 100 ft | View |
| C659 | DB-9 Male + BNC | DTE–DTE (null modem) with BNC IRIG-B connector, 1 to 100 ft | View |
| C972 | BNC | IRIG-B cable to connect to satellite clock, 1 to 130 ft | View |
* This cable is double-shielded (contains both foil and braid shields) with the shield connected to shell at both ends of the cable, for improved immunity to electrical disturbances that can cause data loss.
The SEL-3390S8 card is compatible with the following SEL hardware:
It is also compatible with any x86 computer with a x1 or larger PCIe expansion slot.