Distribution

Automation

Improve reliability metrics, reduce customer outages, and provide rapid fault detection and system restoration with SEL distribution automation solutions.

The scalable, modular nature of SEL automation solutions allows you to implement a broad set of functionalities or choose a subset and add more capabilities over time.

Plus, when you choose SEL, you get more than just a product—you get the industry’s best customer service and technical support.

SEL automation solutions are ideal for:

  • Automatic fault location, isolation, and service restoration.
  • Centralized capacitor bank control.
  • Planned outage management.
  • Dynamic voltage control.

Distribution Automation Solutions

SEL offers both a software-based fault location, isolation, and service restoration (FLISR) solution and custom-engineered automation solutions.

FLISR

FLISR on Blueframe is our latest solution for fault location, isolation, and service restoration.

This distribution automation software allows users to configure, test, and deploy systems that minimize customer outages by automatically isolating permanent faults and rerouting power around the affected sections.

FLISR on Blueframe offers unparalleled transparency and ease of use. Feeders can be configured in minutes, and existing feeders remain operational as new feeders are added to the FLISR system.

Custom-Engineered Automation Solutions

SEL Engineering Services provides turnkey automation solutions that are engineered to provide the specific functionalities you need to achieve your operational goals.

These solutions can integrate FLISR with centralized capacitor bank control, dynamic voltage control, and more, depending on your requirements and operational goals. They integrate with the IEDs already in your system and are scalable and modular, so they can be expanded to meet new demand.

Automation Control Products

Increase system reliability and operational efficiency using SEL automation controllers, which offer scalable and modular solutions for data concentration, protocol conversion, and more.

Our automation controllers and communications equipment are tested to the same durability standards as our relays and carry the same ten-year warranty.

SEL Real-Time Automation Controller (RTAC) Automation Platform

The SEL Real-Time Automation Controller (RTAC) delivers precise, deterministic processing; integrated cybersecurity; and rugged, industrial-grade hardware. With many hardware options, extensive protocol support, and an embedded IEC 61131 logic engine for custom programming, the RTAC suits applications including: 

  • SCADA Remote Terminal Unit (RTU) and Substation Gateway—Design an integrated RTU system that includes protocol conversion, SCADA communications, synchrophasors, time synchronization, data management, custom logic, and remote I/O. 
  • Event Report Collection—Automate event report data collection with the RTAC. 
  • Versatile System Control—Address a range of common industry challenges by deploying the RTAC as a specialized control solution. 
  • HMI—Provide cost-effective local and remote monitoring, control, and annunciation for substations and other processes. 
  • Advanced Digital Fault Recorder Solutions—Leverage a wealth of data to investigate disturbances, monitor substation assets, and exceed compliance with standards such as NERC PRC-002. 
Learn more 

SEL-FLT and SEL-FLR Fault and Load Transmitter and Receiver System

Improve fault location throughout your distribution system. This line-powered wireless transmitter and receiver system is flexible and easy to deploy.

Applications:

  • Place transmitters on feeders, taps, and laterals to enable better emergency switching decisions.
  • Report faults and load current measurements to SCADA via the SEL-FLR receiver.
  • Integrate into existing systems—no additional software is needed.
  • Dispatch crews to more precise locations. LEDs on the fault transmitter also allow physical ID of the reporting unit.
  • Enable phase balancing and system planning with highly accurate load data.
Learn more 

Digital Secondary System (Digital Substation) Solutions

Modernize your substation with an SEL digital secondary system solution (commonly called a digital substation solution). Our digital secondary systems improve safety and reduce costs by moving high-energy signals out of the control house and reducing copper wiring.

Products and Service You Can Rely On

SEL products are designed and manufactured for the world’s most challenging environments, exceeding all industry standards for temperature, shock, and electric stress. An optional conformal coating for circuit boards adds an extra level of protection against contaminants in extreme environments.

Every SEL product comes with a ten-year warranty—the best in the industry. If any product fails under warranty, we’ll repair or replace it for free.

Questions? Contact Us!

If you have any questions about SEL products, services, solutions, or support, please contact us. Our service and support professionals are ready to provide the answers you need.

Unbeatable Support

SEL support teams are stationed in regional offices around the world and staffed with application engineers who are experts in our products and in power system applications.

Technical support for SEL-manufactured devices is always complimentary. No matter how often you need to call or how long your SEL products have been in service, you’ll reach an SEL expert who can provide the service and support you need.

Our cybersecurity team is always ready with the information and resources needed to keep your OT networks and critical systems secure and working effectively. Cyber services support contracts can include incident response, audits, system hardening, and more, depending on your anticipated needs.

More about SEL warranty and support