Products
Industries
Services
Education
Support
Company
Login
SEL-710-5
Overview
Documentation
Support
SEL-710-5
Toggle Dropdown
Overview
Documentation
Support
Documentation
Featured
Instruction Manual
SEL-710-5 Motor Protection Relay
Data Sheet
SEL-710-5 Motor Protection Relay
Flyer
SEL-710-5 Motor Protection Relay
Touchscreen White Paper
Color Touchscreens Maximize Usability for Protective Relays
Literature
Documents sorted by newest first.
Include English Literature
Literature
Flyers
Featured
SEL-710-5 Motor Protection Relay
Arc-Flash Solutions
SEL Arc-Flash Detection FAQ
SEL-700 Series Protective Relays
Industrial and Commercial Relay Retrofits
Data Sheets
SEL-710-5 Motor Protection Relay
Guideform Specifications
SEL-710-5 Motor Protection Relay
SEL-710-5 Motor Protection Relay
Instruction Manuals
SEL-710-5 Motor Protection Relay
SEL-4520 Arc-Flash Test Module
Instruction Sheets
SEL-710-5 Card Options
Configuration and Interoperability Guide for IEC 60870-5-103 for the SEL-710-5 Motor Protection Relay
Configurable Labels
SEL-700 Series Industrial Configurable Labels Instructions
SEL-700BT, 700G, 710-5, 751, 787-2,-3,-4, 787L, 787Z Configurable Label Template
SEL-700BT, 700G, 710-5, 751, 787-2,-3,-4, 787L, 787Z Configurable Label Template (A4)
Ordering Information
SEL-710-5 Motor Protection Relay
SEL-710-5
SELect
I/O Cards
Related Downloads
SEL DeviceNet Communications Card
SEL-710-5 DNP3 Device Profile Information
SEL-710-5 DeviceNet EDS Files R200
SEL-710-5 DeviceNet EDS Files R300
SEL-710-5 Touchscreen Predefined Single-Line Diagrams
Touchscreen UTF-8 Characters
Certificates
EtherNet/IP Conformance Certificate for SEL-751, SEL-710-5, SEL-700G, and SEL-787-2,-3,-4
SEL-700BT, 700G, 710-5, 787-2,-3,-4 KEMA Certificate
Model Implementation Conformance Statement for the IEC 61850 Interface in SEL-710-5 -IEC 61850 Edition 2
Protocol Implementation eXtra Information for Testing (PIXIT) for the IEC 61850 Interface in SEL-700BT, 700G, 710-5, 787-2,-3,-4 -IEC 61850 Edition 2
Protocol Implementation Conformance Statement for the IEC 61850 Interface in SEL-700BT, 700G, 710-5, 787-2,-3,-4 -IEC 61850 Edition 2
TISSUES Implementation Conformance Statement for the IEC 61850 Interface in SEL-700BT, 700G, 710-5, 787-2,-3,-4 -IEC 61850 Edition 2
Model Implementation Conformance Statement for the IEC 61850 interface in SEL-710-5 -IEC 61850 Edition 1
Protocol Implementation Conformance Statement for the IEC 61850 Interface in SEL-710-5 -IEC 61850 Edition 1
Protocol Implementation eXtra Information for Testing (PIXIT) for the IEC 61850 interface in SEL-710-5 -IEC 61850 Edition 1
TISSUES Implementation Conformance Statement for the IEC 61850 interface in SEL-710-5 -IEC 61850 Edition 1
Publications
Application Guides
Applying SEL Motor Protection Relays to Motors That Use an Autotransformer Starting Scheme
Maintaining Switched-Mode Relay Responsiveness in an RSTP Network
Power Factor Pullout Detection Calculation Example for the SEL-710-5
Related Material
AG2017-27
Applying SEL Motor Relays on Reciprocating Loads
Implementing Custom Directional Power Elements in SEL-751, SEL-710, and SEL-787 Relays
Modbus Configuration for SEL-700 Series Relays and RTAC Devices
Testing the Incipient Cable Fault Detector (50INC) in SEL-751 and SEL-710-5 Relays
Related Material
50INC COMTRADE Files
Creating a Warning Screen in Bay Screen Builder for the SEL-700 Series Relays
Coordination Tool for Setting the Thermal Element in the SEL-710 and SEL-710-5 Relays
Related Material
Motor Thermal Element Tool
Calculating Thermal Lockout Reset Time in the SEL-710 and SEL-710-5 Motor Protection Relays
Related Material
Time to restart
Use SEL-700 Series Relays to Monitor Opening and Closing Times of the Circuit Breaker
Testing Curve 46 in SEL Motor Protection Relays
Related Material
710 Curve 46 v1.9 - AG2018-23
Introduction to SEL Relays for New Users
Defining DCE and DTE: Null Modem Cable and Straight-Through Cable Applications
Display RTD Measurements in Fahrenheit on an SEL-700 Series Relay
Understanding and Effectively Using the SEL
Mirrored Bits
Protocol
Collecting RTAC DDR Motor Start Data From an SEL-710-5 Relay
How to Identify a Faulty RTD Connected to an SEL-700 Series Relay
Step-by-Step Procedure for Downloading and Viewing Motor Start Reports From SEL Motor Protection Relays
Testing the Thermal Model in the SEL-710 Motor Protection Relay
Related Material
Testing the Thermal Model in the SEL-710 Motor Protection Relay spreadsheet
Modeling Induction Motor Starting Using Basic Motor Data
Related Material
Motor Modeling Spreadsheet
Application Notes
Wiring SEL-2400, SEL-2200, and SEL-700 Series Devices
Maximize Process Speed Using Motor Thermal Model in the SEL-710 Relay
Cyclic Loads and SEL Motor Relays
Case Studies
SEL Technology Improves Relay Response Under High Fault-Current Conditions
Technical Papers
Replacing Electromechanical Relays With Microprocessor Relays to Provide Thermal Protection for Motors
The Need for Simplicity in Arc-Flash Protection Design
Starting Large High-Inertia Synchronous Motors With Improved Field Application Relay Methods That Compensate for the Field Breaker Closing Time and Noisy Field Voltage Signals
Detecting Broken Rotor Bars With Zero-Setting Protection
White Papers
Color Touchscreens Maximize Usability for Protective Relays
Drawings