SEL recommends selecting the SEL-710-5 Motor Protection Relay or the SEL-849 Motor Management Relay in place of the SEL-701. The SEL-710-5 protects a full range of medium-voltage, three-phase induction and synchronous motors and is available with a color touchscreen display. The SEL-849 protects low- or medium-voltage three-phase induction and variable-frequency drive-fed motors and can be easily installed inside a motor control center.
Streamline SEL-701 upgrades by using a direct-replacement assembly that incorporates the SEL-710-5 and is designed for minimal impact on panels and wiring.
SEL will continue to support and warranty the SEL-701.
Complete Motor Protection—Protect medium-voltage induction motors, regardless of horsepower rating. Apply the integrated thermal protection model to retain “learned” motor thermal characteristics through transitional operating states (start, run, stop, restart).
Event Reports and Trends—Confirm motor sizing, understand events, and satisfy information requirements of supervisory systems with the SEL-701 Relay’s comprehensive reporting. Reports such as motor starts, Sequential Events Recorder (SER), and full event reports provide unprecedented analytical tools for motor applications and load profiling. Reports are retained in nonvolatile memory.
Programmable RTDs—Select each RTD type and location, and then include RTD inputs as part of the integrated thermal model to bias protection. Field-configurable RTDs accommodate a variety of RTD types and locations.
Simple Communication—Interface with the relay using the EIA-232 or EIA-485 serial communications port, which supports ASCII communication using popular terminal emulation communications programs. Use Microsoft Windows-based acSELerator QuickSet SEL-5030 Software to create, modify, send, receive, and save SEL-701 settings.
Complete Motor Protection
Integrated thermal protection model (patented). Flexible protection for induction and synchronous motors.
Event Reports and Trends
Comprehensive event reports stored in nonvolatile memory: motor starts, motor start trend, load profile, SER, and full event reports.
Programmable RTDs
Field-configurable RTDs from local front-panel or communications port.
Simple Communication
Modbus communications along with ASCII/binary interface using off-the-shelf communications packages (terminal emulators).
| Product | Revision | Firmware ID | Date Available | Serial Number |
|---|---|---|---|---|
| SEL-701 | R116 | SEL-701-R116-Vx0xxx-Z004002-D20100924 | 10/4/10 | 2010277001 |
| Base Option | ||||
| SEL-701 | R116 | SEL-701-R116-Vx1xxx-Z004002-D20100924 | 10/4/10 | 2010277001 |
| Voltage Option | ||||
| SEL-701-1 | R302 | SEL-701-1-R302-Vx1xxx-Z100100-D20040713 | 7/15/04 | ~2004189001 |
| Voltage option | ||||
| SEL-701-1 | R202 | SEL-701-1-R202-Vx0xxx-Z100100-D20040713 | 7/13/04 | ~2004189001 |
| Base Version | ||||
The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.
QuickSet is a tool for engineers and technicians to quickly and easily configure, commission, and manage power system devices. QuickSet includes a Graphical Logic Editor and a device template tool to reduce configuration time and streamline deployment.
Learn more and download on the QuickSet software page.
Available on the Blueframe platform, DMA applications automatically collect, store, and manage device-specific information like oscillography, Sequence of Events (SOE) data, device settings, and property information. They also provide automated password rotation and streamlined device audits.
Learn more on the DMA software page.
Synchrowave Event helps engineers diagnose a protective relay’s behavior during a power system fault. It is a powerful and easy-to-use solution for displaying and analyzing SEL relay event reports and COMTRADE files.
Learn more and download on the Synchrowave Event software page.