html{display:none} SEL-5057 SDN Application Suite | Schweitzer Engineering Laboratories
Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
    • Chapters
    • descriptions off, selected
    • captions off, selected

      SEL-5057

      SDN Application Suite

      The SEL-5057 SDN Application Suite is a collection of software applications that integrate with the SEL-5056 Software-Defined Network Flow Controller to add capabilities to SEL software-defined networking (SDN) solutions.

      Request a Follow-Up

      (0/250)

      *Required

      Request a Follow-Up


      Flow Auditor

      Flow Auditor

      Streamline Data Collection for NERC CIP Reporting

      Use the SEL Flow Auditor application to streamline data collection for NERC CIP-007-6 R1 audit reporting. It collects network configurations from the SEL-5056 without the need for network scanning. With Flow Auditor, data collection takes minutes instead of days or weeks.

      Starting At:

      $2,420

      Capabilities

      Identifying Devices in Your Network—Automate the discovery and documentation of all devices on the LAN.

      Documenting Ports and Services—Perform data collection and generate audit reports for NERC CIP-007-6 R1. Flow Auditor does not require network scanning, logging into IEDs, or even logging into the SEL-5056.

      Maintaining Security—Use Transport Layer Security (TLS) for mutual authentication and encryption between Flow Auditor and the SEL-5056.

      Supported Systems

      Windows 7, Windows 10, and Windows Server 2016
      Flow Auditor can run on the same computer as the SEL-5056 or on a computer with network access to the flow controller.

      Details

      Video Playlists

      SDN Commissioning

      • SEL-5056 Using the Learn & Lock Feature
      • Commission and User Creation with the SEL-5056 Flow Controller
      • Adopt SEL-2740S Using the SEL-5056 Flow Controller
      • Adopt Hosts using the SEL-5056 Flow Controller

      SDN Communication Setup

      • SEL-5056 SDN Quick Start
      • SEL-5056 Logical Connections Part 1- CSTs and Logical Connection Definitions
      • SEL-5056 Logical Connections Part 2- Creating CSTs
      • SEL-5056 Logical Connections Part 3- Creating Unicast Logical Connections
      • SEL-5056 Logical Connections Part 4- Creating Multicast Logical Connections
      • Enabling SEL Relay Failover Mode with the SEL-5056 Flow Controller
      • SEL-5056: Switch Replacement Before Onsite Deployment
      • SEL-5056: Switch Replacement After Onsite Deployment
      • SEL-5056: Host Replacement in Same Location
      • SEL-5056: Host Replacement in Different Location

      SDN Management and Troubleshooting

      • Backing Up and Restoring SEL-5056 Databases

      The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.


      Instruction Manuals

      Sales Resource Central access is required to view the content in this tab.

      Sales Resource Central

      5057 - Software Tab

      Supporting Software

      SEL-5056 Software-Defined Network Flow Controller

      SEL-5056 Flow Controller optimizes configuration and management for the SEL operational technology (OT) software-defined networking (SDN) solution. The flow controller works collectively with OT SDN switches to provide a complete traffic-engineering solution for Ethernet-based LANs.

      Learn more and download on the SEL-5056 software page.


      SEL Compass

      Compass provides simple and convenient tools for managing SEL digital content. Users can keep software applications and relay configuration drivers up to date without manually browsing product webpages as well as download new product updates and literature.

      Learn more and download on the Compass software page.