Products
Industries
Services
Education
Support
Company
Login
SEL-710
Overview
Documentation
Support
SEL-710
Toggle Dropdown
Overview
Documentation
Support
Documentation
Featured
Instruction Manual
SEL-710 Motor Protection Relay
Data Sheet
SEL-710 Motor Protection Relay
Flyer
SEL-710 Motor Protection Relay
Literature
Documents sorted by newest first.
Include English Literature
Literature
Flyers
Featured
SEL-710 Motor Protection Relay
SEL Direct-Replacement Assemblies
SEL Extractable Mounting (EXM) System
Conformal Coating
Data Sheets
SEL-710 Motor Protection Relay
Guideform Specifications
SEL-710 Motor Protection Relay
SEL-710 Motor Protection Relay
Installation Guides
SEL-710 Express Installation Guide
Instruction Manuals
SEL-710 Motor Protection Relay
Instruction Sheets
Dust-Protection Assembly
Configurable Labels
SEL-700 Series Industrial Configurable Labels Instructions
SEL-710, 751A, 787, 2411(V), 2414 Configurable Label Template
SEL-710, 751A, 787, 2411(V), 2414 Configurable Label Template (A4)
Ordering Information
SEL-710, 749M, 751A, 787, 2410, 2411, 2414
SELect
I/O Cards
SEL-710 Motor Protection Relay
SELect
Input Output Card Installation Instructions
SEL-710 Card Options
Related Downloads
SEL DeviceNet Communications Card User's Guide
SEL-710 DeviceNet EDS file R300
SEL-710 DeviceNet EDS file R304
SEL-710 DeviceNet EDS file R306 R402
SEL-710 DeviceNet EDS file R603
SEL-710 DeviceNet EDS file R604
SEL-710 Panel Cutout Template
Certificates
SEL-710 IEC 61850 Certificate Level A1 KEMA Conformance Certificate
Model Implementation Conformance Statement for the IEC 61850 interface in SEL-710
Protocol Implementation Conformance Statement for the IEC 61850 Interface in SEL-710
Protocol Implementation eXtra Information for Testing (PIXIT) for the IEC 61850 interface in SEL-710
TISSUES Implementation Conformance Statement for the IEC 61850 interface in SEL-710
Publications
Application Guides
Analyzing the Current Unbalance (46) Element in SEL Motor Relays With SYNCHROWAVE Event
Related Material
AG2026-07
SEL Fiber-Optic Device Compatibility Guide
Applying SEL Motor Protection Relays to Motors That Use an Autotransformer Starting Scheme
Maintaining Switched-Mode Relay Responsiveness in an RSTP Network
Applying SEL Motor Relays on Reciprocating Loads
Implementing Custom Directional Power Elements in SEL-751, SEL-710, and SEL-787 Relays
Modbus Configuration for SEL-700 Series Relays and RTAC Devices
Coordination Tool for Setting the Thermal Element in the SEL-710 and SEL-710-5 Relays
Related Material
Motor Thermal Element Tool
Calculating Thermal Lockout Reset Time in the SEL-710 and SEL-710-5 Motor Protection Relays
Related Material
Time to restart
Use SEL-700 Series Relays to Monitor Opening and Closing Times of the Circuit Breaker
Testing Curve 46 in SEL Motor Protection Relays
Related Material
710 Curve 46 v1.9 - AG2018-23
Introduction to SEL Relays for New Users
Defining DCE and DTE: Null Modem Cable and Straight-Through Cable Applications
Display RTD Measurements in Fahrenheit on an SEL-700 Series Relay
How to Identify a Faulty RTD Connected to an SEL-700 Series Relay
Performing Complex Math Using Four-Function Math Variables in SEL-700 Series Relays
Improving SEL-710 Output Logic When Circuit Breakers or Lockout Relays Are Used
Setting Up an RTAC HMI for an SEL-700 Series Relay Using Various Protocols
Step-by-Step Procedure for Downloading and Viewing Motor Start Reports From SEL Motor Protection Relays
Reset SEL-710 Trip Targets Following a Normal Stop
Setting the SEL-710 Motor Protection Relay to Replace Existing Electromechanical Motor Protection Relays on Induction Motors
Testing the Thermal Model in the SEL-710 Motor Protection Relay
Related Material
Testing the Thermal Model in the SEL-710 Motor Protection Relay spreadsheet
Modeling Induction Motor Starting Using Basic Motor Data
Related Material
Motor Modeling Spreadsheet
Application Notes
Wiring SEL-2400, SEL-2200, and SEL-700 Series Devices
Minimum CT Accuracy Class Requirement for the SEL-710 Slip-Dependent Thermal Model
Maximize Process Speed Using Motor Thermal Model in the SEL-710 Relay
Cyclic Loads and SEL Motor Relays
Case Studies
SEL Technology Improves Relay Response Under High Fault-Current Conditions
Technical Papers
Empowering Modern Protection: How Relays With Low-Energy Inputs Unlock the Full Potential of Rogowski Coil Sensing
Low-Power Instrument Transformers: Ideal Solution for Modern Data Centers, High-Density Industrial Applications, and Digital Secondary Systems
Lessons Learned Through Commissioning, Livening, and Operating Switchgear: Part 3
Lessons Learned Through Commissioning, Livening, and Operating Switchgear: Part 2
Replacing Electromechanical Relays With Microprocessor Relays to Provide Thermal Protection for Motors
Drawings