html{display:none} SEL-2902 RJ45 to DB-9 Adapter Panel | Schweitzer Engineering Laboratories

SEL-2902

RJ45 to DB-9 Adapter Panel

Easily retrofit RJ45 ports to DB-9 connectors using the SEL‑2902 adapter panel. The SEL‑2902 allows you to retain existing serial cables and transceivers when upgrading from an SEL‑3530 RTAC or SEL‑2020/2030/2032 Communications Processor to the SEL‑3300 series computing platforms.

Starting At

$330

Request a Follow-Up

(0/250)

*Required

Request a Follow-Up


Flexible Mounting Options—Rack, surface, and DIN‑rail mounting options are available to support various types of installations. The SEL‑2902 provides a solid mounting platform for SEL serial transceivers.

Adjustable Depth for Convenient Retrofits—The SEL‑2902 is adjustable in one-inch increments from 7 to 11 inches in depth. Matching the depth of other SEL devices means that existing communication cables don’t have to be replaced or rerouted.

Cable Management—Keep cables secure and neatly organized. The SEL‑2902 includes mounting ears that are compatible with most third-party cable management brackets with 19‑inch rack mounts.

Features

    1. 1

      2U, 19-inch rack mount

    2. 2

      Depth adjustments from 7 to 11 inches

    1
    2
    1. 1

      RJ45 shielded ports

    2. 2

      DB-9 shielded female ports

    3. 3

      Ground screw

    4. 4

      Mounting ears for cable management brackets

    1
    2
    3
    4
    1. 1

      RJ45 shielded ports

    2. 2

      DB-9 shielded female ports

    3. 3

      Ground screw

    4. 4

      Mounting ears for surface mounting or optional DIN-rail mounting

    1
    2
    3
    4

Details

Mounting OptionIntended ApplicationsAccessory Kits
19-Inch Rack MountSEL‑2020/2030/2032 and SEL‑3530 retrofit into an SEL‑3350 installation to retain serial communications cables*1 ft Ethernet Cables (Qty: 16) 

2 ft Ethernet Cables (Qty: 16)
Surface MountNew installations that use SEL serial transceivers or installations with mounting restrictions or remote mounting requirements
Installations that require or prefer DIN‑rail mounting
DIN-Rail Mounting Kit

*Includes mounting ears for cable management bracket

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.