html{display:none} SEL-2664 Field Ground Module | Schweitzer Engineering Laboratories

SEL-2664

Field Ground Module

Add the SEL-2664 to the SEL-300G Generator Relay, SEL-400G Advanced Generator Protection System, or SEL-700G Generator Protection Relay to protect all the critical components in your generator with one relay. Add the SEL-2664 to the SEL-2664S Stator Ground Protection Relay for complete ground fault protection on both the rotor and stator. 

Starting At

$2,000

Request a Follow-Up

(0/250)

*Required

Request a Follow-Up


Plug-In Compatibility—Add the SEL-2664 to the SEL-300G, SEL-400G, or SEL-700G to protect all critical components in your generator. Add the SEL-2664 to the SEL-2664S to protect rotor and stator windings from ground faults.

Continuous Monitoring—Measure field-to-ground resistance before the generator starts rotating. Protect your generator from excessive starting stress by detecting field ground faults prior to startup. Continuously monitor resistance during operation.

Optical Communication—Avoid exposure to potentially hazardous dc field voltages by using digital fiber-optic communications. Eliminate tedious calibrations and variations that are common when sending analog signals to the relay.

Rugged Design—Built to the same high standards as SEL protective relays, the SEL-2664 withstands vibration, electrical surges, fast transients, and extreme temperatures, meeting stringent industry standards. The printed circuit boards are conformally coated to provide an additional barrier to airborne contaminants, such as hydrogen sulfide, chlorine, salt, and moisture.

Features

    1. 1

      Universal ac/dc power supply

    2. 2

      Grounding connection for proper safety and performance

    3. 3

      Access plate for field connection terminals

    4. 4

      Fiber-optic port for noise-free monitoring and protection

    5. 5

      Field connection terminals with strain relief caps

    6. 6

      Mounting options: wall, panel, or rack

    1
    2
    3
    4
    5
    6

Details

Measure Field Resistance Before and After Start-Up
Measure field-to-ground resistance before you start the generator rotating. Protect your generator from excessive starting stress by detecting field ground faults prior to start-up. Continuously monitor resistance during operation.

Isolate Field Noise and Ground Potential
Avoid potentially hazardous voltages from a high-voltage dc field to the relay or relay panel using digital fiber-optic communication of resistance values from the SEL-2664. Eliminate tedious calibrations and variations common when using analog signals to the relay.

No Settings in the Field Ground Module
The SEL-2664 is ready to connect to your generator field right out of the box. Simply turn on the 64F element, and set the port, alarm, and trip values in the SEL-400G, SEL-300G, SEL-700G, or the SEL-2664S. SEL Grid Configurator Software and acSELerator QuickSet SEL-5030 Software make it easy.

Operate Reliably Under Extreme Conditions
Built to the same high standards as SEL protective relays, the SEL-2664 withstands vibration, electrical surges, fast transients, and extreme temperatures, meeting stringent industry standards. The printed circuit boards are conformal coated to provide an additional barrier to airborne contaminants such as hydrogen sulfide, chlorine, salt, and moisture.

Minimum Software Version

Product Revision Z Number acSELerator QuickSet Version SEL Grid Configurator Version
SEL-2664 R201-V0 001 6.6.0.0

Latest Firmware Versions

There are no firmware versions available for this product.

Product Revision Firmware ID Date Available Serial Number
SEL-2664 R201-V0 SEL-2664-R201-V0-Z000000-D20170428 6/9/17 ~1171600001

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.

Minimum Software Version

Product Revision Z Number acSELerator QuickSet Version SEL Grid Configurator Version
SEL-2664 R201-V0 001 6.6.0.0

Instruction Manuals

Sales Resource Central access is required to view the content in this tab.

Sales Resource Central

Product Certifications