html{display:none} SEL-2488 Satellite-Synchronized Network Clock | Schweitzer Engineering Laboratories

SEL-2488

Satellite-Synchronized Network Clock

ENHANCEMENTS COMING SOON: Holdover accuracy of 1 µs after 24 hours with an optional rubidium oscillator, and the ability to synchronize to PTP as a time source.

The SEL-2488 receives Global Navigation Satellite System (GNSS) time signals and distributes precise time via multiple timing outputs, including IRIG-B, the Network Time Protocol (NTP), the Precision Time Protocol (PTP), 10 MHz frequency, and 1 pulse per second (PPS). With an optional upgrade, the SEL-2488 can serve as a PTP grandmaster clock, as defined by IEEE 1588-2008. It provides Parallel Redundancy Protocol (PRP) support as a Dual-Attached Node (DAN) device for PTP and NTP time distribution. The advanced capabilities of the SEL-2488 make it well-suited for critical infrastructure networks like emergency communications systems, for substations with multiple time synchronization requirements, and for demanding power utility applications—like synchrophasors, Sampled Values, and traveling-wave fault locating.

SEL-2488 Accessories

SEL-2407 and SEL-2488 Product Comparison Table

Starting At

$3,500

Request a Follow-Up

(0/250)

*Required

Request a Follow-Up


Time Distribution—Configure the SEL-2488 clock’s eight BNC ports for demodulated IRIG-B, time pulse, or modulated IRIG-B (at up to four ports). IRIG-B provides time output for protection applications, synchronizing relays, phasor measurement units, and other IEDs to within ±40 ns. You can also add six SMA ports that output 10 MHz frequency via sine and square waves. Four Ethernet ports distribute time using NTP to devices on the substation LAN, such as servers, computers, and other devices that set their time through NTP or the Simple Network Time Protocol (SNTP). With the PTP option, the SEL-2488 can act as a PTP grandmaster clock, supporting the default (Annex J), power system (IEEE C37.238-2011/2017), and power utility automation (IEC/IEEE 61850-9-3:2016) profiles. The SEL-2488 can serve NTP or PTP to four independent Ethernet networks. 

Network Resiliency—The SEL-2488 supports as many as two Doubly Attached Node implementing PRP (DANP) interfaces for separate PRP networks or two active-backup port bonded interfaces for Ethernet failover. When PRP is enabled, all network traffic through the PRP interface will be duplicated across the two redundant LANs that form the PRP network. The SEL-2488 implements PTP as a Doubly Attached Clock on ports where PRP is enabled. Active-backup port bonding logically combines two physical Ethernet ports into a single network interface with only one port active while the other serves as a failover backup.

Cable Delay Compensation—Provide time delay compensation for antenna cables and output cables on a per-port basis to preserve accuracy. The SEL-2488 clock’s cable delay compensation ensures high-accuracy time distribution in large facilities with dispersed IEDs or in installations where antennas must be mounted high on towers.

Event Notification—Log and forward event messages across an Ethernet network using standard syslog event messaging. The SEL-2488 can store up to 60,000 syslog messages locally and send messages to three remote syslog destinations. It can also provide event notification through Simple Network Management Protocol (SNMP) traps and the alarm contact.

Dependable—Ensure uninterrupted power with an optional redundant, hot-swappable power supply. The SEL-2488 is engineered to operate reliably for years in extreme temperatures, from –40° to +85°C (–40° to +185°F). It is also certified to IEEE 1613 Class 2, IEC 61850-3, and IEC 60255 and is backed by the SEL ten-year worldwide product warranty.

Simple Authentication—Authenticate and authorize users with role-based user accounts and the Lightweight Directory Access Protocol (LDAP), increasing security and simplifying management efforts.

GNSS Vulnerability Mitigation—Maintain accurate time in the event of GNSS disruptions, such as antenna failures, jamming, or solar flares, with a seamless transition to an internal holdover time source. In the case of a GPS spoofing attack, in which a satellite system receiver locks to a counterfeit signal, the SEL-2488 and SEL-9524B GPS/GLONASS precise-time antenna use signals from the GLONASS satellite constellation to validate GPS signals and identify the mismatched timing information that this type of attack causes. 

High-Stability Holdover—Sustain extremely accurate time in holdover with the high-stability internal oscillator. The internal oscillator provides timing accuracy to 315 µs, 5 µs, or 2.5 µs after 24 hours with the respective TCXO, OCXO, or DOCXO options.

Easy and Secure Commissioning—Easily configure the SEL-2488 with an HTTPS web interface via the front Ethernet management port, which provides a graphical SkyView display for troubleshooting signal or antenna issues. The port is enabled by default and can be disabled if desired.

New 

Timekeeping Compliance for Public Service Answering Points (PSAPs)— Reliably synchronize equipment for emergency dispatch, such as 911 call handling equipment (CHE), dispatch consoles, and wall clocks, using NTP, IRIG-B, and 1 PPS outputs. Maintain compliance with Criminal Justice Information Services (CJIS) timekeeping requirements for call recording equipment (CRE).

New 

Land Mobile Radio (LMR) Time Synchronization— Maintain continuous high-quality audio in the field by reliably synchronizing LMR systems with 10 MHz and 1 PPS outputs. The SEL-2488 is interoperable with most radio systems, including Project 25 (P25), Digital Mobile Radio (DMR), and Terrestrial Trunked Radio (TETRA), used for 911 emergency response, utility field dispatch operations, and other applications.

Features

    1. 1

      Status and activity LEDs

    2. 2

      Multi-information LCD screen

    3. 3

      Clock status LEDs

    4. 4

      Local management port

    1
    2
    3
    4
    1. 1

      Alarm and timer contact

    2. 2

      Eight configurable BNC output ports (demodulated IRIG-B, modulated IRIG-B, and time pulse)

    3. 3

      10 MHz square-wave SMA output port (optional)

    4. 4

      Five 10 MHz sine-wave SMA output ports (optional)

    5. 5

      Four standard Ethernet ports

    6. 6

      DB-9 output port (IRIG-B or time pulse)

    7. 7

      Antenna TNC input port

    8. 8

      IRIG-B BNC input port (future)

    9. 9

      Standard power supply

    10. 10

      Optional redundant, hot-swappable power supply

    1
    2
    3
    4
    5
    6
    7
    8
    9
    10

Details

Accurate—Precisely synchronize to within ±40 ns of UTC for critical applications. Cable delay compensation can be configured for antenna cables and output cables per port to preserve high accuracy. If GNSS timekeeping is temporarily lost, the internal oscillator provides the following holdover accuracy, depending on the options chosen.

ConfigurationOscillatorHoldover accuracy after 24 hours
StandardTCXO315 μs
Optional OCXO5 μs
OptionalDOCXO2.5 μs

 

Powerful Time Distribution—Distribute time from eight BNC outputs and one DB-9 output, which are configurable for IRIG-B or time pulse outputs. The DB-9 port can be used with SEL-2812 Fiber-Optic Transceivers With IRIG-B or SEL-3405 High-Accuracy IRIG-B Fiber-Optic Transceivers to send IRIG-B long distances over fiber-optic cable. The SEL-2488 also includes four standard Ethernet ports, which provide NTPv4. With the PTP option, the SEL-2488 can act as a PTP grandmaster clock, supporting the default (Annex J), power system (IEEE C37.238-2011/2017), and power utility automation (IEC/IEEE 61850-9-3:2016) profiles. The SEL-2488 can distribute NTP and PTP to four independent networks or two separate PRP or Ethernet failover networks. Ethernet ports are orderable in pairs and are available in copper as well as single- or multimode fiber. You can also configure the clock for radio communication systems with optional 10 MHz frequency outputs.

Secure—Secure access to the SEL-2488 through X.509 certificates, user-based accounts, Lightweight Directory Access Protocol (LDAP) authentication, and complex passwords. The SEL-2488 supports syslog, a standard for event record logging that integrates with existing log management systems. With satellite signal verification, the SEL-2488, when installed with a dual-constellation antenna, uses signals from two satellite constellations to validate GNSS time signals, providing a layer of protection from spoofing attacks.

Easy to Use—Commission and manage the SEL-2488 through a secure HTTPS web interface with SkyView. The front panel of the SEL-2488 includes an LCD multi-information display plus LEDs for status and an Ethernet management port, which supports DHCP Captive Portal for simplified access to the device web interface.

Mounting Options
The SEL-2488 is available in a panel-mount or rack-mount hardware package to suit your application needs.

SEL-9524 GNSS Antenna
The SEL-9524 is a ruggedized GNSS antenna manufactured in our Pullman, Washington, facility and is available as an ordering option or as an accessory. It includes a dual-constellation GPS/GLONASS option or a GPS-only option. The antenna operates using 3.5–6.0 V and includes an LED for diagnostic information. It has a strong gain of greater than 40 dB.

SEL recommends pairing the SEL-2407 and SEL-2404 with the SEL-9524A GPS GNSS Antenna. The SEL-9524B GPS/GLONASS GNSS Antenna is to be used with the SEL-2488. The legacy 235-0113 and 235-0103 Bullet Antennas are still available in limited quantities.

 

9524Antenna

Minimum Software Version

Video

Precise and Accurate SEL-2488

Latest Firmware Versions

There are no firmware versions available for this product.

Product Revision Firmware ID Date Available Serial Number
SEL-2488 R111-V0 SEL-2488-R111-V0-Z010001-D20241003 11/6/24 ~1243110001

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.

Minimum Software Version

Sales Resource Central access is required to view the content in this tab.

Sales Resource Central