html{display:none} SEL-2440 DPAC Discrete Programmable Automation Controller | Schweitzer Engineering Laboratories

SEL-2440

DPAC Discrete Programmable Automation Controller

The SEL-2440 DPAC is a 48-point discrete programmable automation controller ideal for utility and industrial applications that need rugged and reliable I/O at an economical price. The DPAC is fast and powerful, an excellent communicator, and easy to maintain and support, and it meets stringent protective relay standards. Available mounting options to meet your application needs include rack, panel, surface, and DIN mounts (requires separate kit). All of this is backed up by SEL’s worldwide, ten-year product warranty.

Starting At

$1,390

Request a Follow-Up

(0/250)

*Required

Request a Follow-Up


Substation Automation—Take advantage of fast I/O, programmable logic, flexible communications, and SCADA integration.

I/O Annunciation—Indicate I/O status for each input and output. Simplify commissioning and troubleshooting with device status and port activity indicators.

Sequential Events Recorder—Store and analyze input state changes with microsecond accuracy. Combine SER data from multiple DPACs to create a system-wide log.

System Control—Perform high-speed control and data acquisition; protect and monitor motors; and replace remote terminal units (RTUs), programmable logic controllers (PLCs), and other controllers.

Bay Control—Integrate bay control for breaker and disconnect switches with full automation, protection, and self-checking functions.

System Automation—Communicate with DNP3, Modbus, LAN/WAN, IEC 61850, and other protocols over Ethernet and serial connections.

Protection Logic Processing—Connect up to 32 inputs and 16 outputs. Program each input with any desired element. Assign the output to trip logic, transfer trip communications, or other control scheme logic.

Features

    1. 1

      Management and setup port

    2. 2

      Lamp test, port address check, and time-code check

    3. 3

      Diagnostic LEDs

    4. 4

      Continuous display of network activity with communications port activity LEDs

    5. 5

      LEDs also show port address and IRIG time code after lamp test

    6. 6

      Remove two screws to access configuration switches

    7. 7

      Industry standard 2U height

    1
    2
    3
    4
    5
    6
    7
    1. 1

      All connectors have positive retention, so wires and cables cannot pull off

    2. 2

      Digital outputs rated for utility grade per IEEE C37.90, eliminating the need for interposing relays.

    3. 3

      I/O labels match status LEDs. 48 status LEDs, one for every I/O point

    4. 4

      All outputs are rated for utility grade per IEEE C37.90, eliminating the need for interposing relays

    5. 5

      Standard 10/100BASE-T Ethernet ports with integrated switch eliminate the need for an external switch

    6. 6

      All digital inputs are rated for ac and dc and time-stamped to 1 μs accuracy

    7. 7

      Two standard EIA-232 serial ports, with EIA-485 and fiber options available for one serial port

    8. 8

      All input thresholds are near ½ nominal voltage to avoid false assertions during faults and battery grounds

    9. 9

      Demodulated IRIG-B input synchronizes the microsecond timer to absolute time and drives the demodulated IRIG-B output

    10. 10

      Alarm contact alerts you to self-test failure, communications access, and settings changes

    11. 11

      Wide-range universal power source, 19.2—275 Vdc, and 19.2—264 Vac

    1
    2
    3
    4
    5
    6
    7
    8
    9
    10
    11

Details

Rugged and Reliable
Designed, tested, and manufactured to surpass electrical utility protective relay standards, the SEL-2440 DPAC can handle tough environments. It will operate in extreme temperature ranges of –40° to +85°C, withstand electrostatic discharge up to 15 kV, and handle 15 g shock.

Fast and Powerful
Get the speed you need with inputs timed to the microsecond and outputs controlled to the millisecond. The 2 ms processing interval keeps the time from input to output at only 7 ms. Internal math and logic allow you to create automation and control systems.

Great Communicator
Applications require different protocols. The SEL-2440 DPAC includes DNP3, Modbus, Mirrored Bits communications, and SEL Fast Messages; IEC 61850 is optional. Easily connect using the two EIA-232 ports as well as the two RJ-45 Ethernet ports with an integrated switch.

Easy to Set Up and Maintain
Connect it, set it—Job Done! Pre-programmed register maps, and protocol and address setup via control (DIP) switches make commissioning easy. Connectorized with removable terminal blocks, the SEL-2440 DPAC can be removed from service without lifting a single I/O wire. The positive retention screws keep the connectors from pulling off accidentally. Quickly and easily see the device’s current operating status with LEDs for system status on every I/O point.

  • Dual 100BASE-FX fiber-optic Ethernet.
  • EIA-232 fiber-optic serial port.
  • IEC 61850 communications.
  • Conformal Coating: Protect equipment from harsh environments and airborne contaminants, such as hydrogen sulfide, chlorine, salt, and moisture.

Mounting Options

  • Rack
  • Panel
  • Surface
  • DIN Rail

Minimum Software Version

Product Revision Z Number acSELerator QuickSet Version SEL Grid Configurator Version
SEL-2440 R216-V3 008 6.7.5.3
SEL-2440 R216-V2 008 6.7.5.3
SEL-2440 R216-V1 008 6.7.5.3
SEL-2440 R216-V0 008 6.7.5.3
SEL-2440 R215-V0 007 6.1.1.7
SEL-2440 R214-V3 007 6.1.1.7
SEL-2440 R214-V2 007 6.1.1.7
SEL-2440 R214-V1 007 6.1.1.7
SEL-2440 R214-V0 007 6.1.1.7

Latest Firmware Versions

There are no firmware versions available for this product.

Product Revision Firmware ID Date Available Serial Number
SEL-2440 R301-V1 SEL-2440-R301-V1-Z009004-D20250414 4/17/25 ~1251070001

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.

Minimum Software Version

Product Revision Z Number acSELerator QuickSet Version SEL Grid Configurator Version
SEL-2440 R216-V3 008 6.7.5.3
SEL-2440 R216-V2 008 6.7.5.3
SEL-2440 R216-V1 008 6.7.5.3
SEL-2440 R216-V0 008 6.7.5.3
SEL-2440 R215-V0 007 6.1.1.7
SEL-2440 R214-V3 007 6.1.1.7
SEL-2440 R214-V2 007 6.1.1.7
SEL-2440 R214-V1 007 6.1.1.7
SEL-2440 R214-V0 007 6.1.1.7

Sales Resource Central access is required to view the content in this tab.

Sales Resource Central

2440 - Software Tab

Configuration

acSELerator QuickSet SEL-5030 Software

QuickSet is a tool for engineers and technicians to quickly and easily configure, commission, and manage power system devices. QuickSet includes a Graphical Logic Editor and a device template tool to reduce configuration time and streamline deployment.

Learn more and download on the QuickSet software page.


acSELerator Architect SEL-5032 Software

Architect allows users to configure and document IEC 61850 systems that include GOOSE, Sampled Values (SV), or Manufacturing Message Specification (MMS) communications. Architect automatically compares SCL files with IEC 61850 requirements to ensure standard compliance.

Learn more and download on the Architect software page.