html{display:none} SEL-3031 Serial Radio Transceiver | Schweitzer Engineering Laboratories

SEL-3031

Serial Radio Transceiver

The SEL-3031 is a 915 MHz ISM serial data radio that supports point-to-point (P2P) and point-to-multipoint (P2MP) operational modes. In P2P mode, the SEL-3031 supports three serial data ports in one radio channel. The ports are completely independent and support a mix of protocols, including DNP3, Modbus, Mirrored Bits communications, SEL Fast Message, plain ASCII, and more. In P2MP mode, a one-channel master radio communicates with multiple remote radios for supervisory control and data acquisition (SCADA) or other data-gathering applications. SEL Hop-Sync technology optimizes collocated radios applied as multiple point-to-point links or as active repeaters. The SEL-3031 is a low-power device using less than 5 W in the wall-mount version, allowing it to be incorporated into recloser controls, such as the SEL-651R. A standard 1 RU high rack mount version is also available, all backed up by SEL's worldwide, ten-year product warranty.

SEL-3031 Accessories

Starting At

$1,321

Request a Follow-Up

(0/250)

*Required

Request a Follow-Up


Power Line Teleprotection—Apply communications-assisted teleprotection instead of local step-distance protection to accelerate the operation time of Zone 2 faults from 20–40 electrical cycles down to 2–4 cycles. Transfer control commands with a typical 5.5-millisecond latency with SEL Mirrored Bits communications.

Electrical Distribution Automation/Restoration—Quickly restore distribution service and improve system availability by using SEL-3031 Radios to communicate with recloser controls and other devices.

Independent Applications Via One Radio Link—Simultaneously communicate with up to three independent ports and protocols in (P2P) operation. A typical application is to set up one port for high-speed teleprotection or control, another for SCADA, and one for engineering access.

Distributed Generation Connection—Provide low-cost communications for anti-islanding applications between the electric utility network and the distributed generation site. Designate one of the other serial channels for electric utility SCADA and one for the independent power producer SCADA.

Engineering Access—Maintain settings, retrieve oscillographic and sequential events reports, gather diagnostic or asset management data, and access other “nonoperational data” reports.

Electrical System Synchrophasors—Improve situational awareness and asset utilization with IEEE C37.118 synchrophasor measurement. Aggregate synchrophasor information from across your system to understand system trends, make decisions based on state measurement rather than state estimation, and aid in post event analysis.

Refinery and Plant Remote I/O—Monitor sites far from the main plant when it is not feasible to extend wired plant networks. Examples include water intake and discharge sites, cooling towers, and loading and storage facilities.

SCADA—Gather information and perform control with remote sites via SEL-3031 Radios operating in mode. Or, in P2P mode, where one channel is used for teleprotection or distribution automation, use another channel as either a multidrop SCADA link conveyed by P2P links or as a backup path for SCADA if a primary SCADA connection is out of service.

Security—Thwart eavesdropping and unauthorized control by installing an optional encryption card for session authentication and strong 256-bit Advanced Encryption Standard (AES) technology.

Collocated Radios—Implement highly available active repeaters and multiple radio links at master sites via SEL Hop-Sync technology. When there are multiple radios at the same site, the transmission from one radio can easily overpower the weaker signals (from up to 20 miles away) that a nearby radio is trying to receive. By synchronizing collocated radios so that they all transmit at the same time, none of these collocated radios will transmit while any are receiving signals.

Details

Dual Radio Operating Modes Provide Flexibility
Gathers SCADA information from remote locations with P2MP radio operation or rapidly transfers critical control and protection commands with low-latency P2P radio operation.

Three Ports in One Radio Reduce Costs
In P2P mode simultaneously communicates with up to three independent ports and protocols (IPP). In electric utilities, for example, between distributed generation and the point of common coupling, use one channel for teleprotection, another for the electric utility SCADA, and one for the IPP SCADA. Similarly, in oil and gas operations, control and monitor the remote infrastructure of your facilities, including oil terminals, storage tanks, water intakes and outflows, pipeline terminals, cooling towers, and more.

Low Latency Enables Fast Control
Transfers control commands with a typical 5.5-millisecond latency with SEL Mirrored Bits communications.

Strong Security Thwarts Attackers
Protects critical data and repels malicious attacks with optional encryption card, using session authentication and strong 256-bit AES technology.

Tough Radio Operates in Extreme Conditions
Designed, built, and tested for trouble-free operation in extreme temperature, electromagnetic interference, shock, and vibration conditions.

No Licensing Reduces Delays and Expenses
Operates on the license-free, 915 MHz ISM band for on-time, on-budget projects.

Precise Time Simplifies Analysis
Synchronizes the internal clock to IRIG-B for accurately time-stamped event logs.

Radio Link Path Study
SEL provides radio link path study reports for up to five radios free of charge for the planned use of SEL radios. Customers gather the initial planning information to support the study. The path study gives a high degree of confidence that the link will work when installed.

For networks with more than five radios or full system design and implementation, SEL offers a service for a fee through SEL Engineering Services.

Countries

The SEL-3031 is approved for use by the governments of the following countries:

  • Argentina
  • Brazil (part number starting with 30311 only)
  • Canada
  • Mexico
  • United States (including the District of Columbia, Puerto Rico, Guam, American Samoa, and the American Virgin Islands)

Minimum Software Version

Product Revision Z Number acSELerator QuickSet Version SEL Grid Configurator Version
SEL-3031 R104 003 6.6.0.0

Videos

Communication Made Easy Over Difficult Terrain

Co-op Expands Comms Network

Latest Firmware Versions

There are no firmware versions available for this product.

Product Revision Firmware ID Date Available Serial Number
SEL-3031 R104 SEL-3031-R104-V0-Z003001-D20111228 12/30/11 1113640001

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.

Minimum Software Version

Product Revision Z Number acSELerator QuickSet Version SEL Grid Configurator Version
SEL-3031 R104 003 6.6.0.0

Sales Resource Central access is required to view the content in this tab.

Sales Resource Central