Productos
Soluciones
Servicios de ingeniería
Educación
Soporte
Empresa
Iniciar sesión
SEL-487B
Presentación
Documentos
Especificaciones
Soporte
SEL-487B
Toggle Dropdown
Presentación
Documentos
Especificaciones
Soporte
Documentos
Destacados
Manual de instrucciones
SEL-487B-1 Bus Differential and Breaker Failure Relay and SEL-400 Series Relays
Hoja de datos
SEL-487B-1 Bus Differential and Breaker Failure Relay
Folleto
Relé de protección diferencial para barras y falla de interruptor SEL-487B
Literatura
Los documentos más nuevos se muestran primero.
Incluir la literatura en inglés
Literatura
Folletos
Soluciones de sistemas secundarios digitales de SEL
Tecnología de enlace de dominio del tiempo SEL (TiDL®)
Relé de protección diferencial para barras y falla de interruptor SEL-487B
Hojas de datos
Inglés
SEL-487B-2 Bus Differential and Breaker Failure Relay With Sampled Values or TiDL Technology
SEL-487B-1 Bus Differential and Breaker Failure Relay
Guías de especificación
Inglés
SEL-487B-2 Bus Differential and Breaker Failure Relay With Sampled Values or TiDL Technology
SEL-487B-2 Bus Differential and Breaker Failure Relay With Sampled Values or TiDL Technology
SEL-487B-1 Bus Differential and Breaker Failure Relay
SEL-487B-1 Bus Differential and Breaker Failure Relay
Guías de instalación
Inglés
SEL-400 Series TiDL Quick-Start Guide
Installing IP52 Dust Protection for SEL-400 Series Panel-Mount Relays
Manuales de instrucción
Inglés
SEL-487B-1 Bus Differential and Breaker Failure Relay and SEL-400 Series Relays
SEL-487B-2 Bus Differential and Breaker Failure Relay With Sampled Values or TiDL Technology and SEL-400 Series Relays
SEL-487B-2 Bus Differential and Breaker Failure Relay With Sampled Values or TiDL Technology
SEL-487B-1 Bus Differential and Breaker Failure Relay
Etiquetas configurables
Inglés
SEL-400 Series Enhanced HMI Configurable Label Template (Horizontal)
SEL-400 Series Enhanced HMI Configurable Label Template (Horizontal; A4)
SEL-400 Series Configurable Label Template (Horizontal)
SEL-400 Series Configurable Label Template (Horizontal; A4)
SEL 400 Series Configurable Label Instructions
Descargas relacionadas
Inglés
487B slope 2 calculations and test values
487B-1 Worksheets
SEL-487B-0 Worksheets
SEL-487B-1 DNP3 Device Profile Information
SEL-487B-2 DNP3 Device Profile Information
Certificaciones
Inglés
SEL-487B-1 IEC 61850 Edition 2 Conformance Certificate
SEL-487B-2 IEC 61850 Edition 2 Conformance Certificate
SEL-487B-1 IEC 61850 Edition 2 MICS
SEL-487B-1 IEC 61850 Edition 2 PICS
SEL-487B-1 IEC 61850 Edition 2 PIXIT
SEL-487B-1 IEC 61850 Edition 2 TICS
SEL-487B-2 IEC 61850 Edition 2 MICS
SEL-487B-2 IEC 61850 Edition 2 PICS
SEL-487B-2 IEC 61850 Edition 2 PIXIT
SEL-487B-2 IEC 61850 Edition 2 TICS
Publicaciones
Guías de aplicación
Inglés
Applying the SEL-487B to Single Busbars
Related Material
Example
acSELerator
SEL-5030 file
Visualizing Percentage-Restrained Differential Characteristics Using Synchrowave Event
Example Settings for Using Two SEL-487B Relays for a Ten-Breaker Bus
Related Material
487-B-1 Settings
Single-Phase Testing of the SEL-487B Differential Element Without State Simulation
Programmable Logic for Ground Inverse-Time Overcurrent Elements With Electromechanical Reset in SEL-487B Relays
Implementing Inverse-Time Frequency Elements Using SEL-400 Series Relays to Comply With NERC Standard PRC-024-3
Example Settings for Applying the SEL-487B With Bus Differential and Breaker Failure to a Simple Two-Zone Bus
Related Material
Example settings file
Implementing Memory Register Functions Using Advanced
SELogic
Control Equation Math Functions in SEL-400 Series Relays
A Zone-Switching Application for the SEL-487B Relay
Related Material
acSELerator
QuickSet settings file
Example Settings for Applying the SEL-487B to a Six-Breaker Bus
Related Material
Example settings file(2)
Testing Slope 2 in the SEL-487B Bus Differential and Breaker Failure Relay
Related Material
487B slope 2 calculations and test values
Using
SELogic
Programming to Implement an SEL-487B Bus Differential Check Zone
Using Advanced SEL-487B Settings in High-Impedance Grounded Systems
Notas de aplicación
Inglés
Applying the SEL-487B as a Station Breaker Failure Relay
Changing Metering Direction in SEL-400 Series Relays for SCADA Applications
Artículos técnicos
Inglés
A Bus Cleared and a Hidden Breaker Insulation Failure Revealed
Case Study: Deploying and Operating a Point-to-Point Digital Secondary Substation at One Power
Complete Monitoring Solution to Improve Reliability and Performance of Digital Secondary Systems
Considerations for Using High-Impedance or Low-Impedance Relays for Bus Differential Protection
Reliable Busbar and Breaker Failure Protection With Advanced Zone Selection
Libros blancos
Inglés
Best Practices for Implementing PTP in the Power Industry
Diagramas