html{display:none} SEL-C808 62.5/125 µm Multimode Fiber-Optic Cable | Schweitzer Engineering Laboratories
SEL-C808 62.5/125 µm Multimode Fiber-Optic Cable

SEL-C808

62.5/125 µm Multimode Fiber-Optic Cable

Apply for lengths of 15 kilometers or less for communications links and Ethernet networks. Install standard-duty zipcord (SEL-C808Z) in indoor risers and (SEL-C808P) in indoor plenum spaces. Apply rugged, water blocked cable (SEL-C808G) outdoors and in indoor risers.

View all SEL Cables

Need assistance with a custom cable? Contact our support team here: Custom Cable Support

Request a Follow-Up

*Required

Request a Follow-Up


EIA-232 Connections—Extend connections up to 4 kilometers for SEL-2812 Fiber-Optic Transceivers With IRIG-B and SEL-2814 Fiber-Optic Transceivers With Hardware Handshaking, or up to 15 kilometers for SEL-2815 Fiber-Optic Transceivers and ST- terminated optical cables.

EIA-485 Connections—Add isolated segments to multidrop and point-to-point networks up to 4 kilometers by using SEL-2824 Fiber-Optic ST Transceivers and ST-terminated optical cables.

Fiber-Optic Ethernet—Implement multimode fiber-optic Ethernet connections by using LC-terminated fiber-optic cables for most devices or ST-terminated cables for some devices.

Field Termination—Purchase unterminated cable and build cables onsite with the easy-to-use field termination tool kits.

Details

  • Choose the cable types and lengths to match your applications:
    • Standard-duty simplex cable for indoor applications (one fiber)
    • Standard-duty zipcord for indoor applications (two fibers)
    • Heavy-duty, duplex waterproof cable for indoor and outdoor applications (two fibers)
  • Built using Corning 62.5/125 μm optical fiber with ST, SC, or LC connectors.
  • Connect SEL fiber-optic transceivers and compatible fiber-optic ports on relays and controllers for safer serial communications with high data integrity.
  • Complete fiber-optic Ethernet systems by connecting Ethernet ports of switches, routers, multiplexers, relays, and more, for high-speed, safe, and reliable network communications.

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.