html{display:none} Products | Schweitzer Engineering Laboratories

Products

Reverse Lookup

Product Filtering

Filter
Protective Relays
Distribution Control
Metering
Fault Indicators and Sensors
Remote I/O
Annunciation and Notification
Automation Controllers
Computing Platforms
Software
Communications
Precise Timing
Cybersecurity
Enclosures and Panels
Cables
Accessories and Tools
Current Transformers/Voltage Sensors
Configurable Products
10 Results Found Current Page: 1 of 1
SEL-351 Protection System

The SEL-351 Relay has built-in Ethernet and IEEE C37.118 synchrophasors, and is ideal for directional overcurrent applications. Optional Mirrored Bits communications and power quality monitoring add flexibility to solutions. The SEL-351 is the protection standard for utility and industrial electrical systems around the world.

SEL-351A Protection System

The SEL-351A Protection System has built-in Ethernet and IEEE C37.118 synchrophasors, and is the economical solution for overcurrent protection. Easy-to-use feeder protection and innovative features like SEL’s Best Choice Ground Directional Element logic and SELogic control equations provide superior protection on utility and industrial power systems.

SEL-351S Protection System

The SEL-351S Relay provides wide-area system stability awareness with IEEE C37.118 synchrophasors and simplifies communications with built-in Ethernet. Large, easy-to-use operator controls and optional independent SafeLock trip/close pushbuttons enhance operation and simplify panels.

SEL-451 Protection, Automation, and Bay Control System

Quickly integrate bay control status and control for breakers and disconnect switches with full automation and protection in one device. With advanced synchrophasor measurement, the SEL-451 provides system stability awareness. Choose between Ethernet and serial communications ports with DNP3 and IEC 61850 Edition 2 protocols.

SEL-551 Overcurrent/Reclosing Relay

The SEL-551 Overcurrent/Reclosing Relay replaces the many relays, control switches, and wiring required in traditional distribution substation protection and control panels. The relay also replaces line recloser control packages at a fraction of the cost.

SEL-551C Overcurrent/Reclosing Relay

The SEL-551C Overcurrent/Reclosing Relay combines overcurrent protection, built-in I/O, enhanced communications features, and multiple-shot reclosing in one compact relay. Great for industrial, commercial, and utility, primary or secondary overcurrent protection.

SEL-751 Feeder Protection Relay

The SEL-751 is ideal for directional overcurrent, fault location, arc-flash detection, and high-impedance fault detection applications. Flexible I/O options, easy mounting, and fast settings make the SEL-751 the right solution for industrial and utility feeder protection.

SEL-751A Feeder Protection Relay

The SEL-751A offers industrial and utility feeder protection with flexible I/O options, easy retrofit, and fast setup and configuration. The SEL-751A provides complete feeder protection with overcurrent, voltage, and frequency elements. The SEL-751A remediates arc-flash hazards with arc-flash detection.

SEL-4520 Arc-Flash Test Module

The SEL-4520 provides a convenient way to test the operation of arc-flash detection relays installed in metal-clad and metal-enclosed switchgear. The SEL-4520 is used to test the SEL-751 and SEL-751A Feeder Protection Relays and other arc-flash detection relays that use light and overcurrent for sensing an arc-flash event.