html{display:none} SEL-5030 ACSELERATOR QuickSet Software | Schweitzer Engineering Laboratories
Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
    • Chapters
    • descriptions off, selected
    • captions off, selected

      SEL-5030

      acSELerator QuickSet Software

      acSELerator QuickSet SEL-5030 Software is a tool for engineers and technicians to quickly and easily configure, commission, and manage devices for power system protection, control, metering, and monitoring. QuickSet Device Manager, included as a free, optional expansion pack, provides additional device management, control, and versioning capabilities.

      Budgetary Retail

      Included With Supported Products

      Supported Products

      Latest software version and release notes:

      Request a Follow-Up

      (0/250)

      *Required

      Request a Follow-Up


      Optimal Settings Design—View the logical settings groups presented by QuickSet to quickly identify related device settings. QuickSet automatically verifies these settings to ensure they are in range and permitted.

      Reduce Design Time—Generate custom logic with the Graphical Logic Editor (GLE). Simplify logic configuration in supported relays with drag-and-drop tools for creating diagrams and SELogic control equations specific to your application.

      Centralized Device Manager—Organize the numerous devices and their related data in a central location enabling improved collaboration.

      Standardized New Device Deployment—Reduce human error when deploying new devices through the use of the Template Palette. Jumpstart configuration of new devices through the use of predefined templates that match your company’s standards.

      Bay Screen Design—Use the new acSELerator Bay Screen Builder Software to take control of the bay screen design, management, and deployment for your SEL devices supporting a touchscreen display. Work with Bay Screen Builder to customize bay screens according to your standards and to eliminate constraints associated with a fixed, noncustomizable set of bay screens provided with your device. Additionally, leverage the availability of both ANSI and IEC symbols in the design software to expand your ability to support a wide variety of projects.

      Details

      Graphical Logic Editor (GLE)
      To make designing custom logic even easier, the GLE provides an intuitive CAD interface for developing device logic in a format similar to IEC 61131 function block diagrams. Simplify logic configuration in supported relays with drag-and-drop tools for creating diagrams and SELogic control equations specific to your application. The function block diagrams can be saved or printed to provide a permanent engineering record of logic designs.

      Firmware Loader
      Save time with automated firmware management that is fast and simple. Up-to-date firmware is important to ensure you have the latest standards and protection in a constantly evolving industry. The firmware loader makes it easy to upgrade or downgrade firmware in connected devices while maintaining device settings.

      Human-Machine Interface (HMI)
      Obtain pertinent device data locally or remotely with the customizable HMI. Automatic live updates provide fast visual information and eliminate the need to rely on command line inputs. View operational status or history at your convenience, and make adjustments as needed. Verify and analyze device performance with a graphical representation of digital and analog information. HMI interfaces are specific to each device.

      QuickSet Design Templates
      Quickly and confidently deploy new and existing devices by distributing QuickSet Design Templates for consistent setup and reduced configuration times. Create custom templates to lock settings so they match your standards or to lock and hide unused settings. This simplifies new installations and helps avoid entry errors. QuickSet Design Templates is a licensed feature of QuickSet, please contact your customer service representative for more information.

      Asset Management
      Associate all related device information with the physical asset and structure the devices to mimic their structure in your system. The QuickSet Device Manager houses the important device related information, which may include device specific settings, protection settings, communication methodologies, one-line diagrams, and commissioning templates. Access to this data is secured through individually defined user credentials.

      Reconcile Differences
      Reduce manual management and oversight during device configuration. Use the Device Manager to house device settings throughout the configuration process. When collaborating with coworkers, be assured that you know what differences exist between versions by using the built-in comparison and merge reports.

      QuickSet Device Management for Workgroups
      Increase productivity and save time with QuickSet Device Management for Workgroups by enabling various members of your workgroup to access and work from a centralized database securely. Any member of your team can make changes to the configuration, compare settings, create custom versions of IED settings, and use any other features of Device Manager while having the most up-to-date information at all times. QuickSet Device Management for Workgroups is a plugin available to all QuickSet users. Please contact your customer service representative for more information about Device Management for Workgroups.

      Design, Manage, and Deploy Custom Bay Screens for Supported Devices
      Plan your own bay screen development to eliminate the restrictions associated with only vendor-provided bay screens for your device. Work with the easy-to-use and intuitive acSELerator Bay Screen Builder Software to accomplish the task. The design software supports both ANSI- and IEC-type symbols, enabling you to be more flexible in the design of your bay screens. Please note that you can only design and deploy the custom bay screens created using Bay Screen Builder for SEL relays with a touchscreen display.

      Minimum Software Version

      Video Playlists

      How to Set the SEL Secure Communications System

      • How to Set the SEL Secure Communications System, Part 1: Overview
      • How to Set the SEL Secure Communications System, Part 2: Using acSELerator QuickSet
      • How to Set the SEL Secure Communications System, Part 3: Configuring acSELerator Team Software
      • How to Set the SEL Secure Communications System, Part 4: Configuring the SEL-3620
      • How to Set the SEL Secure Communications System, Part 5: Configuring the SEL RTAC
      • How to Set the SEL Secure Communications System, Part 6: Putting It All Together

      SEL acSELerator QuickSet Core Features and Tools

      • acSELerator QuickSet Device Manager Overview
      • Relay and SELboot Firmware Upgrade Via the acSELerator QuickSet® Terminal Emulator
      • acSELerator QuickSet: Relay Firmware Update
      • acSELerator QuickSet: Using the HMI
      • acSELerator QuickSet: Troubleshooting DNP3 Controls
      • QuickSet Device Manager: Getting Started
      • Quickset Device Manager: Database Management and Tools
      • acSELerator QuickSet: How to Convert Settings
      • QuickSet Device Manager: Tiered Devices and Connection Scripts
      • QuickSet Device Manager: Bulk Import Using DataImporter.exe
      • acSELerator QuickSet: How to Set Up an Ethernet Connection
      • acSELerator QuickSet: Copying Relay Settings Groups
      • acSELerator QuickSet: Settings Database Management
      • acSELerator QuickSet—Device Manager Workgroupse

      Product Specific How-Tos

      • SEL-2431: Enter Basic Settings Using acSELerator QuickSet Software
      • How to set the SEL-3620 and SEL-3622 Security Gateways: Part 4—QuickSet Proxy
      • SEL-710 Series Relays: How to Download Motor Reports Using the QuickSet HMI Tool

      The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.

      Minimum Software Version

      Sales Resource Central access is required to view the content in this tab.

      Sales Resource Central

      QuickSet Designer License

      QuickSet Designer is integrated within QuickSet. While you can view Design Templates without a license, you need a license to enable the Design Template editing features. A single license provides upgrade support for one year. At the end of the year, if you update QuickSet without purchasing another upgrade license, your license becomes invalid and Design Template editing features will be disabled. To purchase or renew a QuickSet Designer license, contact your local SEL sales representative.

      Click here for information on the Customer Licensing Portal to manage your software licenses.

      5030 - Software Tab

      Supporting Software

      acSELerator Bay Screen Builder SEL-5036 Software

      Bay Screen Builder is an integrated application within acSELerator QuickSet SEL-5030 and acSELerator RTAC SEL-5033 Software that lets you create custom bay screens for SEL devices with touchscreen displays. Screens can also be programmed to display current, frequency, voltage values, and other data.


      SEL Compass

      SEL Compass provides simple and convenient tools for managing SEL digital content. Users can keep software applications and relay configuration drivers up to date without manually browsing product webpages as well as download new product updates and literature.

      Learn more and download on the Compass software page.


      SEL-5231 Configuration API

      Configuration API provides an integrated approach to managing SEL device configuration data. It offers read/write access to device information stored in the acSELerator Database, which is managed by the Device Manager in acSELerator QuickSet SEL-5030 Software.

      Learn more and download on the Configuration API software page.


      Related Software

      SEL-5037 Grid Configurator Software

      Grid Configurator is a freely distributed software tool for engineers and technicians to create, manage, and deploy settings for SEL power system devices.

      Learn more and download on the Grid Configurator software page.