SEL metering solutions offer leading power quality capabilities with exceptional revenue metering accuracy at an economical price. Combining SEL meters with acSELerator Meter Reports SEL-5630 Software helps you support system optimization by trending energy usage, identifying peak demands, and helping locate power quality disturbances. Industry standard communications deliver critical and historical information to virtually any communications system in substations, industries, or power plants.
We provide best-in-class solutions backed by a standard ten-year warranty, including hardware, reporting software, mounting solutions, and engineering services for advanced monitoring and control. Our prewired solutions reduce shop and field time and provide a secure housing with plenty of room for accessories.
Ensure Accurate Revenue Metering
Exceed ANSI C12.20 0.1 accuracy class and IEC 62053-22 0.2 accuracy class requirements with bidirectional, full four-quadrant energy metering for generation, interchange, transmission, distribution, or industrial applications. Many new metering installations, such as distributed generation, operate over a wide current range. The SEL-735 Power Quality and Revenue Meter accurately reports energy even in the presence of harmonics and distorted waveforms and provides high accuracy over an extended operating range.
Advanced Data Logging
Collect billing data with a simple-to-use load profile recorder that captures years of data. Independent load profile recorders in the SEL-735 allow simultaneous meter and power quality logging of up to 512 analog channels for up to 20 years. SEL meters trend averages, minimums, maximums, changes, and snapshots at a rate as often as every three seconds.
The SEL-735 combines leading power quality capabilities with exceptional revenue metering accuracy at an economical price. Power quality reports with IEC 61000-4-30 Class A compliance help identify and troubleshoot problems in power system equipment. Advanced communications deliver critical and historical information in real time to virtually any communications system. The SEL-735 is the essential meter for substation, power plant, and industrial metering.
QuickSet is an easy-to-use yet powerful tool with template design capabilities for easy, consistent settings and applications to help you get the most out of your SEL device.
Meter Reports helps you visualize the metering data collected and stored by acSELerator Team. With Meter Reports, operators can quickly identify trends and opportunities for improvement so they can take action as well as validate success. In just a few clicks, operators can email a PDF or export a report to Microsoft Excel for further analysis.
SEL programmable automation controllers (PACs) are built for utility and industrial applications. They provide rugged and reliable I/O solutions at an economical price. SEL RTACs are hardened to meet stringent IEEE and IEC tests for harsh environments, and all are backed by SEL’s no-questions-asked, worldwide, ten-year product warranty.
A router, virtual private network (VPN) endpoint, and firewall device, the SEL-3620 can perform secure and proxy user access for serial and Ethernet-based intelligent electronic devices (IEDs).
synchroWAVe Central allows you to quickly translate power system data into visual information. It is a powerful yet easy-to-use solution for displaying and analyzing real-time streaming data, archived data, and relay event data and provides a time-synchronized, wide-area view of your system.
Sales Force Central access is required to view the content in this tab.
Sales Force Central