html{display:none} SEL-3530 Real-Time Automation Controller (RTAC) | Schweitzer Engineering Laboratories
SEL-3530 Real-Time Automation Controller (RTAC)

SEL-3530

Real-Time Automation Controller (RTAC)

The SEL-3530 1U and 3U form factors are no longer in production, but SEL will continue to support and warranty these units. In their place, SEL recommends selecting the SEL-3350 RTAC, which offers greater processing power and enhanced features in the same form factors.

Replacement product: SEL-3350

SEL still offers the SEL-3530-4 1U half-rack form factor.

No Longer in Production

Request a Follow-Up

*Required

Request a Follow-Up


Details

Minimum Software Version

Latest Firmware Versions

There are no firmware versions available for this product.

Product Revision Firmware ID Date Available Serial Number
SEL-3530 R156-V0 SEL-3530-R156-V0-Z000079-D20260312 3/18/26 ~1260770001
SEL-3530 R155-V1 SEL-3530-R155-V1-Z000093-D20260312 3/18/26 ~1260770001
SEL-3530 R154-V2 SEL-3530-R154-V2-Z000182-D20260312 3/18/26 ~1260770001
SEL-3530 R153-V4 SEL-3530-R153-V4-Z000183-D20260312 3/18/26 ~1260770001

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.

Minimum Software Version