Produtos
Soluções
Engenharia e Serviços
Educação
Suporte
Empresa
Login
SEL-311L
Visão geral
Documentos
Suporte
SEL-311L
Toggle Dropdown
Visão geral
Documentos
Suporte
Documentos
Literatura
Os documentos são classificados pela mais nova primeiro.
Incluir Literatura em Inglês
Literatura
Flyers
Inglês
Em destaque
SEL-311L - Protect Lines With Easy-to-Use Current Differential Relays
SEL-9220 Fiber-Optic Adapter for SEL-300 Series Relays
Family of IEEE C37.94 - Improve Safety and Protect Equipment by Upgrading to Fiber-Optic Teleprotection Links
Conformal Coating
Data Sheets
Inglês
SEL-311L Line Current Differential Protection and Automation System
Guias de especificação
Inglês
SEL-311L Line Current Differential Protection and Automation System
SEL-311L Relay Line Current Differential Protection and Automation System
Manuais de instruções
Inglês
SEL-311L-0, -6 Protection and Automation System
SEL-311L-1, -7 Protection and Automation System
Tabela de Ajustes
Memória de cálculo para os ajustes do Relé de Proteção Diferencial de Corrente e Automação de Linhas SEL-311L
Inglês
SEL-311L-0, -6 App 87L Settings Sheets
SEL-311L-0, -6 App 87L21 Settings Sheets
SEL-311L-0, -6 App 87L21P Settings Sheets
SEL-311L-0, -6 App 87LSP Settings Sheet
SEL-311L-0, -6 Relay Settings Sheet
SEL-311L-1, -7 App 87L Settings Sheets
SEL-311L-1, -7 App 87L21 Settings Sheets
SEL-311L-1, -7 App 87L21P Settings Sheets
SEL-311L-1, -7 App 87LSP Settings Sheets
SEL-311L-1, -7 Relay Settings Sheets
Guia de pedidos
Inglês
SEL-311L-1, -7
SEL-311L-0, -6
Certificados
Inglês
IEC 61850 Conformance and Interoperability Statement - SEL-311L Line Current Differential Relay
IEC 61850 KEMA Conformance Certificate - SEL-311L
Publicações
Guias de aplicação
Aplicando Relés SEL em Sistemas com Fontes Baseadas em Inversores
Compreendendo e Utilizando Efetivamente o Protocolo SEL
Mirrored Bits
Inglês
Using Complex Chart in Synchrowave Event to Plot Compensator Distance Characteristics
Related Material
Custom Calcs and Template Files
Maintaining Switched-Mode Relay Responsiveness in an RSTP Network
Setting a Two-Terminal SEL-311L Relay Application With Different Nominal Currents
Using Custom Calculations in SYNCHROWAVE® Event to Analyze Compensator Distance Elements
Related Material
AG2022-07-311A
AG2022-07-311B_C_L
Testing the Conventional Out-of-Step Element Using Multistate Tests for Line Protection Relays
Related Material
OOS Testing
Testing Reclosing Sequence in SEL-300 Series Relays and SEL-700 Series Relays
Use SEL-300 and SEL-400 Series Relays to Set Up POTT and DCB Schemes
Setting and Testing Frequency Elements With Time Delay in Cycles
Using an SEL-321 and an SEL-311 Series Relay to Set Up POTT and DCB Schemes
Mapping Analog Inputs to a SCADA Protocol for Remote Indication of Fault Location in SEL-311, SEL-321, SEL-421, and SEL-411L Relays
Disabling the SEL-311L 87L Function Through Relay Logic
Revised Setting Guidelines for E32 in SEL Relays
Setting and Testing a Two-Terminal SEL-311L Application With Different CT Ratios
Related Material
SEL-311L Two-Terminal Application Steady-State Testing spreadsheet
Applying SEL-311L Relays on 120- to 240-Kilometer Lines
Related Material
Applying SEL-311L Relays on 120- to 240-Kilometer Lines spreadsheet
Applying the SEL-387L and SEL-311L to Protect a Two-Terminal Line With Different Current Transformer Ratios
Remote Disabling of the 87L Element in the SEL-311L Line Current Differential System
Recommended Ways to Detect Loss-of-Potential (LOP) Conditions in the SEL-321, SEL-421, and SEL-311 Series Relays
Using the SEL-3094 as an EIA-422 Channel Simulator for Bench Testing the SEL-311L
LOG Input Considerations When Implementing a DCUB Scheme Using
Mirrored Bits
Communications in the SEL-321, SEL-311C, SEL-311L, and SEL-421 Relays
Use SEL-421, SEL-321, and SEL-311 Relays Where Different Systems Are Required for Primary and Backup Line Protection
Implementing Breaker Failure Protection and Transfer Tripping With the SEL-311L Relay
Using the SEL-311 Relay Synch-Check Element With Dissimilar Voltage Magnitudes on the Polarizing and Synchronizing Inputs
Notas de Aplicação
Inglês
Fiber-Optic Amplifiers
Generator Black-Start Restoration Using Synchronized Measurement
Estudos de caso
Inglês
Paper Mill Pioneers Power Protection Using Optical Fiber Skywire Supported by Digital Relay Protection
Artigos técnicos
Inglês
From Complexity to Consistency: Reframing Fault Response Requirements for Inverter-Based Resources
Time as a Threat Vector: Security Risks in Line Current Differential (87L) Protection Systems
Locating Faults by Using Incremental Quantities: Introduction, Application Considerations, and Performance
When Dual-Pilot Goes Wrong: A Case Study in Retrofit Line Protection
Lessons Learned Through Commissioning, Livening, and Operating Switchgear: Part 3
Improving Ground Fault Sensitivity for Transmission Lines Near Inverter-Based Resources
Getting the Lines Crossed—How a Three-Phase Series Fault Caused a Sequence of Relay Operations
Security Criterion for Distance Zone 1 Applications in High SIR Systems With CCVTs
Evaluating Phasor-Based and Time-Domain Elements for Short Line Applications
An Unlikely Pair? Combining Traveling Waves and Phasors for Reclosing on Hybrid Lines
Fly Safe and Level: Customer Examples in Implementing Dual Primary Protection Systems
Desenhos
PDF
Inglês
SEL-311L Panel Drawings