Revenue Metering
SEL revenue meters offer bidirectional, full four-quadrant, and high-accuracy energy metering for generation, interchange, transmission, distribution, or industrial applications. They are also scalable for your application. Combining meters with SEL software provides a complete metering data management solution that allows you to optimize your power system by trending energy usage, identifying peak demands, and helping locate power quality disturbances.
Revenue Meters
These meters exceed ANSI C12.20-2015 0.1 and IEC 62053-22:2003 0.1 S accuracy class requirements over a wide current range.
System Software
SEL software helps you collect, visualize, and integrate power quality data from meters and relays throughout your power system.
System Components
Combining these components with revenue meters expands their functionality and allows them to integrate into business systems.
Installation Support
SEL meters and accessory devices can be mounted in a variety of locations or installed in prefabricated solutions.
Video playlists
How to Use SEL-735 WAVE VIEW
Metering How-to Videos
1 of 7How to Use SEL-735 WAVE VIEW
How to Surface Mount the SEL-735 Meter
How to Set SEL-735 Power Quality and Revenue Meter
How to Set the SEL-735 Meter for Itron MV-90 Communication
How to Set the SEL-735 Meter With DNP Map Settings
How to Use SEL Easily Extractable Meters
How to Change the Meter Form in the SEL-735