Revenue Metering

SEL revenue meters offer bidirectional, full four-quadrant, and high-accuracy energy metering for generation, interchange, transmission, distribution, or industrial applications. They are also scalable for your application. Combining meters with SEL software provides a complete metering data management solution that allows you to optimize your power system by trending energy usage, identifying peak demands, and helping locate power quality disturbances.

Revenue Meters

These meters exceed ANSI C12.20-2015 0.1 and IEC 62053-22:2003 0.1 S accuracy class requirements over a wide current range.

System Components

Combining these components with revenue meters expands their functionality and allows them to integrate into business systems.

Installation Support

Video playlists

How to Use SEL-735 WAVE VIEW

Metering How-to Videos

1 of 7
  • How to Use SEL-735 WAVE VIEW

  • How to Surface Mount the SEL-735 Meter

  • How to Set SEL-735 Power Quality and Revenue Meter

  • How to Set the SEL-735 Meter for Itron MV-90 Communication

  • How to Set the SEL-735 Meter With DNP Map Settings

  • How to Use SEL Easily Extractable Meters

  • How to Change the Meter Form in the SEL-735