html{display:none} SEL Wireless Protection System SEL-FT50 Fault Transmitter, SEL-RP50 Fault Repeater, and SEL-FR12 Fault Receiver | Schweitzer Engineering Laboratories

SEL Wireless Protection System

SEL-FT50 Fault Transmitter, SEL-RP50 Fault Repeater, and SEL-FR12 Fault Receiver

The SEL Wireless Protection System helps relays make better tripping and reclosing decisions based on the location of a fault, augmenting your existing distribution protection schemes to improve the reliability and safety of your feeder. The system’s components include the SEL-FT50 Fault Transmitter, SEL-RP50 Fault Repeater, and SEL-FR12 Fault Receiver. When the SEL-FT50 detects a fault, it quickly broadcasts the fault status via 900 MHz wireless signals directly to an SEL-FR12 or via multiple SEL-RP50 repeaters to an SEL-FR12. The SEL-FR12 provides the fault status directly to a protective relay or recloser control via high-speed Mirrored Bits communications. In all, it takes just 6 ms to send the data to a protective relay, with each fault repeater used in the communications chain only adding up to 1.5 ms of delay to the overall system latency.

Starting At

SEL-FT50: $286 USD
SEL-RP50: $286 USD
SEL-FR12: $695 USD

Request a Follow-Up

(0/250)

*Required

Request a Follow-Up


Block Reclosing for Underground Faults—It can be challenging to determine whether a fault has occurred on the overhead or underground section of a feeder. Traditionally, utilities have had to choose between the possibility of undesired reclosing into an underground fault or blocking reclosing for a close-in overhead fault when a high-current lockout is used. By installing the SEL-FT50 at the riser pole, the relay can receive fault status information via the SEL-FR12 before the first trip and know whether the fault is overhead or underground. The relay is then programmed to only allow reclosing when the SEL-FT50 signals that the fault is on the overhead portion of the feeder.

Fast Bus Tripping—Fast bus tripping schemes can provide an economical solution for substation bus protection on radial systems. However, in some cases, communication between relays may not be feasible or may be cost prohibitive. The SEL-FT50 and SEL-FR12 install easily on substation feeders, allowing protective relays to differentiate between a fault on the feeder and a fault on the bus with fast wireless communication to speed up bus protection.

High-Density Recloser Trip Blocking—A higher density of protective devices on distribution networks can help improve reliability metrics by reducing the number of utility customers within any isolation zone. Traditional relaying coordination methods become increasingly difficult to implement as the total number of devices increases. Combining the SEL-FT50, SEL-FR12, and SEL-RP50 can enable relays and recloser controls to implement fast, economical trip blocking schemes while coordinating with lateral fuses.

Visual Overview

Block Reclosing for Underground Faults


Block Reclosing for Underground Faults

Fast Bus Tripping


FT50 Fast Bus App

High-Density Recloser Trip Blocking

Recloser Repeater

Details

Think Milliseconds, Not Seconds
The SEL-FR12 can be paired with up to 12 line-powered SEL-FT50 transmitters. Up to 5 SEL-RP50 repeaters can be used to retransmit signals from each SEL-FT50 back to the SEL-FR12. When the SEL-FT50 detects a fault, it quickly broadcasts fault status via 900 MHz wireless signals directly to an SEL-FR12 or via multiple SEL-RP50 repeaters to the SEL-FR12. In all, it takes just 6 ms to send the data to the protective relay, with each fault repeater used in the communications chain only adding up to 1.5 ms of delay to the overall system latency.

SEL-FT50, FP50, FR12

Get Around Obstructions With Repeated Signals
The line-powered SEL-RP50 overcomes the communications challenges of obstructions to the radio path’s line of sight by repeating the link and fault status signals from the SEL-FT50. Place one or more fault repeaters between your fault transmitter and fault receiver to reach around corners, go over a hill, bend around branches, and get around other obstacles blocking the line of sight.

Easy to Deploy, Easy to Maintain
The lightweight design of the SEL-FT50 and SEL-RP50 makes them easy to install by simply using a shotgun hot stick to clamp them to the overhead conductor. The SEL-FT50 and SEL-RP50 are rated for voltages up to 38 kV and are completely line-powered, removing the need for battery maintenance.

Reduce Operation and Maintenance Costs
By identifying faults faster and shortening the duration of fault currents, the SEL Wireless Protection System extends the life of equipment, reducing operation and maintenance costs.

Countries
The SEL-FT50 and SEL-FR12 are approved for use by governments of the following countries:

  • Australia
  • Brazil
  • Canada
  • European Union
  • Mexico
  • New Zealand
  • Peru
  • United States

The SEL-RP50 is approved for use in the United States and Canada.

Various accessories are recommended for specific SEL Wireless Protection System applications. These include:

SEL-FR12 Recloser Control Accessories

  • SEL-C968-50 Low-Loss LMR-400 N-to-N Connector, 50 ohm, 50 ft*
  • Omnidirectional Antenna
  • 240-0103 Vertical Omnidirectional Antenna Mount for up to 14" Diameter Pole

SEL-FR12 Substation Accessories

  • SEL-C968-75 Low-Loss LMR-400 N-to-N Connector, 50 ohm, 75 ft*
  • SEL-C975-25 RG8-X BNC-to-N Connector, 50 ohm, 25 ft*
  • 200-2004 Radio Surge Protector With N Connectors
  • Omnidirectional Antenna
  • 240-0106 Mast Mount for Omnidirectional Antennas
  • SEL-93223XX 15 Vdc Power Supply

When you use the Popular Model selector to choose a receiver or transmitter, the accessories are available in the Related Parts section of the Configuration Summary Page.

*Other cable lengths are available.

Some configurations, such as those with an LED or timed-reset feature, may contain a battery. For configurations with a battery, please see the lithium metal battery warning.

Video

Customize Reclosing for Feeders—SEL-FT50 & SEL-FR12

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.

Sales Resource Central access is required to view the content in this tab.

Sales Resource Central