html{display:none} SEL-CR Underground Current Reset Fault Indicator | Schweitzer Engineering Laboratories

SEL-CR

Underground Current Reset Fault Indicator

SEL-CRs can be installed on underground systems. SEL-CRs are powered by the load current present on an energized line. An SEL-CR will respond to a fault and remain in the faulted-display condition until the line is energized with normal line load; at which time, it will automatically reset. 

UV-stabilized housings, stainless steel, and vinyl-coated clamping mechanisms make SEL-CRs suitable for use in the harsh environments of underground applications.

Accessories and Tools for Fault Indicators and Sensors

Starting At

$140

Request a Follow-Up

(0/250)

*Required

Request a Follow-Up


Years of Maintenance-Free Operation—Apply this energy-harvesting fault indicator in pad-mounted and underground distribution equipment without elbow test points.

Ideal Fault-Finding Solution—Apply the SEL-CR to primary 200 A-class and 600 A-class URD feeders in any medium-voltage radial distribution circuit. Install the SEL-CR on medium-voltage primary underground cable applications or on low-voltage secondary lines in industrial environments. The SEL-CR automatically resets upon restoration of load current.

Time Savings and Safety—Use remote display options, such as the RadioRANGER Underground Wireless Fault Indication System, to eliminate the need to open a pad-mounted or subsurface enclosure to determine fault status.

Report Back to SCADA—Choose the auxiliary contact option for SCADA compatibility.

Features

    1. 1

      Spring clamp CT

    2. 2

      Phase sensor

    3. 3

      Remote display

    1
    2
    3

Details

  • The SEL-CR automatically resets upon restoration of load current.
  • A closed-core design provides adjacent phase immunity.
  • The SEL-CR works for single- and three-phase applications.
  • BEACON LED, target, and combination display options are available, depending on your application and operating practices.
  • The SEL-CR is ideal for installation in pad-mounted equipment without elbow test points. Install the fault indicator outside of the influence of the ground return path of the cable’s concentric neutral.
  • Installation on low-voltage secondary lines provides an ideal fault-finding solution in industrial environments.
  • The auxiliary contact option provides SCADA compatibility.
  • Fault-powered current reset models are also available for low-load current applications. Please consult SEL.

Some configurations, such as those with an LED or timed-reset feature, may contain a battery. For configurations with a battery, please see the lithium metal battery warning.

Video

SEL-CR: How to Test the SEL-CR Faulted Circuit Indicator

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.