html{display:none} SEL-5073 SYNCHROWAVE Phasor Data Concentrator (PDC) Software | Schweitzer Engineering Laboratories

SEL-5073

synchroWAVe Phasor Data Concentrator (PDC) Software

SEL-5073 synchroWAVe PDC Software provides synchrophasor aggregation and time alignment for downstream applications and interentity data sharing. It is both a flexible synchrophasor data routing solution and archiving tool, configurable for both local and remote archiving.

Budgetary Retail

Quantity 1: $5,670

Latest Software Version

Request a Follow-Up

(0/250)

*Required

Request a Follow-Up


Data Concentration—Concentrate up to 500 IEEE C37.118-2005 phasor measurement unit (PMU) inputs, or bring a combination of PMU and PDC inputs into the SEL-5073 synchroWAVe PDC Software running on your Microsoft Windows-based PC, and use it as a central system PDC. Configure up to six independent output streams to provide data to the ISO, neighbor utilities, or your own engineering and operations department, using applications like the SEL-5078-2 synchroWAVe Central Software.

Data Archiving—Archive PMU data locally on the PC where the software is installed, or configure the PDC to continuously save data to a centralized backup archive. Archives can be continuously recorded or based on PMU trigger bits. Retrieve archived data in COMTRADE or CSV formats.

Secure Access—Obtain NERC CIP compliance support with individual user- and role-based account authentication, centralized user authentication using Lightweight Directory Access Protocol (LDAP), strong passwords, and user access logs.

Disturbance Recording—Implement synchroWAVe PDC as part of your NERC PRC-002-2 Disturbance Monitoring and Reporting solution. Meet the dynamic disturbance recording requirement by archiving PMU data at a rate of 30 messages/ second.

Centralized Data Server—Use synchroWAVe PDC as your super PDC, and provide synchrophasor data for applications like wide-area situational awareness, angle monitoring, system stability assessment, modal analysis, disturbance recording, and more.

Features

    1. 1

      Simple interface accelerates commissioning, providing offline and online settings modification

    2. 2

      Configure both continuous and triggered archives

    3. 3

      Employ the internal relational database for efficient data storage, or use external archiving for streamlined network storage

    4. 4

      Calculates real-time network latency for commissioning and system debugging

    1
    2
    3
    4
    1. 1

      Redundant input/output support enables high data availability

    2. 2

      Implement angle and phase rotation adjustment with included scaling calculations

    3. 3

      Flexible user interface allows remote PDC configuration and monitoring over a TCP/IP connection

    4. 4

      Offers aliasing for station names, IDs, and tags

    1
    2
    3
    4

Details

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.

Sales Resource Central access is required to view the content in this tab.

Sales Resource Central

synchroWAVe PDC Software is licensed per server/computer. Licenses are available for up to 20 or for more than 20 phasor measurement unit (PMU) connections. Licenses are also available with and without archiving. To purchase a license, contact your local SEL sales representative.

Click here for information on the Customer Licensing Portal to manage your software licenses.

5073 - Software Tab

Supporting Software

SEL PDC Assistant

SEL PDC Assistant software provides quick and easy commissioning for SEL-5073 synchroWAVe Phasor Data Concentrator (PDC) Software, as well as the SEL-3573 Station PDC and SEL-3373 Station PDC.

Learn more and download here.


SEL Compass

Compass provides simple and convenient tools for managing SEL digital content. Users can keep software applications and relay configuration drivers up to date without manually browsing product webpages as well as download new product updates and literature.

Learn more and download on the Compass software page.