Support
Contact Your Local Sales Representative
View all support contactsSEL-5056 Network Management System—Windows
The SEL-5056 Network Management System (NMS) provides system-level network configuration, monitoring, and management for SEL Ethernet-based LAN solutions.
Network Builder
Network Builder is a feature in the SEL-5056 Network Management System software that allows you to import configuration file sets to automate the programming of your networks. SEL has developed stencils and an Add-In for Visio which creates these file sets from your network drawings. This download is the executable that includes the Visio Add-In and the Visio stencils that allow you to create and use your network drawings in Visio as your configuration for OT SDN.
Network Builder Bundle
The SEL-5057 Network Builder installs the Visio Add-In that generates the file sets used with the SEL-5056 Network Management System and installs the architectural and data flow diagram stencils in MyShapes.
Version: 3.2.0|Size: 88.75 MB
| Operating system | Windows Server 2016 Standard |
| Hard disk drive | 250 GB |
| Processor speed | 2.5 GHz |
| RAM | 8 GB |
| Screen resolution* | 1920 x 1080 |
| Browser | Google Chrome Version 80 |
| .NET | 4.6.2 |
| Microsoft Visual C++ Redistributable | Version 12.0.30501.0 |
| Npcap | 1.5 |