Architect configures and documents IEC 61850 systems that include GOOSE, Sampled Values, or Manufacturing Message Specification (MMS) for process bus and SCADA applications.
Included With Supported Products
Simple Device Integration—Design and configure SEL devices in IEC 61850 installations using acSELerator QuickSet SEL-5030 Software and Architect together. Architect provides a means to configure and document the IEC 61850 communications settings between SEL devices and devices from multiple manufacturers.
Server Model Editor—The SEL Real-Time Automation Controller (RTAC) includes MMS server capability that expands the RTAC’s very flexible data concentration capabilities. In systems where the RTAC needs to transmit SCADA data from various client protocol connections (such as SEL, Modbus, or DNP3) in MMS messages, Architect includes the Server Model Editor for configuring MMS server instances in RTACs.
The Server Model Editor provides a graphical representation of the RTAC server model, which enables quick visualization and convenient editing tools for creating and maintaining MMS server applications.
The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.