html{display:none} SEL-3622 Security Gateway | Schweitzer Engineering Laboratories
Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
    • Chapters
    • descriptions off, selected
    • captions off, selected

      SEL-3622

      Security Gateway

      A router, VPN endpoint, and firewall device, the SEL-3622 Security Gateway can perform secure and proxy user access for a small number of serial- and Ethernet-based IEDs. The SEL-3622 helps create a user audit trail through strong, centralized, user-based authentication and authorization to modern and legacy IEDs. The SEL-3622 secures your control system communications with a stateful deny-by-default firewall, strong cryptographic protocols, and logs for system awareness. The SEL-3622 also manages protected IED passwords, ensuring that passwords are changed regularly and conform to complexity rules. The SEL-3622 supports enhanced security, enabling you to protect critical cyberassets with strong multifactor authentication technologies, such as RSA SecurID using Remote Authentication Dial-In User Service (RADIUS). With four IPsec profiles available, including 2022 Secure, which contains updated cipher suites, the SEL-3622 offers best-in-class encryption and authentication of information packets.

      The SEL-3622 resists known and unknown malware attacks with exe-GUARD embedded antivirus technology. Powerful rootkit resistance, embedded Linux mandatory access controls, and process allowlisting help mitigate attacks against the gateway itself and eliminate costly patch management and antivirus signature updates. The SEL-3622 supports NERC CIP v3 and v5 compliance efforts without needing Technical Feasibility Exceptions (TFEs).

      The SEL-3622 integrates physical awareness sensors through an onboard accelerometer, light sensor, and input contact sensor. The SEL-3622 also alerts when Ethernet cables are connected or disconnected, alerting operators to potential remote cyberattacks or physical equipment manipulation.

      The SEL-3622 supports SEL-5827 Virtual Connect Client and SEL-5828 Virtual Port Service Software. These applications are provided for free by SEL to make remote SEL-3622 ports available for existing software and terminal applications on your PC, including those using Modbus TCP/RTU.

      The SEL-3622 was designed and built in cooperation with the U.S. Department of Energy National SCADA Test Bed and the following companies:

      • Schweitzer Engineering Laboratories, Inc.
      • EnerNex Corporation
      • Tennessee Valley Authority
      • Sandia National Laboratories

      Starting At

      $1,090

      Request a Follow-Up

      (0/250)

      *Required

      Request a Follow-Up


      Centralized Access to Relays and IEDs—Provide a central point of entry to critical cyberassets with user-based access controls and detailed activity logs. Log onto the SEL-3620, not individual IEDs. Manage user accounts and group memberships centrally using Lightweight Directory Access Protocol (LDAP)-accessible systems, such as Microsoft Active Directory. RADIUS functionality enables the use of multifactor authentication systems, such as RSA tokens.

      IED Password Management—Enforce strong passwords on IEDs, and change the passwords automatically on a configurable schedule. Satisfy regulatory password requirements, and ensure that no weak or default passwords are in use. Manage passwords on IEDs that use command-line interfaces and on devices that use the Modbus protocol, such as GE UR series relays. At the same time, simplify device access with device checkout and common persistent passwords.

      Substation Firewall and IPsec VPN Endpoint—Secure your substation network from malicious traffic with a powerful deny-by-default firewall. Manage status and configuration with an intuitive, menu-driven interface. Securely connect critical networks to the control center using Internet Protocol Security (IPsec) VPNs. Use X.509 certificates with Online Certificate Status Protocol (OCSP) to centrally manage trust.

      Accurate Time Synchronization—Synchronize timing information even if a GPS satellite signal is temporarily unavailable. Sync with local communications processors, computers, and security devices using IRIG-B for synchrophasor-accurate timing and Network Time Protocol (NTP) over Ethernet for granular logging and event timing.

      Secure Ethernet Communications—Use Media Access Control Security (MACsec) to enhance the existing cybersecurity of the SEL-651R and SEL-651RA recloser controls and reduce operation and maintenance expenses. MACsec secures Ethernet traffic (except IEC 61850 GOOSE and Parallel Redundancy Protocol traffic) between an SEL-651R/651RA and SEL-3622 or Key Server MACsec-enabled routers/radios, providing confidential communication and maintaining message integrity between devices. Key management is automated via the MACsec Key Agreement (MKA) to simplify commissioning and improve the overall user experience.

      Virtual Software Client Support—Transform unsecure serial or legacy Ethernet communications on Windows computers to cryptographically secure channels by using SEL-5827 or SEL-5828. These applications are provided for free by SEL to make remote Security Gateway ports available for existing software and terminal applications on your PC, including those using Modbus TCP/RTU. Data are secured using Secure Shell (SSH) with remote port groups, master ports, and serial ports.

      Strong Auditability Supports NERC CIP Requirements—Log and time-stamp user access and all commands entered on critical IEDs. Integrate event records into existing log management systems using Syslog. Protect IEDs with strong passwords, and block shared or default accounts. Granular access controls limit users' access to their assigned roles on individual IEDs. Generate specific reports for user activity, user accounts on the device, network ports and services, IED password updates, and password updates

      Embedded Antivirus Algorithms—Resist known and unknown malware attacks against SEL Security Gateways with exe-GUARD embedded antivirus. Powerful rootkit resistance technology, embedded Linux mandatory access controls, and process allowlisting help mitigate attacks against the gateways themselves without additional settings or patch management requirements.

      Physical Security Protections—Alert on possible malicious physical activity with physical sensor components on the SEL-3622. The SEL-3622 can detect sudden movement (through an embedded accelerometer), sudden changes in visible light (through an embedded light sensor), the opening of cabinet doors (through an input sensor), and the connection and disconnection of Ethernet cables.

      Central  Authentication—Gain interactive access via a secured electronic access point (EAP) to the remote electronic security perimeter (ESP) using centralized credentials with SEL-3620 proxy services. Authorized users may access IEDs without needing to remember individual relay logins. Whether on the road, in the office, or on location at the substation, use existing terminal applications for command-line configurations, or acSELerator QuickSet SEL-5030 Software as a point-and-click graphical user interface (GUI) to make edits, view events, or check status information.

      Distribution Automation Security—Add the SEL-3622 to each cabinet, automate relay password management, and provide centralized strong authentication for field distribution controllers, such as the SEL-651R Advanced Recloser Control. The SEL-3622 establishes data confidentiality and integrity with IPsec VPN technology and a fully configurable firewall. At the control center, manage multiple remote SEL-3622 Security Gateways via acSELerator Team Security, and synchronize password management, reports, audit logs, and critical device event reports (SER data) with a central location. The SEL-3622 also provides alerts on physical disturbances, including changes in light intensity (via an embedded light sensor), changes in movement (via an onboard accelerometer), cabinet door status (via a contact input), and the connection status of Ethernet cables.

      Features

        1. 1

          Status LEDs

        2. 2

          Front Ethernet port

        3. 3

          Light sensor

        4. 4

          IRIG-B input

        1
        2
        3
        4
        1. 1

          2 DB-9 EIA-232

        2. 2

          Rear Ethernet ports

        3. 3

          2 DB-9 EIA-232/-422/-485 software-selectable serial ports, all with IRIG-B

        4. 4

          Cabinet door contact sensor input

        1
        2
        3
        4

      Details

      Physical Security Protections
      Alert on possible malicious physical activity with a physical sensor components on the SEL-3622. The SEL-3622 can detect sudden movement (through an embedded accelerometer), sudden changes in visible light (through an embedded light sensor), the opening of cabinet doors (through an input sensor), and the connection and disconnection of Ethernet cables.

      Secured Proxy Access to Relays and IEDs
      Use the SEL-3622 to provide a central point of entry to critical cyberassets, including those from SEL and others, with user-based access control and detailed activity logs.

      IED Password Management
      Enforce strong passwords on IEDs, and have them automatically changed on a configurable schedule. Satisfy regulatory password requirements, and ensure that no weak or default passwords are in use.

      Substation Firewall
      Secure your substation network from malicious traffic with a powerful deny-by-default firewall. Manage status and configuration with an intuitive, menu-driven web interface. Use virtual local-area networks (VLANs) to segregate traffic and improve network organization and performance.

      Routing and NAT
      Forward communications among separate Ethernet networks with static routes. The device supports Network Address Translation (NAT) for a wide variety of dynamic network applications. Port forwarding enables the use of a similar remote address space without redesigning IP subnets, and the outbound NAT supports Internet access for those applications that require it.

      IPsec VPN
      Integrate with existing IT and control systems over VPN tunnels that are secured using IPsec. Use X.509 certificates with Online Certificate Status Protocol (OCSP) to centrally manage VPN trust.

      Exe-GUARD Allowlist Antivirus
      Protect against known and unknown malware with embedded allowlist antivirus. Reduce patch cycles and resist zero-day attacks without additional settings.

      Analog Bit-Based Protocol Conversion
      Transform Conitel and other bit-based protocols to Ethernet, and reduce reliance on expensive analog circuits.

      User Activity Reports
      Log and time-stamp user access events and every command. Integrate event records into existing log management systems using Syslog.

      Single Sign-On
      Log on to the SEL-3622, not individual IEDs. Users have a single account and password to remember—their own. Manage user accounts and group memberships centrally using LDAP-accessible systems, such as Microsoft Active Directory, or RADIUS. RADIUS allows you to enhance security with multifactor authentication, such as RSA SecurID.

      Support NERC CIP Requirements
      Implement strong user-based access controls to the electronic security perimeter (ESP) while protecting IEDs with strong passwords and blocking shared or default accounts. Granular access controls limit users' access to their assigned roles on individual IEDs.

      Industry-Vetted Security and Interoperability

      • IRIG-B time synchronization receives and distributes the IRIG-B signal to maintain time synchronization.
      • X.509 certificates ensure strong authentication for incoming connection requests.
      • OCSP certificate revocation operates with standard certificate servers to centrally revoke certificates and prevent unwanted connections.
      • HTTPS web interface allows convenient, secure setup and management and eliminates the need for extra PC software.
      • Syslog logs events for consistency and compatibility and enables centralized collection.
      • IPsec (RFC 4301, 4302, 4303) creates a secure VPN.
      • Lemnos interoperability facilitates communications between Cisco routers and Lemnos-compliant devices.

      Virtual Software Client Support
      Transform unsecured serial or legacy Ethernet communications on Windows computers to cryptographically secure channels by using SEL-5827 or SEL-5828 Software. These applications are provided for free by SEL to make remote SEL-3622 ports available for existing software and terminal applications on your PC, including those using Modbus TCP/RTU. Data are secured using SSH with SEL-3622 port groups, master ports, and serial ports.

      Download the SEL-5827 or SEL-5828.

      Minimum Software Version

      Video Playlists

      How to set the SEL-3620 & SEL-3622 Security Gateways

      • How to set the SEL-3620 and SEL-3622 Security Gateways: Series Introduction
      • How to set the SEL-3620 and SEL-3622 Security Gateways: Part 1—Initial Configuration
      • How to set the SEL-3620 and SEL-3622 Security Gateways: Part 2—Group Privileges
      • How to set the SEL-3620 and SEL-3622 Security Gateways: Part 3—Command Line Tools
      • How to set the SEL-3620 and SEL-3622 Security Gateways: Part 4—QuickSet Proxy
      • How to set the SEL-3620 and SEL-3622 Security Gateways: Part 5—Virtual Port Access
      • How to set the SEL-3620 and SEL-3622 Security Gateways: Part 6—Proxy Logs and Reports
      • Establishing MACsec Automatic Commissioning Mode
      • Establishing MACsec Manual Commissioning Mode

      Latest Firmware Versions

      There are no firmware versions available for this product.

      Product Revision Firmware ID Date Available Serial Number
      SEL-3622 R215-V0 SEL-3622-R215-V0-Z018006-D20241001 10/3/24 ~1242770001

      The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.

      Minimum Software Version

      Sales Resource Central access is required to view the content in this tab.

      Sales Resource Central