The SEL-3530 1U and 3U form factors are no longer in production, but SEL will continue to support and warranty these units. In their place, SEL recommends selecting the SEL-3350 RTAC, which offers greater processing power and enhanced features in the same form factors.
Replacement product: SEL-3350
SEL still offers the SEL-3530-4 1U half-rack form factor.
Product | Revision | Firmware ID | Date Available | Serial Number |
---|---|---|---|---|
SEL-3530 | R153-V0 | SEL-3530-R153-V0-Z000058-D20240918 | 9/25/24 | ~1242690001 |
SEL-3530 | R152-V2 | SEL-3530-R152-V2-Z000294-D20240918 | 9/25/24 | ~1242690001 |
SEL-3530 | R151-V6 | SEL-3530-R151-V6-Z000267-D20240918 | 9/25/24 | ~1242690001 |
SEL-3530 | R150-V8 | SEL-3530-R150-V8-Z000303-D20240918 | 9/25/24 | ~1242690001 |
The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.