html{display:none} SEL-3355 Computing Platform - Support | Schweitzer Engineering Laboratories

Support

Contact Your Local Sales Representative

SEL Technical Support

Pullman, WA, USA
+1.509.338.3838

View All Support Contacts

SEL-3355 Device Drivers and System Software

The SEL-3355 requires device drivers and software to be installed on the operating system in order for the devices, such as Ethernet, video, and audio devices, and the system Watchdog to function. Products shipped from the factory with an operating system installed already include all necessary drivers and software. Use the downloads below when installing your own operating system or to update existing software and drivers on your SEL-3355. Please read the installation instructions and release notes that are included in each download prior to installation.

SEL-3355-2 Drivers and Software, All

This package contains all device drivers and software for SEL-3355-2 computing platforms with Intel Xeon CPUs. Most 64-bit Windows operating systems are fully supported, while some Linux and 32-bit Windows operating systems are only partially supported (no SEL SysMon or Watchdog support). Contact SEL if you have questions about support for a specific operating system.

Version
20260902
Size
1.53 GB
Date Code
20260902

Verifying SEL Software Downloads

SEL-3355 Drivers and Software, All

This package contains all device drivers and software for SEL-3355 computing platforms with Intel i7 CPUs. Most 64-bit Windows operating systems are fully supported, while some Linux and 32-bit Windows operating systems are only partially supported (no SEL SysMon or Watchdog support). Contact SEL if you have questions about support for a specific operating system.

Size
568.95 MB
Date Code
20220713

Notes

Updated the following driver packages to the versions listed:

  • Intel Ethernet version 27.3 for Windows [8, 8.1, 10, 2012R2, 2016, 2019, 2022] x86-x64

Verifying SEL Software Downloads

SEL-3355 SATA Link Power Management Patch

This patch disables link power management, a power conservation function that is known to cause reliability issues with some solid-state drives (SSDs). Link power management provides little power-saving benefit in SEL-3355 computing platforms, and disabling the function has no negative impact on SEL-3355 operation. This patch is only applicable to SEL-3355 computing platforms with Windows operating systems in which the Intel serial ATA (SATA) driver is installed.

Size
161.23 kB
Date Code
20150409

Verifying SEL Software Downloads

SEL-3355 Firmware and BIOS Updates

These updates provide enhancements, bug fixes, and security updates to the firmware and BIOS embedded in the SEL-3355 system. Please read the installation instructions and release notes that are included in each download prior to installation.

SEL-3355-2 BIOS Update

This package contains the files necessary to update the BIOS in SEL-3355-2 computing platforms with Intel Xeon CPUs. This update contains a number of security updates, see the included ReleaseNotes.txt file for details.

Version
2.10
Size
54.88 MB
Date Code
20260902

Verifying SEL Software Downloads

SEL-3355-2 Intel Management Engine (ME) Firmware Update

This package includes the Intel Management Engine firmware and update tools as provided by Intel to update SEL-3355-2 computing platforms with Intel Xeon CPUs. It contains the latest security updates and bug fixes at the time of this release (see the README.txt file included in the download for more information). This update is not included in the BIOS update package and must be installed to ensure your computing platform's firmware is fully up to date. 

Version
11.9.5.3098
Size
301.42 MB
Date Code
20260902

Verifying SEL Software Downloads

SEL-3355 BIOS Update

This package contains the files necessary to update the BIOS in SEL-3355 Computers with Intel i7 CPUs. This update contains a number of enhancements, see the included ReleaseNotes.txt file for details.

Version
1.9
Size
5.57 MB
Date Code
20200206

Notes

  • Processor microcode updates to address Fallout, ZombieLoad/RIDL, and other security issues. See INTEL-SA-00233, CVE-2018-12126, CVE-2018-12127, CVE-2018-12130, CVE-2019-11091, and CVE-2019-0161 for more details.

Verifying SEL Software Downloads

SEL-3355 Intel Management Engine (ME) Firmware Update

This package includes the Intel Management Engine firmware and update tools as provided by Intel to update SEL-3355 computing platforms with Intel i7 CPUs. It contains the latest security updates and bug fixes at the time of this release (see the README.txt file included in the download for more information). This update is not included in the BIOS update package and must be installed to ensure your computing platform's firmware is fully up to date. 

Version
8.1.72.3002
Size
100.53 MB
Date Code
20180508

Notes

  • Intel released firmware update for the PCH in the SEL-3355 and SEL-3360 that addresses the AMT security vulnerabilities documented in CVE-2017-5711, CVE-2017-5712, CVE-2017-13077, CVE-2017-13078, and CVE-2017-13080.

Verifying SEL Software Downloads

128 GB and 256 GB SLC Solid State Drive (SSD) Firmware Update

This update is to address possible data corruption under certain high workloads when using certain 128 GB and 256 GB Industrial Grade SLC SSDs included in SEL-3355 and SEL-3360 computing platforms sold from 2015 to 2018. Please see the documentation included in this package to learn how to identify any of your SSDs that require this update.

Version
1.3
Size
66.86 MB
Date Code
20181003

Notes

  • Made changes to help prevent update application from getting interrupted and leaving SSD in a non-functioning state.
  • Added the revision 2b upgrade tool from Virtium, which attempts to recover an SSD left in a non-functioning state if a new update attempt on that SSD is started immediately after the failed attempt. The recovery uses data, stored in the log, about the last attempted update.
  • Same firmware update version 0502-001.

Verifying SEL Software Downloads

McAfee Embedded Control Update

This update is to address security vulnerabilities in McAfee Embedded Control versions 8.3.2.133 or earlier, which is an optional software package that may be purchased on SEL Computing Platforms.

McAfee Embedded Control Update for Microsoft Windows 10, Server 2012R2, Server 2016, and Server 2019

Version
8.3.4.225
Size
86.15 MB

Notes

  • [Cybersecurity] Addresses CVE-2021-31833, Potential product security bypass vulnerability.

Verifying SEL Software Downloads

SEL Backup and Recovery Tool (BaRT)

Use SEL BaRT to quickly and easily create a complete drive backup to capture your computing platform’s operating system and applications. Backups can be used for disaster recovery or to deploy a configured image across many similar systems. SEL BaRT was designed specifically for SEL’s computing platform line to ensure ease of use and compatibility with each platform’s features, including the system watchdog which is responsible for monitoring system availability.

SEL BaRT is custom-developed by SEL using open-source technology to be fast, portable, and free of charge. Back up a system drive in as little as 15 minutes, then, when needed, you can restore the backup image in even less time. Easily install SEL BaRT onto a USB drive using the included make_selbart Windows and Linux installation tools. See the included README.TXT file for installation instructions. The included application guide AG2012-05 (also available for download) provides detailed installation and usage instructions.

SEL BaRT

Version
6.0.1.4
Size
217.71 MB
Date Code
20260423

Notes

This download is a self-extracting executable file (similar to a .zip file) with an .exe extension.  On a Windows OS, double-click on the file to extract the contents of the file.

Verifying SEL Software Downloads