| SEL-3355 | |
|---|---|
| Operating Temperature Range | With E3-1505L CPU: –40° to +75°C (–40° to +167°F) With E3-1515M CPU: –40° to +60°C (–40° to +140°F) |
| CPU | Intel Xeon E3-1505L quad-core, 2.0 GHz, 64-bit Intel Xeon E3-1505M quad-core, 2.8 GHz, 64-bit+ |
| Memory | 4–64 GB DDR4 RAM with error-correcting code (ECC) |
| Storage | Up to 4 SSDs, 32–7,680 GB each, 2.5" SATA II (3.0 GB/s) Multiple SSD options available |
| Storage Redundancy | RAID 0, 1, 5, and 10 (hot-swappable) |
| Chassis | 19” Rack mount, 3U 19” panel mount, 3U |
| Expansion Slots | 5 (2 PCIe x4, 2 PCIe x1, 1 32-bit PCI) |
| Power Supply | Hot-swappable SEL-9331 PSUs (single or dual redundant) Options:
|
| Display/Video | Supports up to 3 monitors 4K maximum resolution 1 DisplayPort 1.2 output with Multi-Stream Transport (MST) 2 DVI-D outputs |
| USB | 2 front USB 3.1 ports 4 rear USB 3.1 ports |
| Ethernet | 2 rear Gigabit ports, copper RJ45 Up to 8 additional ports, copper or fiber small form-factor pluggable (SFP) transceiver, via SEL-3390E4 PCIe cards Up to 2 additional 10/100/1000 Mbps ports, copper or LC fiber SFP transceiver, via SEL-3390T PCIe card; only one SEL-3390T card supported per device |
| Serial | 2 rear DB-9 EIA-232 ports Up to 24 additional ports, RJ45 EIA-232/422/485, via SEL-3390S8 PCIe cards |
| IRIG-B | COM1 serial port IRIG-B input Optional SEL-3390S8 serial port IRIG-B input and outputs Optional SEL-3390T BNC IN/OUT for IRIG-B time protocol; only one SEL-3390T card supported per device |
| Audio | Analog 3.5 mm TRS jacks: Line input, line/headphone output, microphone input Digital audio outputs: DVI-D1, DVI-D2, Intel Display Audio |
| Alarm/Contact Output | Form C alarm contact output |
| BIOS | UEFI and legacy boot support Secure boot support |
| Trusted Platform Module (TPM) | Infineon SLB 9670AQ TPM 2.0 |
| Supported Operating Systems | SEL OSs:
The SEL-3355 can be converted between Windows and Blueframe OSs, offering the flexibility to upgrade existing hardware. Conversion kits also support the RTAC OS. For more information about OS conversion kits, contact your local sales or customer service representative. |
| Other Features | Conformal coating |
Microsoft Windows 10*+Model option
*Orderable as a factory-installed option