Choose Better
The inherent simplicity, the data sharing, the cybersecurity, the protection—nothing comes close to TiDL technology. TiDL is a point-to-point digital secondary system solution that improves safety by removing high-energy cables from the control house. It saves you money by limiting the amount of copper wiring needed. And it saves you time by significantly reducing the amount of wiring installation, maintenance, and documentation needed.
This is how you save copper, save time, save money, and save lives.
One and Done
No network engineering. No external time source. No Ethernet switch. With TiDL, all you need is one direct fiber connection between a TiDL merging unit and a TiDL relay in your control house. Done.
In the TiDL system, the SEL-TMU TiDL Merging Unit digitizes analog signals into deterministic fiber communications. This simple, point-to-point architecture transports power system data with embedded time synchronization over fiber-optic cable to an SEL-400 series TiDL relay in the control house. That’s simplicity.
Application Flexibility
Each SEL-TMU can transmit data to as many as four TiDL relays. The flexibility of multiple point-to-point connections and customized topologies let you design your protection system just the way you want it. And when it is time to expand, its simple to do.
An Isolated Network
Because of the nonroutable protocol and the direct fiber connection between the TiDL merging units and relays, there’s no need for switches or routers. This security-minded architecture and protocol prevents remote access and eliminates the need for managing port access. Due to the isolated network architecture of TiDL, your communications are deterministic and your system is more cybersecure.
Accurate Sampling. Proven Protection.
Using TiDL technology, the SEL-TMU samples power system data remotely and sends the data to the TiDL relay, providing uncompromised protection for your power system.
In addition, the point-to-point architecture of TiDL means you’ll have lower latency and lower jitter—the SEL-TMU devices sample with enough accuracy to avoid the need for an external time source.
The New Solution You Already Know
If you’re thinking that TiDL sounds great but will require all-new product training, think again. TiDL is based on the proven protection of the SEL-400 series relays, which means your relay algorithms, schemes, and configuration in the control house remain the same and you get consistency throughout your modernized substation.
Committed to a Simpler, Faster, More Secure Future
As we continue with our commitment to develop innovative technologies, expect more TiDL-enabled solutions in the future. The journey starts here.