html{display:none} Power Supplies Wall-Mount Power Supplies | Schweitzer Engineering Laboratories

Power Supplies

Wall-Mount Power Supplies

SEL sells wall-mount ac power supplies as accessories for communications and networking equipment. These ac power supplies are commercial-temperature-rated and appropriate for testing and office environments.


Request a Follow-Up

(0/250)

*Required

Request a Follow-Up


Part NumberInput VoltageOutput
409-0011100 to 254 Vac5 Vdc at 3 W; USB Micro-B plug
230-0600100 to 120 Vac5 Vdc at 2 A; 2.5 mm barrel plug
230-0601100 to 240 Vac5 Vdc at 1.2 A; 0.7 mm barrel plug
240-0056100 to 240 Vac15 Vdc at 2 A; Stripped leads with Ferrules
Part NumberDescription
240-0055International plug adapter kit for 240-0056 for UK, EU, and Australia

SEL purchases these wall-mount ac power supplies from others and resells them with the manufacturer’s original warranty.

Details

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.