Features | SEL-735 |
---|---|
Applications | |
Revenue Metering | |
Basic Power Quality (PQ) and Recording | |
Intermediate PQ and Recording | |
Advanced PQ and Recording | |
Mounting | |
Rack, Panel, and Retrofits | |
Outdoor Enclosure | |
Easily Extractable Meter (EXM) | |
Meter Connections | |
Four-Wire Wye, 3-Element (Form 9) | |
Four-Wire Wye, 2½-Element (Form 36) | |
Three-Wire Delta, 2-Element (Form 5) | |
Instrumentation and Control | |
3 Electromechanical Outputs, 2 Inputs, Slot A | |
4 Electromechanical Outputs, 4 Inputs, Slot D | |
4 Solid-State Outputs, 4 Digital Inputs, Slot D | |
4 Solid-State Outputs, 4 Analog Outputs, Slot D | |
Communications | |
ANSI Type 2 Optical Port or EIA-232 Front Port | |
EIA-232 | |
EIA-485 | |
Telephone Modem | |
Ethernet (copper, multimode fiber-optic, or single-mode fiber-optic) | |
IRIG-B Time Input | |
Protocols | |
SEL ASCII | |
SEL Fast Messages | |
Mirrored Bits Communications | |
SEL Distributed Port Switch | |
Itron MV-90 | |
Modbus RTU and TCP Outstation | |
DNP3 Level 2 Serial and LAN/WAN | |
IEC 61850 | |
IEEE C37.118-2014 Synchrophasors | 1 |
Standard Feature
Model Option
1Standard feature available only on models with an Ethernet port