SEL manufactures high-quality coaxial cables for connecting a variety of radio frequency devices. You can order cables to specific lengths to meet your needs. Each cable is quality tested to ensure reliability and proper operation.
Need assistance with a custom cable? Contact our support team here: Custom Cable Support
GPS and SEL Radio Antennas—Install SEL-C961 or SEL-C965 Coaxial Cables for runs that require TNC-to-TNC connections. Use SEL-C964 or SEL-C966 Coaxial Cables for runs that require TNC-to-N connections. Install SEL-C968 Coaxial Cables for runs requiring N-to-N connections.
IRIG-B Time Distribution—Distribute IRIG-B to SEL products and other devices by using SEL-C953, SEL-C962, or SEL-C963 Coaxial Cables.
Popular Cables Available From SEL
| Cable Number | Description | Schematic |
|---|---|---|
| SEL-C256 | RG-58A/U coaxial cable with BNC male connector to 9-pin male serial cable (Pins 4 and 6 only). | View |
| SEL-C256R | RG-58A/U coaxial cable with BNC male connector to 9-pin male serial cables (Pins 4 and 6 only), with a 50 ohm termination resistor between Pins 4 and 6. | View |
| SEL-C953 | RG-58A/U coaxial cable with BNC male connectors on both ends. | View |
| SEL-C953C | LMR-195-FR coaxial cable with BNC male connectors on both ends. | View |
| SEL-C961 | LMR-400 coaxial cable with TNC connectors on both ends. | View |
| SEL-C961C | LMR-400-FR coaxial cable with TNC male connectors on both ends. | View |
| SEL-C962 | RG-58A/U coaxial cable with BNC male connector to ferrule connectors. | View |
| SEL-C962C | LMR-195-FR coaxial cable with BNC male connector to Ferrules male connector. | View |
| SEL-C963 | RG-58A/U coaxial cable with ferrule connectors on both ends. | View |
| SEL-C963C | LMR-195-FR coaxial cable with Ferrule connectors at both ends. | View |
| SEL-C964 | RG-8X coaxial cable with TNC male connector to N male connector. | View |
| SEL-C965 | RG-8X coaxial cable with TNC male connectors on both ends. | View |
| SEL-C965C | LMR-240-FR coaxial cable with TNC male connectors on both ends. | View |
| SEL-C966 | LMR-400 coaxial cable with TNC male connector to N male connector. | View |
| SEL-C968 | LMR-400 coaxial cable with N male connector on both ends. | View |
| SEL-C968C | LMR-400-FR coaxial cable with N-Type male connector on both ends. | View |
| SEL-C974 | RG58 Coaxial Cable for connecting an antenna to a SEL-FR12 Radio | View |
| SEL-C975 | RG8-X Coaxial Cable for connecting an antenna to an SEL-FR12 Radio | View |
The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.