The SEL-TPR is an underground fault indicator that attaches to capacitive test points in single- or three-phase systems. It replaces the protective cap on capacitive test points, acting as the new cap with the added benefit of providing fault indication. The SEL-TPR eliminates the need to account for the position of the concentric neutral, as is common with cable-mounted fault indicators, and automatically resets upon system voltage restoration.
The SEL-TPR is easy to install with any industry-standard hot stick and the molded rubber hook eye. Powered by voltage, the SEL-TPR does not have a minimum load current requirement, making it great for lightly loaded circuit applications.
For basic insulating plug (BIP) applications, the SEL-TPR offers a model option that works for 600 A applications without a test point on the T-body.
Easy, Cost-Effective Solutions—Choose the most cost-effective fault indicator in the industry for elbow test point applications. The SEL-TPR is easy to install on most brands of 200 A- or 600 A-class elbows with capacitive test points and is ideal for pad-mounted transformer and switchgear applications.
BIP Without a Test Point—Select the SEL-TPR model option for a BIP voltage reset boot. This model works for 600 A applications without a test point on the elbow or T-body. It receives power and resets from the BIP voltage and senses the fault current with three cable-mounted sensors.
Fault Indicator for Wind Farms—Determine the fault location and restore operations in wind farm collector systems. Wind turbine outputs are fed through a transformer and distributed overhead or underground to a collector substation. The voltage will then be stepped up by the collector substation transformer to the utility transmission voltage. A single fault can disable from one to an entire line of turbines. SEL-TPRs help operations personnel quickly determine the location of the fault, isolate the faulted section, and restore the balance of the wind farm.
Solar Photovoltaic Plants—Apply the SEL-TPR in solar photovoltaic plants that use terminations equipped with capacitive test points located on the T-body of 600 A terminations.
Single- and Three-Phase Feed-Through Pad-Mounted Transformers—Monitor the cable in feed-through transformers to quickly identify faults, including those caused by dig-ins, aging cables, and wildlife.
Junction Cabinets—Speed up fault indicator deployment in junction cabinets on elbows and T-bodies with test points. The simple installation of the SEL-TPR is ideal for the space constraints and large number of cables in the cabinets.
Low Load Current—Install the SEL-TPR model option for a BIP where there is insufficient load current to power a current reset fault indicator. The SEL-TPRs use voltage for power and reset.
Auxiliary contact options provide an economical way to indicate status to SCADA systems, and you can choose from a variety of remote displays. (Please note, the SEL-TPR for BIP applications is only available with the standard “V” display.)

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.
Sales Resource Central access is required to view the content in this tab.
Sales Resource Central